Identification Supplies


  • Photoluminescent Stickers for Dark Rooms
  • Colored Vinyl Tape
  • Cable Identification Ties

PLT2

Shown with the Lights On

Shown with the Lights Off

CMS021

Cable Identification Ties

VTR-050

VTG-050

VTY-050

Vinyl Tape

Related Items


Please Wait

Thorlabs offers a variety of supplies for marking and identification of components and areas in laboratories.


Posted Comments:
No Comments Posted
Back to Top

Photoluminescent Stickers

  • Ideal for Dark Rooms
  • Mark Equipment, Doorways, Walkways, or Table Edges
  • 100 Ø1/2" (Ø12.7 mm) Sticker Dots per Roll
  • Glow Time of up to 12 Hours

These vinyl photoluminescent stickers are ideal for marking doorways, table edges, and walkways, making movement within a dark room safer and easier. They can also be used to make it easier to locate equipment in a dark room. Each roll contains 100 Ø1/2" (Ø12.7 mm) photoluminescent sticker dots that have a glow time of up to 12 hours. Shown to the right is a comparison of how the photoluminescent dots appear with the lights on and off.

Each sticker charges in under three minutes. For information regarding the charge and glow times of these photoluminescent stickers, please click on the red docs icon below.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PLT2 Support Documentation
PLT2Ø1/2" (Ø12.7 mm) Photoluminescent Stickers, Qty: 100
$30.28
Lead Time
Back to Top

Colored Vinyl Tape

  • 1/2" (12.7 mm) Wide Vinyl Tape
  • 108' (32.9 m) Long Roll
  • Available in Red, Green, or Yellow

Colored rolls of vinyl tape are ideal for color coding fibers cables, electrical cables, tools, and samples. The semi-gloss finish can be written on with permanent marker, and the tape can be used in environments from 40 °F to 170 °F (5 °C to 76 °C), although it is best to apply the tape at room temperature.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
VTR-050 Support Documentation
VTR-050Red Vinyl Tape, 1/2" Wide x 108' Long (12.7 mm x 32.9 m)
$8.28
Today
VTG-050 Support Documentation
VTG-050Green Vinyl Tape, 1/2" Wide x 108' Long (12.7 mm x 32.9 m)
$8.28
Today
VTY-050 Support Documentation
VTY-050Yellow Vinyl Tape, 1/2" Wide x 108' Long (12.7 mm x 32.9 m)
$8.28
Today
Back to Top

Cable Identification Ties

  • Tie and Identify Bundles of Cable in One Step
  • Easy Method to Label Any Cable or Bundle Clearly
  • Fine-Tipped Pen Included

The CMS021 Cable Identification Ties (supplied in bags of 100) enable electrical and fiber optic cables to be bundled and labeled. They feature a zip tie design with a maximum cable size of ~Ø20 mm (0.78"), and a 25 mm x 7 mm (1.0" x 0.27") surface, thus allowing cables and bundles to be clearly labelled. A pen is included with each bag.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CMS021 Support Documentation
CMS021Cable Identification Ties (Qty. 100)
$32.37
Today