Part Number | Product Description |
IO-2.5-1310-VLP | Free-Space Isolator, 1310 nm, Ø2.3 mm Max Beam, 0.4 W Max |
IO-2.5-1550-HP | Free-Space Isolator, 1550 nm, Ø2.3 mm Max Beam, 4 W Max |
IO-2.5-1550-VLP | Free-Space Isolator, 1550 nm, Ø2.3 mm Max Beam, 0.4 W Max |
IO-2.5E-1064-VLP | Free-Space Isolator, 1064 nm, Ø2.3 mm Max Beam, 450 mW Max |
IO-2.5F-1064-VLP | Free-Space Isolator, 1064 nm, Ø2.3 mm Max Beam, 450 mW Max |
IO-2D-633-VLP | Free-Space Isolator, 633 nm, Ø1.8 mm Max Beam, 0.3 W Max |
IO-3-1064-HP | Free-Space Isolator, 1064 nm, Ø2.7 mm Max Beam, 15 W Max |
IO-3-1064-VHP | Free-Space Isolator, 1064 nm, Ø2.7 mm Max Beam, 30 W Max |
IO-3-375-GLB | Free-Space Isolator, 375 nm, Ø2.7 mm Max Beam, 3 W Max |
IO-3-488-HP | Free-Space Isolator, 488 nm, Ø2.7 mm Max Beam, 15 W Max |
IO-3-532-LP | Free-Space Isolator, 532 nm, Ø2.7 mm Max Beam, 3 W Max |
IO-3-633-LP | Free-Space Isolator, 633 nm, Ø2.7 mm Max Beam, 3 W Max |
IO-3-780-HP | Free-Space Isolator, 780 nm, Ø2.7 mm Max Beam, 15 W Max |
IO-3-850-HP | Free-Space Isolator, 850 nm, Ø2.7 mm Max Beam, 15 W Max |
IO-3D-1030-VLP | Free-Space Isolator, 1030 nm, Ø2.7 mm Max Beam, 0.7 W Max |
IO-3D-1050-VLP | Free-Space Isolator, 1050 nm, Ø2.7 mm Max Beam, 0.7 W Max |
IO-3D-1064-VLP | Free-Space Isolator, 1064 nm, Ø2.7 mm Max Beam, 700 mW Max |
IO-3D-405-PBS | Free-Space Isolator, 405 nm, Ø2.7 mm Max Beam, 1.5 W Max |
IO-3D-440-PBS | Free-Space Isolator, 440 nm, Ø2.7 mm Max Beam, 1.5 W Max |
IO-3D-633-PBS | Free-Space Isolator, 633 nm, Ø2.7 mm Max Beam, 0.7 W Max |
IO-3D-633-VLP | Free-Space Isolator, 633 nm, Ø2.7 mm Max Beam, 0.4 W Max |
IO-3D-660-VLP | Free-Space Isolator, 660 nm, Ø2.7 mm Max Beam, 0.4 W Max |
IO-3D-780-VLP | Free-Space Isolator, 780 nm, Ø2.7 mm Max Beam, 0.7 W Max |
IO-3D-830-VLP | Free-Space Isolator, 830 nm, Ø2.7 mm Max Beam, 0.7 W Max |
IO-3D-850-VLP | Free-Space Isolator, 850 nm, Ø2.7 mm Max Beam, 0.7 W Max |
IO-3D-980-VLP | Free-Space Isolator, 980 nm, Ø2.7 mm Max Beam, 0.7 W Max |
IO-4-1150-VLP | Free-Space Isolator, 1150 nm, Ø3.6 mm Max Beam, 1.2 W Max |
IO-4-1220-VLP | Free-Space Isolator, 1220 nm, Ø3.6 mm Max Beam, 1.2 W Max |
IO-4-1310-VLP | Free-Space Isolator, 1310 nm, Ø3.6 mm Max Beam, 1.2 W Max |
IO-4-1390-VLP | Free-Space Isolator, 1390 nm, Ø3.6 mm Max Beam, 1.2 W Max |
IO-4-1480-VLP | Free-Space Isolator, 1480 nm, Ø3.6 mm Max Beam, 1.2 W Max |
IO-4-1550-VLP | Free-Space Isolator, 1550 nm, Ø3.6 mm Max Beam, 1.2 W Max |
IO-4-1650-VLP | Free-Space Isolator, 1650 nm, Ø3.6 mm Max Beam, 1.2 W Max |
IO-4-2050-HP | Free-Space Isolator, 2050 nm, Ø3.8 mm Max Beam, 25 W Max |
IO-4-2050-VLP | Free-Space Isolator, 2050 nm, Ø3.6 mm Max Beam, 1.2 W Max |
IO-4-2700-YV | Free-Space Isolator, 2.7 µm, 3.6 mm Max Beam, 1.0 W Max |
IO-4-3400-VLP | Free-Space Isolator, 3.4 µm, 3.6 mm Max Beam, 1.2 W Max |
IO-4-3400-WG | Free-Space Isolator, 3.4 µm, 3.6 mm Max Beam, 1.2 W Max |
IO-4-4500-WG | Free-Space Isolator, 4.5 µm, 3.6 mm Max Beam, 1 W Max |
IO-5-1030-HP | Free-Space Isolator, 1030 nm, Ø4.7 mm Max Beam, 40 W Max |
IO-5-1030-VLP | Free-Space Isolator, 1030 nm, Ø4.7 mm Max Beam, 1.7 W Max |
IO-5-1050-HP | Free-Space Isolator, 1050 nm, Ø4.7 mm Max Beam, 40 W Max |
IO-5-1064-HP | Free-Space Isolator, 1064 nm, Ø4.7 mm Max Beam, 60 W Max |
IO-5-1064-VHP | Free-Space Isolator, 1064 nm, Ø4.7 mm Max Beam, 100 W Max |
IO-5-1064-VLP | Free-Space Isolator, 1064 nm, Ø4.7 mm Max Beam, 1.7 W Max |
IO-5-1550-HP | Free-Space Isolator, 1550 nm, Ø4.7 mm Max Beam, 15 W Max |
IO-5-375-GLB | Free-Space Isolator, 375 nm, Ø4.7 mm Max Beam, 8 W Max |
IO-5-405-LP | Free-Space Isolator, 405 nm, Ø4.5 mm Max Beam, 5 W Max |
IO-5-440-HP | Free-Space Isolator, 440 nm, Ø4.7 mm Max Beam, 35 W Max |
IO-5-488-HP | Free-Space Isolator, 488 nm, Ø4.7 mm Max Beam, 40 W Max |
IO-5-532-HP | Free-Space Isolator, 532 nm, Ø4.7 mm Max Beam, 40 W Max |
IO-5-560-HP | Free-Space Isolator, 560 nm, Ø4.7 mm Max Beam, 40 W Max |
IO-5-589-HP | Free-Space Isolator, 589 nm, Ø4.7 mm Max Beam, 35 W Max |
IO-5-633-PBS | Free-Space Isolator, 633 nm, Ø4.5 mm Max Beam, 1 W Max |
IO-5-633-VLP | Free-Space Isolator, 633 nm, Ø4.7 mm Max Beam, 1.7 W Max |
IO-5-670-HP | Free-Space Isolator, 670 nm, Ø4.7 mm Max Beam, 40 W Max |
IO-5-670-VLP | Free-Space Isolator, 670 nm, Ø4.7 mm Max Beam, 1.7 W Max |
IO-5-730-HP | Free-Space Isolator, 730 nm, Ø4.7 mm Max Beam, 35 W Max |
IO-5-780-HP | Free-Space Isolator, 780 nm, Ø4.7 mm Max Beam, 40 W Max |
IO-5-780-VLP | Free-Space Isolator, 780 nm, Ø4.7 mm Max Beam, 1.7 W Max |
IO-5-850-HP | Free-Space Isolator, 850 nm, Ø4.7 mm Max Beam, 40 W Max |
IO-5-850-VLP | Free-Space Isolator, 850 nm, Ø4.7 mm Max Beam, 1.7 W Max |
IO-5-895-HP | Free-Space Isolator, 895 nm, Ø4.7 mm Max Beam, 35 W Max |
IO-5-940-HP | Free-Space Isolator, 940 nm, Ø4.7 mm Max Beam, 35 W Max |
IO-5-980-HP | Free-Space Isolator, 980 nm, Ø4.7 mm Max Beam, 40 W Max |
IO-5-980-VLP | Free-Space Isolator, 980 nm, Ø4.7 mm Max Beam, 1.7 W Max |
IO-5-NIR-LP | Free-Space Isolator, 700 - 925 nm, Ø4.5 mm Max Beam, 7 W Max |
IO-5-TIS2-HP | Free-Space Isolator, 780 - 1000 nm, Ø4.5 mm Max Beam, 40 W Max |
IO-5BB-800-HP | Free-Space Isolator, 748 - 851 nm, Ø4.5 mm Max Beam, 35 W Max |
IO-8-1064-HP | Free-Space Isolator, 1064 nm, Ø7 mm Max Beam, 75 W Max |
IO-D-1064-VLP | Free-Space Isolator, 1064 nm, Ø1.6 mm Max Beam, 200 mW Max |
IO-D-1550-VLP | Free-Space Isolator, 1550 nm, Ø1.6 mm Max Beam, 0.2 W Max |
IO-D-780-VLP | Free-Space Isolator, 780 nm, Ø1.6 mm Max Beam, 0.2 W Max |
IO-F-1030 | Fiber Isolator, 1030 nm, SM, 3 W, No Connectors |
IO-F-1050 | Fiber Isolator, 1050 nm, SM, 3 W, No Connectors |
IO-F-1064 | Fiber Isolator, 1064 nm, SM, 3 W, No Connectors |
IO-F-1064APC | Fiber Isolator, 1064 nm, SM, FC/APC |
IO-F-1550 | Fiber Isolator, 1550 nm, SM, 5 W, No Connectors |
IO-F-1550APC | Fiber Isolator, 1550 nm, SM, FC/APC |
IO-F-2000 | Fiber Isolator, 2000 nm, SM, 3 W, No Connectors |
IO-F-660 | Fiber Isolator, 660 nm, SM, 0.5 W, No Connectors |
IO-F-780 | Fiber Isolator, 780 nm, SM, 2 W, No Connectors |
IO-F-780APC | Fiber Isolator, 780 nm, SM, FC/APC |
IO-F-850 | Fiber Isolator, 850 nm, SM, 2 W, No Connectors |
IO-F-850APC | Fiber Isolator, 850 nm, SM, FC/APC |
IO-F-940 | Fiber Isolator, 940 nm, SM, 2 W, No Connectors |
IO-F-980 | Fiber Isolator, 980 nm, SM, 2 W, No Connectors |
IO-F-980APC | Fiber Isolator, 980 nm, SM, FC/APC |
IO-F-SLD100-1064 | Fiber Isolator, 1014 - 1114 nm, SM, 2 W, No Connectors |
IO-F-SLD100-840 | Fiber Isolator, 790 - 890 nm, SM, 2 W, No Connectors |
IO-F-SLD100-920 | Fiber Isolator for Broadband SLDs, 870 - 970 nm, 2 W, Pol Ind. |
IO-F-SLD100-950 | Fiber Isolator, 900 - 1000 nm, SM, 2 W, No Connectors |
IO-F-SLD150-895 | Fiber Isolator, 820 - 970 nm, SM, 2 W, No Connectors |
IO-G-1064 | Fiber Isolator, 1064 nm, PM, 300 mW, No Connectors |
IO-G-1064-APC | Fiber Isolator, 1064 nm, PM, FC/APC |
IO-G-1310 | Fiber Isolator, 1310 nm, PM, 300 mW, No Connectors |
IO-G-1310-APC | Fiber Isolator, 1310 nm, PM, FC/APC |
IO-G-1550 | Fiber Isolator, 1550 nm, PM, 300 mW, No Connectors |
IO-G-1550-APC | Fiber Isolator, 1550 nm, PM, FC/APC |
IO-H-1064B | Fiber Isolator, 1064 nm, SM, 300 mW, No Connectors |
IO-H-1064B-APC | Fiber Isolator, 1064 nm, SM, FC/APC |
IO-H-1310 | Fiber Isolator, 1310 nm, SM, 300 mW, No Connectors |
IO-H-1310APC | Fiber Isolator, 1310 nm, SM, FC/APC |
IO-H-1310FC | Fiber Isolator, 1310 nm, SM, FC/PC |
IO-H-1550 | Fiber Isolator, 1550 nm, SM, 300 mW, No Connectors |
IO-H-1550APC | Fiber Isolator, 1550 nm, SM, FC/APC |
IO-H-1550FC | Fiber Isolator, 1550 nm, SM, FC/PC |
IO-J-1030 | Fiber Isolator, 1030 nm, PM, 3 W, No Connectors |
IO-J-1030APC | Fiber Isolator, 1030 nm, PM, FC/APC |
IO-J-1050 | Fiber Isolator, 1050 nm, PM, 3 W, No Connectors |
IO-J-1050APC | Fiber Isolator, 1050 nm, PM, FC/APC |
IO-J-1064 | Fiber Isolator, 1064 nm, PM, 3 W, No Connectors |
IO-J-1064APC | Fiber Isolator, 1064 nm, PM, FC/APC |
IO-J-1550 | Fiber Isolator, 1550 nm, PM, 5 W, No Connectors |
IO-J-1550APC | Fiber Isolator, 1550 nm, PM, FC/APC |
IO-J-2000 | Fiber Isolator, 2000 nm, PM, 3 W, No Connectors |
IO-J-780 | Fiber Isolator, 780 nm, PM, 3 W, No Connectors |
IO-J-780APC | Fiber Isolator, 780 nm, PM, FC/APC |
IO-J-940APC | Fiber Isolator, 940 nm, PM, FC/APC |
IO-J-980 | Fiber Isolator, 980 nm, PM, 3 W, No Connectors |
IO-J-980APC | Fiber Isolator, 980 nm, PM, FC/APC |
IO-K-1030 | Fiber Isolator, 1030 nm, SM, 10 W, No Connectors |
IO-K-1050 | Fiber Isolator, 1050 nm, SM, 10 W, No Connectors |
IO-K-1064 | Fiber Isolator, 1064 nm, SM, 10 W, No Connectors |
IO-K-1064-ELY | Fiber Isolator, 1064 nm, 30 W, Pol. Ind., Fiber to 3 mm Collimated |
IO-K-1550 | Fiber Isolator, 1550 nm, SM, 10 W, No Connectors |
IO-K-2000 | Fiber Isolator, 2000 nm, SM, 10 W, No Connectors |
IO-L-1030 | Fiber Isolator, 1030 nm, PM, 10 W, No Connectors |
IO-L-1050 | Fiber Isolator, 1050 nm, PM, 10 W, No Connectors |
IO-L-1064 | Fiber Isolator, 1064 nm, PM, 10 W, No Connectors |
IO-L-2000 | Fiber Isolator, 2000 nm, PM, 10 W, No Connectors |
IOK-1064-LMA25-CRED | Fiber Isolator, 1064 nm, SM, 30 W, Fiber to Free-Space, Red Aiming Laser Pass Through |
IOT-3D-633-VLP | Free-Space Tandem Isolator, 633 nm, Ø2.7 mm Max Beam, 0.5 W Max |
IOT-4-1550-VLP | Free-Space Tandem Isolator, 1550 nm, Ø3.6 mm Max Beam, 2.4 W Max |
IOT-5-1064-VLP | Free-Space Tandem Isolator, 1064 nm, Ø4.7 mm Max Beam, 1.7 W Max |
IOT-5-670-VLP | Free-Space Tandem Isolator, 670 nm, Ø4.7 mm Max Beam, 1.7 W Max |
IOT-5-780-MP | Free-Space Tandem Isolator, 780 nm, Ø4.7 mm Max Beam, 7.0 W Max |
IOT-5-780-VLP | Free-Space Tandem Isolator, 780 nm, Ø4.7 mm Max Beam, 1.7 W Max |
IOT-5-850-MP | Free-Space Tandem Isolator, 850 nm, Ø4.7 mm Max Beam, 7.0 W Max |
IOT-5-850-VLP | Free-Space Tandem Isolator, 850 nm, Ø4.7 mm Max Beam, 1.7 W Max |
IOT-5-980-VLP | Free-Space Tandem Isolator, 980 nm, Ø4.7 mm Max Beam, 1.7 W Max |
IOT-G-1550A | Dual-Stage Fiber Isolator, 1550 nm, PM, FC/APC |
IOT-H-1550A | Dual-Stage Fiber Isolator, 1550 nm, SM, FC/APC |
IP250-BV | 250 mA Blue Laser Diode Driver |
IP500 | 500 mA Universal Laser Diode Driver |
IP500P | Laser Driver Mounting Plate for IP500 & IP250-BV |
IPM5300 | In-line Polarimeter Module for TXP5000 (Without Chassis & PC) |
IPM5300-T | Benchtop In-line Polarimeter IPM5300 incl. TXP5004 Chassis & PC |
IRC3 | Viewing Card, IR Absorption Band (700-1400 nm) |
IRFS32 | Single Mode InF3 Fiber, 3.2 - 5.5 µm, 0.26 NA, 11.0 µm MFD |
IRZS23 | Single Mode ZBLAN Fiber, 2.3 - 4.1 µm, 0.19 NA, 10.5 µm MFD |
IS200 | Ø2" Integrating Sphere, No Sensor, 3 Ports |
IS200-4 | Ø2" Integrating Sphere, No Sensor, 4 Ports |
IS210C | Ø2" Integrating Sphere, InGaAs Sensor, 3 Ports |
IS236A | Ø2" Integrating Sphere, Si Sensor, 3 Ports |
IS236A-4 | Ø2" Integrating Sphere, Si Sensor, 4 Ports |
ITC100D | Control and Display Panel for the ITC100 Series, Removable |
ITC100F | Front Plate for ITC100D |
ITC100P | Female 64-Pin DIN Connector |
ITC102 | OEM Laser Diode and Temperature Controller, ±200 mA / 12 W |
ITC110 | OEM Laser Diode and Temperature Controller, ±1 A / 12 W |
ITC133 | OEM Laser Diode and Temperature Controller, ±3 A / 18 W |
ITC4001 | Benchtop Laser Diode/TEC Controller, 1 A / 96 W |
ITC4002QCL | Benchtop Laser Diode/TEC Controller for QCLs, 2 A LD / 225 W TEC, 17 V |
ITC4005 | Benchtop Laser Diode/TEC Controller, 5 A / 225 W |
ITC4005QCL | Benchtop Laser Diode/TEC Controller for QCLs, 5 A LD / 225 W TEC, 20 V |
ITC4020 | Benchtop Laser Diode/TEC Controller, 20 A / 225 W |
ITC502 | Benchtop Laser Diode and Temperature Controller ±200 mA / 16 W |
ITC5022 | Laser Diode Current/TEC Controller ±200mA / 1.5A |
ITC5052 | Laser Diode Current/TEC Controller ±500mA / 1.5A |
ITC510 | Benchtop Laser Diode and Temperature Controller ±1 A / ±4 A (32 W) |
ITC5102 | Laser Diode Current/TEC Controller ±1A / 1.5A |
ITC8022 | PRO8000 LD and TEC Controller, ±200 mA, 16 W, Dual Connector |
ITC8022DS15 | PRO8000 LD and TEC Controller, ±200 mA, 16 W |
ITC8052 | PRO8000 LD and TEC Controller, ±500 mA, 16 W, Dual Connector |
ITC8052DS15 | PRO8000 LD and TEC Controller, ±500 mA, 16 W |
ITC8102 | PRO8000 LD and TEC Controller, ±1 A, 16 W, Dual Connector |
ITC8102DS15 | PRO8000 LD and TEC Controller, ±1 A, 16 W |
ITL200 | Tube Lens, f = 200 mm, External M38 x 0.5 Threads |
JEL10 | Standard 10X Eye Loupe |
JS1 | 6-Piece Jeweler's Screwdriver Set |
K10CR1 | Motorized Rotation Mount for Ø1" Optics, Stepper Motor, Imperial |
K10CR1/M | Motorized Rotation Mount for Ø1" Optics, Stepper Motor, Metric |
K10CR1A1 | Horizontal Mounting Adapter Plate for K10CR2(/M) |
K10CR1A2 | Rotating Adapter Plate for K10CR2 Rotation Mount, Imperial Taps |
K10CR1A2/M | Rotating Adapter Plate for K10CR2/M, Metric Taps |
K10CR1A3 | 60 mm Cage System Adapter Bracket for K10CR2(/M) |
K10CR2 | Motorized Rotation Mount for Ø1" Optics, Stepper Motor, Imperial |
K10CR2/M | Motorized Rotation Mount for Ø1" Optics, Stepper Motor, Metric |
K2VB1 | Tunable Filter, Selectable Bandwidth, Ø20 mm CA, 420 - 730 nm, 8-32 Taps |
K2VB1/M | Tunable Filter, Selectable Bandwidth, Ø20 mm CA, 420 - 730 nm, M4 Taps |
K2WB1 | Tunable Filter, Fixed Wide Bandpass, Ø20 mm CA, 420 - 730 nm, 8-32 Taps |
K2WB1/M | Tunable Filter, Fixed Wide Bandpass, Ø20 mm CA, 420 - 730 nm, M4 Taps |
K2WL1 | Tunable Filter, Fixed Wide Bandpass, Ø35 mm CA, 420 - 730 nm, 8-32 Taps |
K2WL1/M | Tunable Filter, Fixed Wide Bandpass, Ø35 mm CA, 420 - 730 nm, M4 Taps |
K2XE2 | Tunable Filter, Fixed Bandwidth, Ø20 mm CA, 650 - 1100 nm, 8-32 Taps |
K2XE2/M | Tunable Filter, Fixed Bandwidth, Ø20 mm CA, 650 - 1100 nm, M4 Taps |
K2XL1 | Tunable Filter, Fixed Narrow Bandpass, Ø35 mm CA, 430 - 730 nm, 8-32 Taps |
K2XL1/M | Tunable Filter, Fixed Narrow Bandpass, Ø35 mm CA, 430 - 730 nm, M4 Taps |
K4901-A | 6-Piece Aspheric Lens Kit with Adapters, AR Coating: 400-600 nm |
K4901-B | 6-Piece Aspheric Lens Kit with Adapters, AR Coating: 650-1050 nm |
K4901-C | 6-Piece Aspheric Lens Kit with Adapters, AR Coating: 1050-1620 nm |
K4902-A | 6-Piece Aspheric Lens Kit with Adapters, AR Coating: 350 - 700 nm |
K4902-B | 6-Piece Aspheric Lens Kit with Adapters, AR Coating: 650 - 1050 nm |
K4902-C | 6-Piece Aspheric Lens Kit with Adapters, AR Coating: 1050 - 1700 nm |
K5X05 | 5-Axis Locking Kinematic Mount for Ø1/2" Optics |
K5X1 | 5-Axis Locking Kinematic Mount for Ø1" Optics |
K5X2 | 5-Axis Locking Kinematic Mount for Ø2" Optics |
K6-NOA | Adhesive Kit (Contains All 6 of the NOA UV Curable Adhesives) |
K6A1 | Prism Mount Accessory for K6XS 6-Axis Mount, Imperial |
K6A1/M | Prism Mount Accessory for K6XS 6-Axis Mount, Metric |
K6X | 6-Axis Kinematic Optic Mount |
K6X05 | 6-Axis Locking Kinematic Mount for Ø1/2" Optics |
K6X2 | 6-Axis Locking Kinematic Mount for Ø2" Optics |
K6XS | 6-Axis Locking Kinematic Mount for Ø1" Optics |
KAD05F | SM1-Threaded Kinematic Pitch/Yaw Adapter for Ø1/2" Optics |
KAD11F | SM1-Threaded Kinematic Pitch/Yaw Adapter for Ø11 mm Cylindrical Components |
KAD11NT | Ø1" Kinematic Pitch/Yaw Adapter for Ø11 mm Cylindrical Components |
KAD12F | SM1-Threaded Kinematic Pitch/Yaw Adapter for Ø12 mm Cylindrical Components |
KAD12NT | Ø1" Kinematic Pitch/Yaw Adapter for Ø12 mm Cylindrical Components |
KAD15F | SM1.5-Threaded Kinematic Pitch/Yaw Adapter for Ø15 mm Cylindrical Components |
KAD15NT | Ø1.5" Kinematic Pitch/Yaw Adapter for Ø15 mm Cylindrical Components |
KAD1F | SM1.5-Threaded Kinematic Pitch/Yaw Adapter for Ø1" Optics |
KAD8F | SM1-Threaded Kinematic Pitch/Yaw Adapter for Ø8 mm Cylindrical Components |
KAD8NT | Ø1" Kinematic Pitch/Yaw Adapter for Ø8 mm Cylindrical Components |
KAP101 | Adapter Plate for KCH Series Hubs and 60 mm Wide T-Cubes |
KAP102 | Adapter Plate for KCH Series Hubs and 120 mm Wide T-Cubes |
KAP22-075 | Kapton® Tape, 3/4" Wide x 36 yd Long (1.9 cm x 32.9 m) |
KB100/M | Kinematic Base Plate |
KB1B | Back Plate of Magnetic Quick-Release Carriage Set, 8-32 Tap |
KB1B/M | Back Plate of Magnetic Quick-Release Carriage Set, M4 Tap |
KB1F | Front Plate of Magnetic Quick-Release Carriage Set |
KB1F/M | Front Plate of Magnetic Quick-Release Carriage Set, Metric |
KB1P | Magnetic Quick-Release Carriage Set, 8-32 Tap |
KB1P/M | Magnetic Quick-Release Carriage Set, M4 Tap |
KB1X1 | Complete 1" x 1" Kinematic Base, Top and Bottom Plates, #8 Counterbores |
KB25/M | Complete 25 mm x 25 mm Kinematic Base, Top and Bottom Plates, M4 Counterbores |
KB2X2 | Complete 2” x 2” Kinematic Base, Top and Bottom Plates, 1/4"-20 Mounting |
KB3X3 | Complete 3" x 3" Kinematic Base, Top and Bottom Plates, 1/4"-20 Mounting |
KB4X4 | Kinematic Mounting Base 4"x4"x1" |
KB50/M | Complete 50 mm x 50 mm Kinematic Base, Top and Bottom Plates, M6 Mounting |
KB75/M | Complete 75 mm x 75 mm Kinematic Base, Top and Bottom Plates, M6 Mounting |
KBB100/M | Kinematic Base 100mm SQ. Bottom Plate |
KBB1X1 | Bottom Plate Only of the KB1X1 Kinematic Base, #8 Counterbore |
KBB25/M | Bottom Plate Only of the KB25/M Kinematic Base, M4 Counterbore |
KBB2X2 | Bottom Plate Only of the KB2X2 Kinematic Base, 1/4"-20 Mounting |
KBB3X3 | Bottom Plate Only of the KB3X3 Kinematic Base, 1/4"-20 Mounting |
KBB50/M | Bottom Plate Only of the KB50/M Kinematic Base, M6 Mounting |
KBB601 | APT breadboard plate |
KBB601/M | APT Kinematic Breadboard |