Products Home / Imaging Systems / Multiphoton Microscopes
Multiphoton Microscopes
Multiphoton microscopes are ideally suited for applications requiring deep tissue observation. Thorlabs' selection of two- and three-photon microscopes are designed with application in mind and include systems for imaging neuronal activity in freely-moving specimens at the mini scale, simultaneous capture of multiple brain regions at the mesoscale, and everything in between.Mini2P: Our smallest multiphoton system, the Mini2P is a head-mounted two-photon microscope designed for imaging GCaMP6 (GFP) in freely-moving animals.
Prelude® Functional Imaging Microscope: Designed for samples with difficult positioning requirements, the Prelude is a fully-integrated microscope ideal for two-photon neuronal imaging of GCaMP6 (GFP).
Veneto® Inverted Microscopes: Highly customizable platform available as a turnkey solution for dual two-photon and widefield imaging. The Veneto's inverted design makes it a powerful life science research tool whether imaging fixed tissues or live specimens.
Bergamo® II Series Multiphoton Microscopes: Modular two- and three-photon system that can be configured for a wide range of imaging modalities. Suitable for both in vitro and in vivo applications including: deep brain imaging, spatial light modulation, electrophysiology, Bessel beam volumetric imaging, large FOV, and high-speed imaging.
Multiphoton Mesoscope: Our largest two-photon system, the Mesoscope offers subcellular resolution over an exceptionally large 5 mm x 5 mm FOV, allowing for simultaneous imaging of multiple brain regions.