K-Cube® NanoTrak® Active Auto-Alignment Fiber Controllers


  • Maintain Long-Term Optical System and Fiber Alignment
  • Two Outputs for Driving Piezo Actuators
  • Visible (320 to 1000 nm) or IR (900 to 1700 nm) Detector

KNA-VIS

320 nm - 1000 nm
(Power Supply Sold Separately)

Table Mounting Plate (Included with K-Cube)

Kinesis® Software GUI Screen
Software Included with All K-Cube® NanoTrak® Controllers

Related Items


Please Wait

Applications

  • Fiber-to-Fiber Active Alignment
  • Fiber-to-Free-Space Active Alignment
  • Optical Device Alignment
  • Waveguide Characterization
  • Fiber Characterization and Testing
  • Fiber Pigtailing of Active and Passive Devices
  • Maintain High Power Throughput to an Entire Optical Setup
K-Cube NanoTrak Back View
Click to Enlarge

Figure 1.2  Back View of the K-Cube NanoTrak® Controller
(See the Pin Diagrams Tab for More Information)
K-Cube NanoTrak Top View
Click to Enlarge

Figure 1.1  Top View of the K-Cube NanoTrak® Controller

Features

  • Compact Footprint: 121 mm x 60 mm x 47 mm
  • Two Piezo Actuator Output Channels Provide Closed-Loop Feedback
  • Two Detector Options:
    • Si for 320 to 1000 nm
    • InGaAs for 900 nm to 1700 nm
  • Control Using Top Panel or PC Software via USB Plug-and-Play Connectivity
  • FC/PC Optical Input Connector
  • Tracking Mode Achieves and Maintains Optimum Throughput
  • Latched Mode Maintains Stable Positioning
  • Includes the Kinesis® Software Control Suite
  • Magnetic, Clip-On Optical Table Mounting Adapter Included
  • Single- and Multi-Channel PSU Options Available Separately

K-Cube® NanoTrak® Active Auto-Alignment Controllers are a part of Thorlabs' new and growing Kinesis® line of high-end, compact motion controllers. The active auto-alignment controllers are designed to maximize the power throughput of an optical setup, including fiber-to-fiber and fiber-to-free-space systems. By driving a piezo-actuated stage to move the fiber tip in a circular scan pattern, the controller performs a power gradient search to determine the direction of peak power and positions the fiber for maximum throughput. Two high-voltage output channels provide the drive signal for the associated piezo actuators, eliminating the need for external piezo drivers. In combination with a multi-axis, piezo-driven stage, such as our 3-Axis NanoMax and 6-Axis NanoMax stages, a K-Cube active auto-alignment controller creates a complete, compact auto-alignment system (see the Application tab for more details).

The small footprint of this unit (121 mm x 60 mm x 47 mm) and quickly detachable mounting plate allow the K-Cube to be securely mounted to an optical table in close proximity to the system it controls. Each controller comes with a preinstalled detector. The KNA-VIS has a Si detector optimized for the visible spectrum (320 nm to 1000 nm), while the KNA-IR has an InGaAs detector for the infrared (900 nm to 1700 nm). The front of each unit features a power switch that, when turned off, saves all user-adjustable settings. Top panel controls enable convenient standalone operation, and the easy-to-read digital display allows the user to monitor the alignment.

USB connectivity provides easy 'Plug-and-Play' PC-controlled operation, and a suitable cable is included with each K-Cube NanoTrak controller (USB 3.0 type A to USB type Micro-B). The Kinesis software package features .NET controls that can be used by third-party developers working in compatible languages such as C, C# and LabVIEW™ to create custom applications. For more details, please see the Kinesis Software and Kinesis Tutorials tabs.

Optical Table Mounting Plate
Each unit comes with a mounting plate that clips onto the base of the module. The plate contains two magnets for temporary placement on an optical table and two counterbores for 1/4"-20 (M6) cap screws for a more permanent placement on the tabletop. Please see the Specs for a mechanical drawing of the table mounting plate and the Mounting Options tab for how to mount the plate.

Power Supply Options
The preferred power supply (multi-channel or hub-based) depends on the end user's application and whether you already own compatible power supplies. To that end and in keeping with Thorlabs' green initiative, we do not ship these units bundled with a power supply.

The TPS002 Power Supply Unit should only be used to power a single KNA-VIS or KNA-IR unit to avoid exceeding current limitations. The KCH301 or KCH601 USB Controller Hubs, available below, are ideal for applications involving multiple K-Cubes and/or T-Cubes. The KCH301 features three controller mounting bays while the KCH601 features six controller mounting bays. These K-Cube NanoTrak controllers occupy two mounting bays, so only the KCH601 hub can be used to power multiple K-Cube NanoTrak controllers. All compatible power supply options can be found below.

Item # KNA-VIS KNA-IR
Optical Power Measurement
Photodiode Type Si InGaAs
Optical Input Connector FC/PC
Detector Photocurrent 5 nA to 2.5 mA
Saturation Power 4 mW 1.5 mW
Wavelength 320 to 1000 nm 900 to 1700 nm
Optical Power Monitor (SMA) Multiple Ranges
Signal Phase Compensation -180° to 180°
Power Gradient Search
Circle Scanning Frequency 4.4 to 87.5 Hz
Circle Position Range <1% to >99% Max Piezo Extension
Circle Diameter Adjustment Modes Automatic or Manual
Piezoelectric Input/Output
HV OUT Connectors
(SMC Male)
Voltage Output: 0 to 150 VDC/Channel
Current Output: 7.5 mA/Channel
MONITOR Outputs (SMA) 0 to 10 VDC
EXT IN Analog Inputs (SMA) 0 to 10 VDC
Other Input/Output
I/O 1 Auxiliary Input/Output Trigger I/O: 0 to 5 V, External Input: 0 to 2 V
I/O 2 Auxiliary Input/Output Trigger I/O: 0 to 5 V, External Output: 0 to 2 V
Input Power Requirements
Voltage +5 V (160 mA), +15 V (380 mA), -15 V (60 mA), 
Power <3 W
General
USB Connector Type USB 3.0
USB Connection Speed USB 1.1 Full Speed (12 Mbps)
Housing Dimensionsa 121 mm x 60 mm x 47 mm (4.8" x 2.4" x 1.8")
Weight 0.45 kg (0.99 lb)
  • Dimensions Do Not Include Mounting Plate
KNA-VIS NanoTrak Controller Mechanical Drawing
Click to Enlarge

Figure 2.1  Mechanical Drawing of K-Cube® NanoTrak® Fiber Alignment Controller

Computer Connection*

USB 3.0

*The USB 3.0 port is compatible with a USB 2.0 Micro B connector if the Micro B connector is plugged into the shaded region in the photo above. A USB 3.0 type A to type Micro B cable is included with the K-Cube® NanoTrak® Controller.

I/O 1

SMA Female

I/O 2

SMA Female

SMA Female SMA Female
+5 V TTL +5 V TTL

These ports are dual purpose. They can be used as a trigger input and output (0 to 5 V). I/O 1 may be also used as an external input (0 to 2 V), amplifying the input signal and presenting it as a drive signal at the HV OUT connectors on the rear panel. I/O 2 may be also used as an external output (0 to 2 V), providing an analogue monitor OUT for the PIN photodiode. I/O 2 may be connected to I/O 1 for use in a dual NanoTrak® setup.

Power Connector

Mini-DIN Female

Mini-DIN

Pin Description Pin Description
1 +5 V 6 Common Ground
2 +5 V 7 Common Ground
3 -15 V 8 Common Ground
4 +15 V Shield Common Ground
5 +5 V

MONITOR 1

SMA Female

MONITOR 2

SMA Female

HV OUT 1

SMC Male

HV OUT 2

SMC Male

EXT IN 1

SMA Female

EXT IN 2

SMA Female

SMA Female SMA Female SMC Male SMC Male SMA Female SMA Female
These low-voltage (0 to +10 V) outputs can be used to monitor the signal at the associated HV OUT high-voltage outputs. They are usually connected directly to an oscilloscope to observe the waveforms or voltage levels present at the high-voltage outputs. These outputs (0 to 150 V, 0 to 7.5 mA) provide the drive signal to the associated piezo actuators. The maximum voltage (75 V or 150 V) can be set via the front panel or software Used to receive a piezo feedback signal from a source such as the KPC101 Piezo Controller and Strain Gauge Reader. The input voltage range is 0 to +10 V and the input impedance is 10 kΩ.

K-Cube® Mounting Options

Two options are available to securely mount our K-Cube® controllers onto an optical table. An optical table mounting plate, provided with every K-Cube, allows for a single controller to be attached to an optical table. Alternatively, three- and six-port USB controller hubs are offered (sold separately) that can mount and power our K-Cube controllers. These options are described in further detail below.

Optical Table Mounting Plate
Each K-Cube unit comes with a mounting plate that clips onto the base of the controller, as shown in Video 4.1. The plate contains two magnets for temporary placement on an optical table and two counterbores for 1/4"-20 (M6) cap screws for a more permanent placement on the tabletop. Please see the Specs tab for a mechanical drawing of the table mounting plate.

Kinesis USB Controller Hubs
Multiple units can be mounted and connected to a single PC by using the KCH301 or KCH601 USB Controller Hubs. They each consist of two parts: the hub, which can support up to three (KCH301) or six (KCH601) K-Cubes or T-Cubes, and a power supply that plugs into a standard wall outlet. K-Cubes simply clip into place using the provided on-unit clips, while current- and previous-generation T-Cubes require the KAP101 Adapter Plate, shown in Video 4.2. The hub vastly reduces the number of USB and power cables required when operating multiple controllers.

K-Cube Table Mounting Plate

Video 4.1  Unlike T-Cubes, every K-Cube includes a mounting plate that clips onto the base of the controller. The plate contains two magnets for temporary placement on an optical table and two counterbores for 1/4"-20 (M6) cap screws for more permanent placement on the tabletop.

Kinesis USB Controller Hubs


Video 4.2  3- and 6-Port USB Controller Hubs allow multiple controllers to be connected to one PC for multi-axis applications. K-Cubes can be directly attached to the hubs while T-Cubes require a KAP101 Adapter Plate.

Software

Kinesis Version 1.14.52

The Kinesis Software Package, which includes a GUI for control of Thorlabs' Kinesis system controllers.

Also Available:

  • Communications Protocol
Software Download
Kinesis Software
Figure 58A  Kinesis GUI Screen

Thorlabs offers the Kinesis® software package to drive our wide range of motion controllers. The software can be used to control devices in the Kinesis family, which covers a wide variety of motion controllers ranging from small, low-powered, single-channel drivers (such as the K-Cubes®) to high-power, multi-channel benchtop units and modular 19" rack nanopositioning systems (the MMR60x Rack System).

The Kinesis Software features .NET controls which can be used by 3rd party developers working in the latest C#, Visual Basic, LabVIEW™, or any .NET compatible languages to create custom applications. Low-level DLL libraries are included for applications not expected to use the .NET framework and APIs are included with each install. A Central Sequence Manager supports integration and synchronization of all Thorlabs motion control hardware.

By providing this common software platform, Thorlabs has ensured that users can mix and match any of our motion control devices in a single application, while only having to learn a single set of software tools. In this way, it is perfectly feasible to combine any of the controllers from single-axis to multi-axis systems and control all from a single, PC-based unified software interface.

The software package allows two methods of usage: graphical user interface (GUI) utilities for direct interaction with and control of the controllers 'out of the box', and a set of programming interfaces that allow custom-integrated positioning and alignment solutions to be easily programmed in the development language of choice. 

Thorlabs' Kinesis® software features new .NET controls which can be used by third-party developers working in the latest C#, Visual Basic, LabVIEW™, or any .NET compatible languages to create custom applications.

C#
This programming language is designed to allow multiple programming paradigms, or languages, to be used, thus allowing for complex problems to be solved in an easy or efficient manner. It encompasses typing, imperative, declarative, functional, generic, object-oriented, and component-oriented programming. By providing functionality with this common software platform, Thorlabs has ensured that users can easily mix and match any of the Kinesis controllers in a single application, while only having to learn a single set of software tools. In this way, it is perfectly feasible to combine any of the controllers from the low-powered, single-axis to the high-powered, multi-axis systems and control all from a single, PC-based unified software interface.

The Kinesis System Software allows two methods of usage: graphical user interface (GUI) utilities for direct interaction and control of the controllers 'out of the box', and a set of programming interfaces that allow custom-integrated positioning and alignment solutions to be easily programmed in the development language of choice.

For a collection of example projects that can be compiled and run to demonstrate the different ways in which developers can build on the Kinesis motion control libraries, click on the links below. Please note that a separate integrated development environment (IDE) (e.g., Microsoft Visual Studio) will be required to execute the Quick Start examples. The C# example projects can be executed using the included .NET controls in the Kinesis software package (see the Kinesis Software tab for details).

C Sharp Icon Click Here for the Kinesis with C# Quick Start Guide
Click Here for C# Example Projects
Click Here for Quick Start Device Control Examples
C Sharp Icon

LabVIEW
LabVIEW can be used to communicate with any Kinesis-based controller via .NET controls. In LabVIEW, you build a user interface, known as a front panel, with a set of tools and objects and then add code using graphical representations of functions to control the front panel objects. The LabVIEW tutorial, provided below, provides some information on using the .NET controls to create control GUIs for Kinesis-driven devices within LabVIEW. It includes an overview with basic information about using controllers in LabVIEW and explains the setup procedure that needs to be completed before using a LabVIEW GUI to operate a device.

Labview Icon Click Here to View the LabVIEW Guide
Click Here to View the Kinesis with LabVIEW Overview Page
Labview Icon

K-Cube® NanoTrak® Active Auto-Alignment Application

A K-Cube® NanoTrak® Active Auto-Alignment Controller can be used in conjunction with a NanoMax Flexure Stage to create a continuous active fiber alignment system. Light from a K-Cube laser source is transmitted through the input fiber to the fiber end attached to the moving world of the stage. An output fiber is fixed to the stationary portion of the stage, and the light transmitted through the second fiber is fed into the power sensor on the NanoTrak controller.

The NanoTrak controller looks for the gradient in the power signal to determine the direction of peak power. This is achieved by scanning the stage in a circular path. As the input fiber is driven in a circle, the optical power coupling between the two fibers will fluctuate. The NanoTrak samples the power at multiple points around the test circle and then directs the piezos to move the stage in the direction of the highest signal. This process is continued until the highest power lies in the center of the circle and the power at every point on the circle is equal.

Continuous active alignment (Tracking Mode) can be used to maintain alignment in a setup, or the gradient search can be halted (Latched Mode) for next step assembly or R&D operations. The setup in Figure 7.1 can be used for fiber characterization and testing. If the output fiber is replaced with one of our Fiber Optic Couplers, the same setup may be used to maintain high power throughput to an entire fiber-based setup.

Fiber Auto-Alignment Application Using K-Cube NanoTrak Controller
Click to Enlarge

Figure 7.1  Fiber-to-Fiber Auto-Alignment Setup Using a K-Cube NanoTrak® to Control a NanoMax Stage
Suggested Components
Laser Source KLS635 K-Cube Laser Source KLS1550 K-Cube Laser Source
Fiber Patch Cablesa Two Fiber Patch Cables Are Required
Fiber Alignment Controller KNA-VIS KNA-IR
NanoMax Flexure Stage
(Choose One)
MAX312D(/M) 3-Axis Stage, Open-Loop Piezos
MAX311D(/M) 3-Axis Stage, Closed-Loop Piezos
MAX381(/M) 3-Axis Stage, Closed-Loop Piezosb
Extension Platform AMA009(/M) Fixed Platform Bracket
Fiber Holder
(Two Required)
HFB001B SMA Fiber Holder for Multi-Axis Stages
HFB004W Wide Key FC/PC Fiber Holder for Multi-Axis Stages
HFB004N Narrow Key FC/PC Fiber Holder for Multi-Axis Stages
HFB005W Wide Key FC/APC Fiber Holder for Multi-Axis Stages
HFB005N Narrow Key FC/APC Fiber Holder for Multi-Axis Stages
  • The optical input port of the KNA-VIS and KNA-IR has an FC/PC connector.
  • These stages have stepper motors which require separate drivers.

Posted Comments:
Eric Cauchon  (posted 2024-12-16 13:31:48.03)
Question: How do I use your Kinesis NanoTrack to actively align and test a PIN photodiode? Since the PIN generates a photocurrent, how do I use this photocurrent as feedback to the NanoTrack module (typically, your module uses light feedback to do the tracking, if I am not mistaken)? Is there an app note or instruction covering that on your website? Thanks.
dnewnham  (posted 2025-01-13 08:54:39.0)
Thank you for your inquiry, if you are referring to the external input on the IO PINs you can find more information in section 3.4 of the KNA-VIS manual as well as some additional information under the applications tab on the website for the KNA. I will reach out to you directly to discuss your specific application
Leonel Stenkhoff  (posted 2024-10-01 12:40:46.773)
Hello Thorlabs, I'd like to build a setup with two MAX311D/M stages for fiber applications and optimize the position of each in all 3 axes. Would I be able to achievethat with 3 KNA devices connected on a KCH601 HUB? I would like to feed the optical signal only to one of the KNA devices. Best, Leonel
dnewnham  (posted 2024-10-07 10:52:43.0)
Thank you for your inquiry I will reach out to you directly to discuss your application.
Kevin Heylman  (posted 2024-07-25 09:11:50.97)
Please ignore previous comment - Thorlabs has documented this feature in the Kinesis manual for the Nanotrak. It can accept a 0-2V analog electrical single on I/O 1, e.g. from a PM100 power meter.
Kevin Heylman  (posted 2024-07-23 17:45:34.437)
Hi Thorlabs, Is it possible to use the Nanotrak with an electrical feedback signal? I have a photonic testing setup with a fiber launch and freespace detection and was planning to use a freespace detector (DET10C). I would prefer to take the output of the DET10 (after converting to voltage in a logarithmic amp) into the Nanotrak instead of needing to align my signal into a fiber. Thanks, Kevin
do'neill  (posted 2024-07-29 08:00:58.0)
Thank you for reaching out. It is possible to control the nanotrack with an electrical input using the EXT IN ports. I will reach out to you directly to discuss this and the specific input requirements.
Vicky Su  (posted 2024-03-29 13:07:54.04)
What's the rate in unit of step/s mean? what's the length of step. I don't find a tab to change the unit to mm/s
spolineni  (posted 2024-04-05 07:23:05.0)
Thank you for reaching out to us. I will personally contact you to provide the assistance needed in this matter.
Kok-Wei Bong  (posted 2023-07-28 13:19:00.443)
Can you send me a manual for the nanotrak and the strain gauge reader?
fguzman  (posted 2023-07-31 10:42:14.0)
Thanks for your enquiry. You can download the manuals from our website. For example https://www.thorlabs.com/drawings/6827c73412cd56db-B272FF13-9A89-AAD9-B8AF67C89426E359/KNA-IR-KinesisManual.pdf If you have any more questions please contact your local tech team techsupport.uk@thorlabs.com
David De Vocht  (posted 2023-07-27 17:09:55.577)
I want to order 2 nanomax stages with closed feedback controller. Can you please confirm if the following is what I need? 2x MAX311D/M NanoMax Stage 2x KNA-IR - K-Cube NanoTrak 1x TPS002 Not sure if the numbers are correct.
fguzman  (posted 2023-07-28 11:36:58.0)
Thanks for your enquiry. These items and quantities are correct. For connection please check Figs. 5.8 and 5.9 of the manual. Please note that the KNA-IR is only for 2 axes per each stage, and will only work in open loop. For closed loop you need the BPC303 or the BNT001/IR but this latter is only for two axes. We will contact you directly to check your application.
Andrew Barrette  (posted 2020-09-01 11:22:30.513)
This is a great system for aligning our pulsed laser into an optical fiber but, on it's own, the NanoTrak alignment algorithm doesn't work with our pulsed laser. We solved the problem by using a lock-in detector to convert the pulsed signal from the alignment photodiode to a CW signal. It would be nice if you could build this functionality into the NanoTrak controller. I'm imagining a "Sync" BNC port on the controller that takes a sync signal from the laser.
cwright  (posted 2020-09-03 08:19:44.0)
Response from Charles at Thorlabs: Hello Andrew and thank you for your feedback! We understand there is increasing interest in using our alignment devices with pulsed sources and your suggestion is something I will present on our internal engineering forums for future design considerations.
klee  (posted 2009-09-14 12:40:46.0)
A response from Ken at Thorlabs to emsicustomer: "apt" stands for "Advanced Positioning Technology".
emsicustomer  (posted 2009-09-14 11:45:22.0)
What does "apt" stand for?
Back to Top

K-Cube® NanoTrak® Active Auto-Alignment Controllers

The K-Cube® NanoTrak® Active Auto-Alignment Controllers optimize the coupling power when aligning fiber and free-space devices. Two options are available: the KNA-VIS controller is shipped with a preinstalled Si detector for 320 nm to 1000 nm, while the KNA-IR controller is shipped with a preinstalled InGaAs detector for 900 nm to 1700 nm.

Power supply options for the K-Cubes are sold separately below.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KNA-VIS Support Documentation
KNA-VISK-Cube NanoTrak Active Auto-Alignment Controller, 320 - 1000 nm (Power Supply Sold Separately)
$1,870.97
Today
KNA-IR Support Documentation
KNA-IRK-Cube NanoTrak Active Auto-Alignment Controller, 900 - 1700 nm (Power Supply Sold Separately)
$1,870.97
Today
Back to Top

Compatible Power Supplies

  • Individual ±15 V/5 V Power Supply
    • TPS002: For up to Two K-Cubes® or T-Cubes™ with Mini-DIN Input*
  • USB Controller Hubs Provide Power and Communications
    • KCH301: For up to Three K-Cubes or T-Cubes
    • KCH601: For up to Six K-Cubes or T-Cubes

The TPS002 supplies power for up to two K-Cubes* or T-Cubes. The cubes still require individual computer connection via USB cable.

The KCH301 and KCH601 USB Controller Hubs each consist of two parts: the hub, which can support up to three (KCH301) or six (KCH601) K-Cubes or T-Cubes, and a power supply that plugs into a standard wall outlet. The hub draws a maximum current of 10 A; please verify that the cubes being used do not require a total current of more than 10 A. In addition, the hub provides USB connectivity to any docked K-Cube or T-Cube through a single USB connection.

For more information on the USB Controller Hubs, see the full web presentation.

*The TPS002 can only support one KNA-VIS or KNA-IR controller or one KLD101 driver and should not be used to power any additional units as that may exceed current limitations.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
TPS002 Support Documentation
TPS002±15 V/5 V Power Supply Unit with Mini-DIN Connectors for up to Two K- or T-Cubes
$137.27
Today
KCH301 Support Documentation
KCH301USB Controller Hub and Power Supply for Three K-Cubes or T-Cubes
$640.53
Lead Time
KCH601 Support Documentation
KCH601USB Controller Hub and Power Supply for Six K-Cubes or T-Cubes
$775.24
Lead Time