Single Wavelength Graded-Index (GRIN) Lenses


  • Graded-Index Lenses for Collimation and Focusing
  • Design Wavelengths: 630, 780, 830, 980, 1060, 1300, or 1560 nm
  • Smaller Alternative to Aspheric Lenses
  • 8° or 0° Face Angle

GRIN2309AC

GRIN2910AC

GRIN2907C

GRIN2909C

8º Face Angle

0º Face Angle

Related Items


Please Wait
Assembled GRIN Collimator
Click to Enlarge
8° Face Angle GRIN23 Series Lens and SMPF01 Series
Pigtailed Ferrule Coupled with a 51-2800-1800
Mating Sleeve, Shown Below

Assembled GRIN Collimator
Click to Enlarge
0° Face Angle GRIN29 Series Lens and SMPF02 Series
Pigtailed Ferrule Coupled with a 51-2800-1800
Mating Sleeve, Shown Below
Zemax Files
Click on the red Document icon next to the item numbers below to access the Zemax file download. Our entire Zemax Catalog is also available.

Features

  • Provides Collimation and Focusing of Fiber-Coupled Light
  • Designed for Easy Integration with Pigtailed Ferrules
  • Uncoated and AR Coated Options Available
  • 8° or 0° Face Angle
  • 0.23 or 0.29 Pitch

Thorlabs' family of single wavelength graded-index (GRIN) lenses has been specially designed to be paired with our bare or single mode (SM) with connectors or our polarization-maintaining (PM) with connectors pigtailed ferrules. In contrast to our pigtailed aspheric lenses and jacketed GRIN collimators, this product family allows the combination of GRIN lens and optionally terminated pigtailed ferrule to be individually chosen, satisfying a wide range of experimental requirements. Please see the Collimator Assembly tab above for all GRIN lenses that are compatible with our pigtailed ferrules. We also offer GRIN lenses for imaging applications.

GRIN lenses are generally used to collimate or reimage the output of a fiber. Typical applications include coupling the output of diode lasers into fibers, focusing laser light onto a detector, or collimating laser light. The lenses listed here are designed for a central wavelength of 630, 780, 830, 980, 1060, 1300, or 1560 nm, and are available with either an 8° or 0° face angle. The 8° versions maximize the return loss by back reflecting the incident light at a non-normal angle and are recommended for building collimators. In contrast, the 0° versions are easier to align but are only recommended for general fiber-to-fiber coupling. Options are available for lenses with an AR coating that reduces reflections at the interfaces at the specified wavelengths, minimizing back reflections and insertion losses. Our line of pigtailed ferrules provides an 8° or 0° face angle that is designed to match the GRIN lenses. 

GRIN lenses do not require an air gap to function since the operation of the lens is due to varying indices in the lens itself, rather than the difference in indices between the air and lens. However, the AR coatings on the GRIN lenses and pigtailed ferrules are optimized for a glass-air interface. Therefore, for AR-coated items, an air gap between two lenses or a lens and ferrule is recommended to prevent higher reflections caused by the glass-glass interface. For uncoated items, it is recommended to either put the items in optical contact or use index matching gel to prevent higher reflections. Additionally, in a GRIN lens, all optical paths (refractive index multiplied by distance) are the same due to the radially varying refractive index, in contrast to a spherical or aspheric lens. For information on how to calculate the refractive index as a function of radius, please see the Specs tab.

A ray incident on the front surface of a GRIN lens follows a sinusoidal path along the rod. The "pitch" of the lens is the fraction of a full sinusoidal period that the ray traverses in the lens (i.e., a lens with a pitch of 0.25 has a length equal to 1/4 of a sine wave, which would collimate a point source at the surface of the lens). Our GRIN lenses feature pitches of 0.23 and 0.29, which are just short of focus and just past focus, respectively. For ray diagrams detailing how lenses with different pitches are used, please see the Ray Diagrams tab.

Zero Degree End Faced Lens
The 0.29 pitch lenses include 0° end faces.
GRIN Lens with Facet Angle
The 0.23 pitch lenses include an 8° angled facet to minimize back reflection and compensate for the angular beam deviation from angled fiber ferrules.
Common Specifications
Diameter (D)a 1.8 mm
On-Axis NA (Half-Angle) 0.23
Polarization Preservation 0.99%
Material Oxide Glass
  • Lens Outer Diameter Tolerance: +0.005/-0.010 mm
Item # Pitcha
(P)
Face Angle (θ) Design Wavelength AR Coated Transmittance Effective Focal Lengthb Length (Z) Working Distancec Index
(n1)
√A
(mm-1)
Operating Temperature
GRIN2306A 0.23 630 nm Yesd >89%,
380 - 2000 nm
1.85 mm 4.26 mm 0.234 mm 1.6073 0.339 <350 °C
GRIN2307AC 0.23 780 nm Yesd >97%,
780 ± 15 nm
1.89 mm 4.33 mm 0.238 mm 1.601 0.334  200°C x 1000 hrs
GRIN2308A 0.23 830 nm No >89%,
380 - 2000 nm
1.90 mm 4.35 mm 0.239 mm 1.5986 0.332 <350 °C
GRIN2308AC 0.23 830 nm Yesd >97%,
830 ± 15 nm
1.90 mm 4.34 mm 0.239 mm 1.599 0.332 200°C x 1000 hrs
GRIN2309AC 0.23 980 nm Yese >97%,
980 ± 30 nm
1.91 mm 4.36 mm 0.239 mm 1.597 0.330 200°C x 1000 hrs
GRIN2310A 0.23 1060 nm No >89%,
380 - 2000 nm
1.92 mm 4.39 mm 0.238 mm 1.5940 0.329 <350 °C
GRIN2310AC 0.23 1060 nm Yesd >97%,
1060 ± 30 nm
1.92 mm 4.37 mm 0.238 mm 1.594 0.329 200°C x 1000 hrs
GRIN2313A 0.23 1300 nm Yesf >89%,
380 - 2000 nm
1.94 mm 4.42 mm 0.242 mm 1.5916 0.327 <350 °C
GRIN2315A 0.23 1560 nm Yesf >89%,
380 - 2000 nm
1.94 mm 4.43 mm 0.245 mm 1.5901 0.326 <350 °C
GRIN2906 0.29 630 nm No >89%,
380 - 2000 nm
1.90 mm 5.37 mm 1.411 mm 1.6073 0.339 <350 °C
GRIN2906C 0.29 630 nm Yesd >97%,
630 ± 15 nm
1.90 mm 5.37 mm 1.411 mm 1.607 0.339 200°C x 1000 hrs
GRIN2907C 0.29 780 nm Yesd >97%,
780 ± 15 nm
1.93 mm 5.46 mm 1.440 mm 1.601 0.334 200°C x 1000 hrs
GRIN2908 0.29 830 nm No >89%,
380 - 2000 nm
1.95 mm 5.49 mm 1.449 mm 1.5986 0.332 <350 °C
GRIN2908C 0.29 830 nm Yesd >97%,
830 ± 15 nm
1.95 mm 5.47 mm 1.449 mm 1.599 0.332 200°C x 1000 hrs
GRIN2909C 0.29 980 nm Yese >97%,
980 ± 30 nm
1.96 mm 5.50 mm 1.459 mm 1.597 0.330 200°C x 1000 hrs
GRIN2910 0.29 1060 nm No >89%,
380 - 2000 nm
1.97 mm 5.54 mm 1.471 mm 1.5940 0.329 <350 °C
GRIN2910C 0.29 1060 nm Yesd >97%,
1060 ± 30 nm
1.97 mm 5.51 mm 1.471 mm 1.594 0.329 200°C x 1000 hrs
GRIN2913 0.29 1300 nm Yesf >89%,
380 - 2000 nm
1.98 mm 5.57 mm 1.480 mm 1.5916 0.327 <350 °C
GRIN2915 0.29 1560 nm Yesf >89%,
380 - 2000 nm
1.99 mm 5.59 mm 1.485 mm 1.5906 0.326 <350 °C
  • The "pitch" of the lens is the fraction of a full sinusoidal period that the ray traverses in the lens (i.e., a lens with a pitch of 0.25 has a length equal to 1/4 of a sine wave, which would collimate a point source located at the surface of the lens).
  • Measured from the principal plane to the edge of the lens plus the working distance.
  • The working distance is the distance between the edge of the lens and the focus. It is specified at the design wavelength.
  • These lenses are AR coated at the design wavelength and offer Ravg ≤ 0.25% at this wavelength (0° AOI).
  • These lenses are AR coated at the design wavelength and offer Ravg ≤ 0.50% at this wavelength (0° AOI).
  • These lenses are AR coated for the 1250 - 1650 nm spectral range and offer Ravg ≤ 0.2% over this range.
GRIN Lens Refractive Index Variation

Index as a Function of Radius
The index as a function of radius, as shown in the diagram to the right, may be calculated with the equation:
Index as a Function of Radius
where n1 is the index of refraction on the optical axis, √A is the gradient constant, and r is the radial position (ranging from -D/2 to +D/2, where D is the diameter).

Relating Pitch and Lens Length
The pitch and length of a GRIN lens may be related using the following equation:
Relating Pitch and Lenght
where P is the pitch of the lens and Z is the length of the lens.

The following ray diagrams are results from ZEMAX and are designed to show the uses of Thorlabs' GRIN lenses for various fiber coupling and collimating applications. For more details on the suitablilty for a GRIN lens to a particular application, please contact Technical Support.

GRIN Lenses with Pitch = 0.23

Coupling Collimated Light into a Fiber
Coupling Light with a 0.23 Pitch GRIN Lens
Click to Enlarge
Collimating a Fiber with 0.14 Numerical Aperture
Collimating Light with a 0.23 Pitch GRIN Lens
Click to Enlarge

 

 

1:1 Coupling from Fiber-to-Fiber
One to One Coupling with a 0.23 Pitch GRIN Lens
Click to Enlarge
Off-Axis Performance for Fiber Coupling
Off-Axis Coupling with a 0.23 Pitch GRIN Lens
Click to Enlarge

 


GRIN Lenses with Pitch = 0.29

1:1 Coupling from Fiber-to-Fiber
One-to-One Fiber Coupling with a 0.29 Pitch GRIN Lens
Click to Enlarge
Theoretical Spot Size Resulting from the 1:1 Coupling Shown to the Left
One-to-One Fiber Coupling with a 0.29 Pitch GRIN Lens, Spot Size
Click to Enlarge

GRIN Parts
Click for Details

GRIN Lens, Sleeve, and Pigtailed Ferrule
(Each Sold Separately)

Assembled GRIN Device
Click to Enlarge
We Recommend Using a UV Cured Optical Adhesive When Connecting these Parts

Using GRIN Lenses to Collimate Pigtailed Ferrules

All pigtailed ferrules can be collimated using our selection of GRIN Lenses along with a 51-2800-1800 mating sleeve, available below. This collimator can be assembled by inserting the lens and ferrule into opposing sides of the mating sleeve as shown in the images to the right. Gently bring them into contact to ensure that the faces are parallel, then bring the lens and ferrule apart until the desired focusing is achieved. For ease of assembly, we recommend using our spring-loaded micro V-clamp or tweezers to handle these small cylindrical components.

The SMPF01 and PMPFX series of pigtailed glass ferrules have an 8° face angle which is compatible with the 8° face angle of the GRIN23 series of lenses. The SMPF02 series of ferrules have a 0° face angle which is compatible with the 0° face angle of the GRIN29 lens series.

Use the table below to select between our PM and SM pigtailed ferrules and the corresponding compatible GRIN lenses. Our PM glass ferrules are offered with FC/PC or FC/APC connectors while our SM ferrules are offered with both of these connector types or without a connector.

Selection Guide
Wavelength Face Angle Compatible
GRIN Lensesa
PM Pigtailed Ferrule SM Pigtailed Ferrule
FC/PC FC/APC FC/PC FC/APC No Connector
630 nm GRIN2306A PMPFX1 PMPFX4 - - -
GRIN2906
GRIN2906C
- - - - -
633 nm GRIN2306A - - SMPF0106-FC SMPF0106-APC SMPF0106
GRIN2906
GRIN2906C
- - SMPF0206-FC SMPF0206-APC SMPF0206
780 nm GRIN2307AC PMPFX2 PMPFX5 - - -
GRIN2907C - - - - -
830 nm GRIN2308A
GRIN2308AC
- - SMPF0108-FC SMPF0108-APC SMPF0108
GRIN2908
GRIN2908C
- - SMPF0208-FC SMPF0208-APC SMPF0208
980 nm GRIN2309AC PMPFX7 PMPFX9 - - -
GRIN2909C - - - - -
1064 nm GRIN2310A
GRIN2310AC
PMPFX8 PMPFX10 SMPF0110-FC SMPF0110-APC SMPF0110
GRIN2910
GRIN2910C
- - SMPF0210-FC SMPF0210-APC SMPF0210
1310/1550 nm GRIN2313A
GRIN2315A
- - SMPF0115-FC SMPF0115-APC SMPF0115
GRIN2913
GRIN2915
- - SMPF0215-FC SMPF0215-APC SMPF0215
1550 nm GRIN2315A PMPFX3 PMPFX6 - - -
  • GRIN lenses are sold separately.

Posted Comments:
Hung Cheng  (posted 2024-07-15 16:29:43.36)
Hello: I need the beam profile of this product that is located on the focal plane and has determined the appearance of the light spot when parallel light is incident. However, since I have not purchased a ZMAX license on my computer, I would like to ask if I can obtain it directly from technical support. Thanks!
cdolbashian  (posted 2024-07-19 03:58:29.0)
Thank you for reaching out to us with this inquiry! I have contacted you directly with these data.
Cheng Hung  (posted 2023-10-26 02:56:41.52)
How does the light propagate after the combanation of the GRIN2308A and SMPF0108-APC? Will it be collimated light or focus at the focal point of the grin lens? Thank you!
cdolbashian  (posted 2023-11-08 12:54:16.0)
Thank you for reaching out to us with this inquiry. For the combination of components you have chosen here, if placed correctly at the working distance we specify, you should expect collimation of your light. I have contacted you directly with some figures which might help to clarify the performance and spacing required for this component.
user  (posted 2022-12-07 13:24:05.157)
Hello, Could you make a grin lens at 1550nm with AR coating from 1250nm to 1650nm, face angle at 0 degrees, and with an effective focal length of 0.95mm please? That would be highly appreciated. Feel free to contact me directly. Thanks!
cdolbashian  (posted 2022-12-15 01:46:48.0)
Thank you for reaching out to us with this custom request. I have reached out to you directly to discuss it. For future custom requests, please contact techsales@thorlabs.com.
Yan yue  (posted 2022-03-07 16:48:22.67)
Hello,how you calculate the numerical aperture,ratio of radius to effective focal length?
Jie Liu  (posted 2022-01-24 11:31:19.403)
Hello,I just want to know it can be used for the wavelength of 3~5μm and 8-14μm。
赵 子嘉  (posted 2021-10-21 23:52:03.32)
需求此款透镜5件,请联系
YLohia  (posted 2021-12-22 02:56:49.0)
Thank you for contacting Thorlabs. An applications engineer from our team in China (techsupport-cn@thorlabs.com) will discuss this directly with you.
Brandon Grinkemeyer  (posted 2021-08-16 15:49:32.763)
Dear Thorlabs, Would it be possible to reduce the length of the GRIN2906 to something like 5mm for us? Could you also attach it to a pigtailed ferrule fiber with a connector? Best, Brandon Grinkemeyer
cdolbashian  (posted 2021-08-27 08:34:39.0)
Thank you for contacting us at Thorlabs Brandon. Unfortunately changing the length of the grin lens would require us to also redesign the gradient itself so that light is still collimated over that length. As this is the case, we unfortunately cannot offer a shorter version of the GRIN lens at this time. We are always hungry for feedback so we do appreciate the request/suggestion.
Daniel Gallego  (posted 2021-07-05 09:17:48.903)
Hello, is it possible to buy a preassembled pigtailed GRIN fiber optic coupler? We need to have a 1:1 coupling from a 1550 optical fiber (FC/APC) into a 10umx10um device. We would like to use the GRIN2915 as its working distance is longer than the grin lenses with 0.23 pitch. Thanks.
YLohia  (posted 2021-07-07 02:59:05.0)
Hello, thank you for contacting Thorlabs. Custom products can be requested by emailing your local Thorlabs Tech Support group (in your case, europe@thorlabs.com) or by using the red "Request Quote" button above. We will discuss the possibility of offering this customization directly.
ARTEM SHCHERBAN  (posted 2021-04-19 15:11:45.643)
To Whom It May Concern, I would like to know if I can use this type of GRIN lens for wavelength of 1450nm?
YLohia  (posted 2021-04-21 02:23:50.0)
Hello, thank you for contacting Thorlabs. The GRIN lens that you specifically inquired about (GRIN2315A) has a broadband AR-coating for 1250 - 1650 nm, which is suitable for 1450 nm. However, the design wavelength being 1550 nm means that the performance (specifically the effective focal length) at 1450 nm will be different than what is specified. You may use the Zemax file for this lens (provided in the documents link) to model the performance in your specific application for 1450 nm.
ChiWai Chu  (posted 2020-02-27 08:53:12.76)
May I know whether this is applicable to 635nm light?
nbayconich  (posted 2020-03-02 03:47:24.0)
Thank you for contacting Thorlabs, the GRIN2906 can be used with 635nm light sources however note that the effective focal length of the lens was designed at 630nm so you will see a slight focal shift at 635nm.
user  (posted 2019-04-16 06:10:51.5)
Hello, what is the replacement product for the 50-1800-126 - Glass Ferrule, 1.8 x 0.126 x 10mm . Please feel free to contact me directly. Best regards Pierre Deslandes
YLohia  (posted 2019-04-16 09:54:28.0)
Hello Pierre, thank you for contacting Thorlabs. We tried to reach out to you directly regarding this but your email address supplied was invalid. Please reach out to your local Thorlabs Technical Support team (in this case, techsupport.fr@thorlabs.com) for further information.
wzhang  (posted 2018-11-30 11:31:56.74)
Is it possible to get a smaller beam waist (5 micron) using GRIN lens? We have a device with an active area is about 10 micron.
YLohia  (posted 2019-01-31 02:29:14.0)
Hello, thank you for contacting Thorlabs. Are you asking about the collimated beam diameter or the focused spot size? What wavelength are you working with? What fiber are you using? We reached out to you directly to discuss your application and gather more details.
sjjin  (posted 2016-04-06 20:00:02.277)
Hi, What is the reflectivity of the GRIN2308A? Is it possible to get AR coating for this? Thanks.
besembeson  (posted 2016-04-07 10:18:23.0)
Response from Bweh at Thorlabs USA: This is uncoated so you should expect about 4% reflectivity per surface. I will contact you regarding the special AR coated version.
ken.berglund  (posted 2016-03-01 11:51:54.64)
Can I use these for shorter wavelength (480 - 540 nm)?
besembeson  (posted 2016-03-02 05:31:43.0)
Response from Bweh at Thorlabs USA. It might still be suitable depending on your application. The transmission is good at those lower wavelengths. I will contact you to discuss your application.
gwenael.gaborit  (posted 2015-10-19 06:18:13.05)
Would it be possible to get some angle polished Grin lenses with AR coating @1550 nm with a pitch of 0.155? Sincerely yours, Gwenaël GABORIT
besembeson  (posted 2015-10-27 06:20:49.0)
Response from Bweh at Thorlabs USA: I will contact you regarding this special quotation.
hendrick.thiem  (posted 2015-08-07 15:18:37.67)
Hi. Is it possible to get an AR-Coating for the GRIN2306A or GRIN2906 as it is realized in 50-630 GRIN-Fiber-Pigtail?
besembeson  (posted 2015-08-19 04:10:05.0)
Response from Bweh at Thorlabs USA: Yes we should be able to provide this. I will followup by email.
pmm  (posted 2014-12-08 05:31:34.907)
Do you have any plans for a GRIN lens optimized around 2 µm? Can you give any comments on how the performancve will be if the 1560 nm GRIN is used at such longer wavelengths?
besembeson  (posted 2014-12-24 02:46:46.0)
Response from Bweh at Thorlabs USA: We don't have plans currently for such a GRIN. The transmission will be >89% up to 2um. I won't also expect the performance to vary that much. I will follow up with you by email with Zemax spot diagrams at 1.56um and 2um and to further discuss your application.
nikiforov.oleg  (posted 2014-11-24 11:44:55.803)
Hi, which is the best way for fixing the GRIN lens and the pigtailed ferrule in the sleeve? UV glue or something similar?
jlow  (posted 2014-11-25 11:06:41.0)
Response from Jeremy at Thorlabs: Typically UV-cured optical adhesives are used. You can find them on our website at http://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=196
sivelinu  (posted 2014-08-28 13:29:02.827)
Hi I want to make collimated beam with GRIN lens(2315A or 2915). Could I know the working distance?
jlow  (posted 2014-08-28 10:12:56.0)
Response from Jeremy at Thorlabs: The working distance of the lenses are located in the table under the "Specs" tab
mn  (posted 2014-01-09 14:35:56.933)
Hi I was just wondering if you have any figures for the insertion loss for using this GRIN lense to couple two fibres such as pigtailed fibres such as SM600?
jlow  (posted 2014-01-23 04:41:30.0)
Response from Jeremy at Thorlabs: There are a lot of things that go into creating a good coupling situation. As a general rule it is fairly easy to get 50% coupling (3dB loss) and you can get 90% coupling (~0.46dB loss) if you have a very good fixtures. On our single mode GRIN fiber collimator page, we also added some experimental data of pair performance insertion loss as a function of separation distance to give an idea of how these perform: http://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=1340.
Laurie  (posted 2009-02-26 12:21:29.0)
Response from Laurie at Thorlabs to harvardmichael: Thank you for your interest in our products. At this time, we do not offer a GRIN lens at 1064 nm.
harvardmichael  (posted 2009-02-26 09:24:56.0)
do you have 1064 Grin lens? how is the price?
Laurie  (posted 2008-03-25 07:30:31.0)
Response from Laurie at Thorlabs to carpiemo: Thorlabs does have European warehouses. The closest to you in Spain would be our Munich, Germany warehouse. Pricing in euros is available via the pull down menu in the upper right corner of our webpages. All of these items are currently available from our German facilities and would ship today if you placed an order. The phone number for sales at that facility is +49 (0) 8131-5956-0. Thank you for your interest in our products!
carpiemo  (posted 2008-03-25 04:33:25.0)
Were working in a project with the ESA (European Space Agency) and we need more info about some products. First of all, we want to know the prize, the delivery time and if it is possible to buy this components from Spain or we have to demand them through other distributors, of the next reference component: Grin lenses
technicalmarketing  (posted 2007-11-08 15:33:20.0)
Unfortunately, we dont offer a pigtailed grin collimator for use at 1064 nm. Thorlabs does offer a single mode pigtailed solution for collimation of 1064nm light: CFS2-1064-FC, CFS5-1064-FC, CFS11-1064-FC, and CFS18-1064-FC. For collimation over a range of wavelengths try our adjustable collimators: The PAF series of FiberPort and the CFC series Snap-On collimation packages.
liuvic6  (posted 2007-11-08 03:44:38.0)
Is it grin collimator used for 1064nm wavelength region provided by your company? Is there a pigtailed grin lens adapted for 1000-1200nm wavelength region? Thanks!
acable  (posted 2007-01-12 19:30:58.0)
The GRIN pigtailed collimators should appear in the Related Products, please replace fiber patch cables and move the cable to the Reltaed Items tab.

Fiber Collimator Selection Guide

Click on the collimator type or photo to view more information about each type of collimator.

Type Description
Fixed FC, APC, or SMA Fiber Collimators Fixed SMA Fiber Collimator These fiber collimation packages are pre-aligned to collimate light from an FC/PC-, FC/APC-, or SMA-terminated fiber. Each collimation package is factory aligned to provide diffraction-limited performance for wavelengths ranging from 405 nm to 4.55 µm. Although it is possible to use the collimator at detuned wavelengths, they will only perform optimally at the design wavelength due to chromatic aberration, which causes the effective focal length of the aspheric lens to have a wavelength dependence.
Air-Spaced Doublet, Large Beam Collimators Air-Spaced Doublet Fiber Collimator For large beam diameters (Ø5.3 - Ø8.5 mm), Thorlabs offers FC/APC, FC/PC, and SMA air-spaced doublet collimators. These collimation packages are pre-aligned at the factory to collimate a laser beam propagating from the tip of an FC or SMA-terminated fiber and provide diffraction-limited performance at the design wavelength.
Triplet Collimators Triplet Fiber Collimator Thorlabs' High Quality Triplet Fiber Collimation packages use air-spaced triplet lenses that offer superior beam quality performance when compared to aspheric lens collimators. The benefits of the low-aberration triplet design include an M2 term closer to 1 (Gaussian), less divergence, and less wavefront error.
Achromatic Collimators for Multimode Fiber Triplet Fiber Collimator Thorlabs' High-NA Achromatic Collimators pair a meniscus lens with an achromatic doublet for high performance across the visible spectrum with low spherical aberration. Designed for use with high-NA multimode fiber, these collimators are ideal for Optogenetics and Fiber Photometry applications.
Reflective Collimators Reflective Fiber Collimator Thorlabs' metallic-coated Reflective Collimators are based on a 90° off-axis parabolic mirror. Mirrors, unlike lenses, have a focal length that remains constant over a broad wavelength range. Due to this intrinsic property, a parabolic mirror collimator does not need to be adjusted to accommodate various wavelengths of light, making them ideal for use with polychromatic light. Our reflective collimators are ideal for collimating single mode fiber but are not recommended for coupling into single mode fiber. We also offer a compact version of the protected-silver-coated reflective collimators that is directly compatible with our 16 mm cage system.
FiberPorts Fiberport Fiber Collimator These compact, ultra-stable FiberPort micropositioners provide an easy-to-use, stable platform for coupling light into and out of FC/PC, FC/APC, or SMA terminated optical fibers. It can be used with single mode, multimode, or PM fibers and can be mounted onto a post, stage, platform, or laser. The built-in aspheric or achromatic lens is available with five different AR coatings and has five degrees of alignment adjustment (3 translational and 2 pitch). The compact size and long-term alignment stability make the FiberPort an ideal solution for fiber coupling, collimation, or incorporation into OEM systems.
Adjustable Fiber Collimators Adjustable Fiber Collimator These collimators are designed to connect onto the end of an FC/PC, FC/APC, or SMA connector and contain an AR-coated aspheric lens. The distance between the aspheric lens and the tip of the fiber can be adjusted to compensate for focal length changes or to recollimate the beam at the wavelength and distance of interest.
Achromatic Fiber Collimators with Adjustable Focus large beam collimators Thorlabs' Achromatic Fiber Collimators with Adjustable Focus are designed with an effective focal length (EFL) of 20 mm, 40 mm, or 80 mm, have optical elements broadband AR coated for one of three wavelength ranges, and are available with FC/PC, FC/APC, or SMA905 connectors. A four-element, air-spaced lens design produces superior beam quality (M2 close to 1) and less wavefront error when compared to aspheric lens collimators. These collimators can be used for free-space coupling into a fiber, collimation of output from a fiber, or in pairs for collimator-to-collimator coupling over long distances, which allows the beam to be manipulated prior to entering the second collimator.
Zoom Fiber Collimators Zoom Fiber Collimator These collimators provide a variable focal length between 6 and 18 mm, while maintaining the collimation of the beam. As a result, the size of the beam can be changed without altering the collimation. This universal device saves time previously spent searching for the best suited fixed fiber collimator and has a very broad range of applications. They are offered with FC/PC, FC/APC, or SMA905 connectors with three different antireflection wavelength ranges to choose from.
Single Mode Pigtailed Collimators Pigtailed Fiber Collimator Our single mode pigtailed collimators come with one meter of fiber, consist of an AR-coated aspheric lens pre-aligned with respect to a fiber, and are collimated at one of eight wavelengths: 532 nm, 633 nm, 780 nm, 850 nm, 1030 nm, 1064 nm, 1310 nm, or 1550 nm. Although it is possible to use the collimator at any wavelength within the coating range, the coupling loss will increase as the wavelength is detuned from the design wavelength.
Polarization Maintaining Pigtailed Collimators Our polarization maintaining pigtailed collimators come with one meter of fiber, consist of an AR-coated aspheric lens pre-aligned with respect to a fiber, and are collimated at one of five wavelengths: 633 nm, 780 nm, 980 nm, 1064 nm, or 1550 nm. Custom wavelengths and connectors are available as well. A line is engraved along the outside of the housing that is parallel to the fast axis. As such, it can be used as a reference when polarized light is launched accordingly. Although it is possible to use the collimator at any wavelength within the coating range, the coupling loss will increase as the wavelength is detuned from the design wavelength.
GRIN Fiber Collimators GRIN Fiber Collimator Thorlabs offers gradient index (GRIN) fiber collimators that are aligned at a variety of wavelengths from 630 to 1550 nm and have either FC terminated, APC terminated, or unterminated fibers. Our GRIN collimators feature a Ø1.8 mm clear aperture, are AR-coated to ensure low back reflection into the fiber, and are coupled to standard single mode or graded-index multimode fibers.
GRIN Lenses GRIN Lens These graded-index (GRIN) lenses are AR coated for applications at 630, 830, 1060, 1300, or 1560 nm that require light to propagate through one fiber, then through a free-space optical system, and finally back into another fiber. They are also useful for coupling light from laser diodes into fibers, coupling the output of a fiber into a detector, or collimating laser light. Our GRIN lenses are designed to be used with our Pigtailed Glass Ferrules and GRIN/Ferrule sleeves.
Back to Top

Single Wavelength GRIN Lenses, 8° Face Angle

These GRIN lenses have an 8° face angle and are designed for use at 630, 780, 830, 980, 1060, 1300, or 1560 nm. Both uncoated and AR coated options are available. The 8° face angle maximizes the return loss by back reflecting the incident light at a non-normal angle and are recommended for building collimators. The 1300 nm and 1560 nm lenses are particularly suited for telecom applications due to their ease of use with small beams and negligible chromatic aberration over telecom wavelengths. 

Item #a Design Wavelength AR Coating Pitch Face Angle Effective Focal Lengthb Working Distancec
GRIN2306A 630 nm 630 nm 0.23 1.85 mm 0.234 mm
GRIN2307AC 780 nm 780 nmd 1.89 mm 0.238 mm
GRIN2308A 830 nm N/A 1.90 mm 0.239 mm
GRIN2308AC 830 nm 830 nmd 1.90 mm 0.239 mm
GRIN2309AC 980 nm 980 nme 1.91 mm 0.239 mm
GRIN2310A 1060 nm N/A 1.92 mm 0.238 mm
GRIN2310AC 1060 nm 1060 nmd 1.92 mm 0.238 mm
GRIN2313A 1300 nm 1250 - 1650 nmf 1.94 mm 0.242 mm
GRIN2315A 1560 nm 1250 - 1650 nmf 1.94 mm 0.245 mm
  • Complete specifications may be found on the Specs tab above.
  • Measured from the principal plane to the edge of the lens plus the working distance.
  • The working distance is the distance between the edge of the lens and the focus. It is specified at the design wavelength.
  • These lenses offer Ravg ≤ 0.25% at the specified wavelength (0° AOI).
  • These lenses offer Ravg ≤ 0.50% at the specified wavelength (0° AOI).
  • These lenses offer Ravg ≤ 0.2% over this spectral range.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
GRIN2306A Support Documentation
GRIN2306AGRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 630 nm Design Wavelength, AR Coated: 630 nm
$49.90
7-10 Days
GRIN2307AC Support Documentation
GRIN2307ACNEW!GRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 780 nm Design Wavelength, AR Coated: 780 nm
$53.00
Today
GRIN2308A Support Documentation
GRIN2308AGRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 830 nm Design Wavelength, Uncoated
$49.90
Today
GRIN2308AC Support Documentation
GRIN2308ACNEW!GRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 830 nm Design Wavelength, AR Coated: 830 nm
$53.00
Today
GRIN2309AC Support Documentation
GRIN2309ACNEW!GRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 980 nm Design Wavelength, AR Coated: 980 nm
$59.00
Today
GRIN2310A Support Documentation
GRIN2310AGRIN Lens, Ø1.8 mm, 0.23 Pitch, 8­°, 1060 nm Design Wavelength, Uncoated
$49.90
Today
GRIN2310AC Support Documentation
GRIN2310ACNEW!GRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 1060 nm Design Wavelength, AR Coated: 1060 nm
$53.00
Today
GRIN2313A Support Documentation
GRIN2313AGRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 1300 nm Design Wavelength, AR Coated: 1250 - 1650 nm
$43.36
Today
GRIN2315A Support Documentation
GRIN2315AGRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 1560 nm Design Wavelength, AR Coated: 1250 - 1650 nm
$43.36
Today
Back to Top

Single Wavelength GRIN Lenses, 0° Face Angle

These GRIN lenses have a 0° face angle and are designed for use at 630, 780, 830, 980, 1060, 1300, or 1560 nm. Both uncoated and AR coated options are available. They are easy to align and are recommended for general fiber-to-fiber coupling. The 1300 nm and 1560 nm lenses are particularly suited for telecom applications due to their ease of use with small beams and negligible chromatic aberration over telecom wavelengths. 

Item #a Design Wavelength AR Coating Pitch Face Angle Effective Focal Lengthb Working Distancec
GRIN2906 630 nm N/A 0.29 1.90 mm 1.411 mm
GRIN2906C 630 nm 630 nmd 1.90 mm 1.411 mm
GRIN2907C 780 nm 780 nmd 1.93 mm 1.440 mm
GRIN2908 830 nm N/A 1.95 mm 1.449 mm
GRIN2908C 830 nm 830 nmd 1.95 mm 1.449 mm
GRIN2909C 980 nm 980 nme 1.96 mm 1.459 mm
GRIN2910 1060 nm N/A 1.97 mm 1.471 mm
GRIN2310C 1060 nm 1060 nmd 1.97 mm 1.471 mm
GRIN2913 1300 nm 1250 - 1650 nmf 1.98 mm 1.480 mm
GRIN2915 1560 nm 1250 - 1650 nmf 1.99 mm 1.485 mm
  • Complete specifications may be found on the Specs tab above.
  • Measured from the principal plane to the edge of the lens plus the working distance.
  • The working distance is the distance between the edge of the lens and the focus. It is specified at the design wavelength.
  • These lenses offer Ravg ≤ 0.25% at the specified wavelength (0° AOI).
  • These lenses offer Ravg ≤ 0.50% at the specified wavelength (0° AOI).
  • These lenses offer Ravg ≤ 0.2% over this spectral range.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
GRIN2906 Support Documentation
GRIN2906GRIN Lens, Ø1.8 mm, 0.29 Pitch, 0°, 630 nm Design Wavelength, Uncoated
$44.54
Today
GRIN2906C Support Documentation
GRIN2906CNEW!GRIN Lens, Ø1.8 mm, 0.29 Pitch, 0°, 630 nm Design Wavelength, AR Coated: 630 nm
$49.00
Today
GRIN2907C Support Documentation
GRIN2907CNEW!GRIN Lens, Ø1.8 mm, 0.29 Pitch, 0°, 780 nm Design Wavelength, AR Coated: 780 nm
$49.00
Today
GRIN2908 Support Documentation
GRIN2908GRIN Lens, Ø1.8 mm , 0.29 Pitch, 0°, 830 nm Design Wavelength, Uncoated
$44.54
Today
GRIN2908C Support Documentation
GRIN2908CNEW!GRIN Lens, Ø1.8 mm, 0.29 Pitch, 0°, 830 nm Design Wavelength, AR Coated: 830 nm
$49.00
Today
GRIN2909C Support Documentation
GRIN2909CNEW!GRIN Lens, Ø1.8 mm, 0.29 Pitch, 0°, 980 nm Design Wavelength, AR Coated: 980 nm
$54.00
Today
GRIN2910 Support Documentation
GRIN2910GRIN Lens, Ø1.8 mm, 0.29 Pitch, 0°, 1060 nm Design Wavelength, Uncoated
$44.54
Today
GRIN2910C Support Documentation
GRIN2910CNEW!GRIN Lens, Ø1.8 mm, 0.29 Pitch, 0°, 1060 nm Design Wavelength, AR Coated: 1060 nm
$49.00
Today
GRIN2913 Support Documentation
GRIN2913GRIN Lens, Ø1.8 mm, 0.29 Pitch, 0°, 1300 nm Design Wavelength, AR Coated: 1250 - 1650 nm
$42.18
Today
GRIN2915 Support Documentation
GRIN2915GRIN Lens, Ø1.8 mm, 0.29 Pitch, 0°, 1560 nm Design Wavelength, AR Coated: 1250 - 1650 nm
$42.18
Today
Back to Top

GRIN Lens / Ferrule Sleeves

  • Borosilicate Glass
  • 10.0 mm Length
  • 1.818 mm Internal Diameter

The 51-2800-1800 sleeve is designed to easily mate any one of our GRIN lenses to a single mode (item # prefix SMPF) or polarization-maintaining (item # prefix PMPF) pigtailed glass ferrule. The borosilicate glass is transparent to UV light, allowing curing of NOA68 or NOA61 optical adhesive inside the sleeve. See here for our complete selection of optical adhesives.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
51-2800-1800 Support Documentation
51-2800-1800GRIN/Ferrule Sleeve, 1.818 mm Internal Diameter, 10 mm Length, Borosilicate Glass
$7.19
Today