Ø1.5" Post Bracket Platforms


  • Sturdy Platforms for Our Ø1.5" Solid Stainless Steel Posts
  • Contains 1/4"-20 (M6) Tapped Holes, Clearance Holes, and Clearance Slots
  • Coarse Height Adjustment Using Quick-Release Handle
  • Fine Height Adjustment Using Adjustable Height Collar

C1515

C1519

Posts & Bases Sold Separately

1.75"
(44.4 mm)
Vertical
Adjustment

0.32"
(8.2 mm)
Vertical
Adjustment

Adjustable Height Collar

Application Idea

Mounting Platform with Adjustable Height

C1515 Bracket
with PSHA
Adjustable
Height Collar

PSHA

C15QR

Quick-Release Handle

Related Items


Please Wait

Features

  • C1515(/M) and C1519(/M): Provide a Rigid Horizontal Mounting Platform for our Ø1.5" Posts (Sold Separately)
  • PSHA(/M): Provides Fine Height Adjustment
  • C15QR(/M): Quick-Release Handle for Fast and Repeated Positioning of Post Clamps

The C1515(/M) and C1519(/M) Manually Adjusted Horizontal Mounting Platforms offer a generous array of 1/4"-20 (M6) mounting holes. When final positioning is achieved, the clamp locking mechanism is actuated with a quick-release handle. These platforms are a perfect alternative to our precision Lab Jacks when fine tuning of the position is not required.

The Quick-Release Handle is included with the C1515(/M) and C1519(/M) and is also available separately below. The handle allows for a simple and reliable way of securing these clamps to a post. It is 2.03" (51.4 mm) long and contains a 1/4"-20 (M6) threaded stud that engages the part by simply rotating the handle. Once the handle is tightened to secure a clamp to a post, the internal ratchet-type mechanism allows for the handle's rotational position to be adjusted without actuating the mounting stud. Simply pull the handle outwards to disengage it from the mounting stud then rotate it to a more convenient position. This feature ensures that the handle will always be accessible to the user.

The PSHA(/M) Adjustable Height Collar offers increased control over positioning. The PSHA acts as a fine height adjuster with a resolution of 0.025" (0.64 mm) per revolution of the actuator ring.


Posted Comments:
Carol Johnson  (posted 2023-03-03 16:08:06.213)
Can I take off the handle and replace it with a 1/4-20 screw? That is, all I want is to place a platform on top of a 1.5" optical post. Or if the handle stays, is there a way to lock it out from "the Boss's fingers"?
jdelia  (posted 2023-03-13 03:46:23.0)
Thank you for contacting Thorlabs. Yes, the handle on the C1519 can be manually replaced with a 1/4"-20 threaded screw as the handle does utilize a 1/4"-20 threaded stud at the end.
jwyeo  (posted 2013-07-24 01:47:52.817)
South Korea because she was English, but please understand the seotulji In Korea, the company that sold the product to you? Detailed design drawings for this product if you Please send me a catalog or
cdaly  (posted 2013-07-24 17:06:00.0)
Response from Chris at Thorlabs: Thank you for your feedback. We have multiple mechanical drawings available for these parts which can be accessed by clicking on the icon next to the part number or in the documents tab which looks like this: http://www.thorlabs.com/images/Document_icon15px.png
bdada  (posted 2011-09-30 13:31:00.0)
Response from Buki at Thorlabs: Thank you for bringing this matter to our attention. We will correct the drawing.
kandemir  (posted 2011-09-30 10:30:08.0)
Hello, I just realised a inch to mm calculation failure on Drawing of C1505/M, on positions for the Mounting Slots M6 0,44" is given as 3,6mm but it is 11,176mm this value is correct on 3D model... Thank you.
Back to Top

Ø1.5" Mounting Post Bracket

  • Seven 1/4"-20 (M6) Tapped Holes
  • Two 1/4" (M6) Clearance Holes
  • Four 1/4" (M6) Clearance Slots

The C1515(/M) fits any Ø1.5" diameter post. The angle bracket provides an array of mounting options including seven 1/4"-20 (M6) mounting holes, two 1/4" (M6) clearance holes, and four 1/4" (M6) clearance slots. A quick-release handle [Item# C15QR(/M)] is used to secure the clamp in place once the desired height has been reached. 

The height of the platform can be adjusted up or down within a 0.55" (14.0 mm) adjustment range by loosening the 3/16" (5 mm) cap screws connecting the bracket to the clamp. 

Please note that posts are sold separately.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
C1515 Support Documentation
C1515Ø1.5" Mounting Post Bracket, 1/4"-20 Taps
$117.61
Lead Time
+1 Qty Docs Part Number - Metric Price Available
C1515/M Support Documentation
C1515/MØ1.5" Mounting Post Bracket, M6 Taps
$117.61
Today
Back to Top

Ø1.5" Adjustable Platform

  • 25 1/4"-20 (M6) Tapped Holes on 0.50" (12.5 mm) Centers
  • 1.75" Vertical Adjustment Range

This manually adjusted platform is intended for applications that do not require the precision or flexibility of a laboratory jack. When locked, this platform provides a very stable 2.85" x 2.85" (72.4 mm x 72.4 mm) work surface.

One 1/4"-20 (M6) screw and a quick-release handle [Item# C15QR(/M)] are used to establish the platform height. The top cap screw is provided to add pre-tension. This allows the user to set how loose the clamp will be when sliding it down the post. The bottom handle is used to secure the clamp in place once the desired height has been reached. 

Please note that posts are sold separately.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
C1519 Support Documentation
C1519Ø1.5" Adjustable Height Platform, 1/4"-20 Taps
$116.42
Today
+1 Qty Docs Part Number - Metric Price Available
C1519/M Support Documentation
C1519/MØ1.5" Adjustable Height Platform, M6 Taps
$116.42
Today
Back to Top

Ø1.5" Adjustable Height Collar

PSHA on Post, Post Bracket
Click to Enlarge

PSHA on a Ø1.5" Post Below the C1515 Mounting Post Bracket
  • 0.025" (0.64 mm) Travel per Revolution
  • 0.32" (8.2 mm) Vertical Adjustment Range

The PSHA(/M) Adjustable Height Ø1.5" Post Collar offers a convenient height adjustment for post mounted hardware. An easy-to-access actuator ring allows fine height adjustment at 0.025" (0.64 mm) per revolution. This collar also allows components to be freely rotated without changing height.

To use, slip the collar over a Ø1.5" post and hold at the desired height. Tighten the 1/4"-20 (M6) cap screw to secure the collar's position on the post via the flexure clamp. Place an optomechanic around the post on top of the collar and twist the actuator ring to adjust the component's height. The height can be locked by tightening the 8-32 setscrew with a 5/64" (2 mm) hex. The nylon ring on top of the collar prevents marring while adjusting the height.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
PSHA Support Documentation
PSHAAdjustable Height Collar for Ø1.5" Posts, 1/4"-20 Locking Screw
$76.03
Today
+1 Qty Docs Part Number - Metric Price Available
PSHA/M Support Documentation
PSHA/MAdjustable Height Collar for Ø1.5" Posts, M6 x 1.0 Locking Screw
$76.03
Today
Back to Top

Quick-Release Handle


Click for Details
Left: C15QR Quick-Release Handle Being Attached to the C1511 Post Mounting Clamp
Right: Pull Back to Rotate the Position of the Handle
  • Quick-Release Handle for Fast and Repeated Positioning of Post Clamps
  • Compatible with Ø1" (Ø25.0 mm) or Ø1.5" Post Clamps that Incorporate a 1/4"-20 (M6) Clamping Screw
  • Provides More Control and Feel when Locking and Unlocking a Clamp
  • Handle can be Rotated Without Actuating the Locking Screw
  • 1/4"-20 (M6) Threads

The C15QR(/M) Quick-Release Handle provides a simple and reliable way of securing a flexure-based Ø1" (Ø25.0 mm) or Ø1.5" post clamp. In many cases a cap screw is used to lock a flexure-based clamp in place on a post, which requires a balldriver for adjustments. Depending on the mounted load, using a balldriver can be difficult, or even unsafe. This quick-release handle mitigates this problem by allowing the clamp to be hand-tightened, ensuring better control over the amount of torque applied to tighten or loosen the clamp. This also decreases the amount of time needed for basic setup and alignment by eliminating the need for additional balldrivers and allowing for a quick way to secure a clamp.

Easily installed by replacing the 1/4"-20 (M6) locking screw in a post clamp, the 2.03" (51.4 mm) long handle contains a 1/4"-20 (M6) threaded stud that engages a part by rotating the handle. Once the handle is tightened to secure a clamp to a post, the internal ratchet-type mechanism allows for the handle's rotational position to be adjusted without actuating the mounting stud. Simply pull the handle outwards to disengage it from the mounting stud, as shown in the image to the right, then rotate it to a more convenient position. This feature ensures that the handle will always be accessible to the user.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
C15QR Support Documentation
C15QRQuick-Release Handle, 2.03" Long, 1/4"-20 Threads
$11.53
Today
+1 Qty Docs Part Number - Metric Price Available
C15QR/M Support Documentation
C15QR/MQuick Release Handle, 51.4 mm Long, M6 x 1.0 Threads
$11.53
Today