Right-Angle Mounting Adapters for Breadboards
![](https://www.thorlabs.com/Images/GuideImages/10242_Breadboard_Right-Angle.jpg)
- Stably Mount Small or Large Components at 90°
- Slotted, Counterbored, and Tapped Holes Enable
Virtually Any Configuration - Fabricated from Black Anodized Aluminum
AP90RL
Large Right-Angle Bracket
AB90A
Right-Angle Bracket
VB01A
Vertical Bracket
AP90
Right-Angle Plate
Two AB90 Brackets Mounting an MB1218 Breadboard to an Optical Table
![](../../images/loading-red.gif)
Please Wait
The brackets and plates featured on this page allow for our Solid Aluminum Breadboards to be mounted at 90° to an optical table. The mounting bracket or plate most appropriate for breadboard mounting depends on the size of the breadboard and the setup. For example, the AP90RL is ideal for use with larger breadboards requiring central support, whereas the VB01A is ideal for smaller breadboards requiring outer support. We recommend mounting only our smallest breadboards using the small right-angle brackets and plates.
All parts shown here are constructed from single aluminum blocks, providing exceptional precision and rigidity. Dimensions of each bracket and plate are provided in the PDF drawing under Docs (), located next to the Part Number, below. Each mounting bracket or plate can be attached to our solid aluminum breadboards using our cap screws and balldrivers.
Posted Comments: | |
Roland D'Entremont
 (posted 2021-10-23 14:42:53.567) The model for VB01A/M has incorrect dimension between the center tapped hole and the clearance hole above it.
In other words the hole is not spaced at 12.5mm. It is 14.94. making the top M6 to bottom M6 tapped hole spaces at 102.41mm instead of 100mm. azandani
 (posted 2021-11-04 11:03:12.0) Hello Roland, thank you for contacting Thorlabs. Although the specific dimensions mentioned are not specified in the CAD file we provide, you are absolutely correct, the spacing between the center tapped hole and the clearance hole is indeed 14.94 mm. This makes the total distance between the first tapped M6 hole to the last M6 tapped hole 102.41 mm. |
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
- Mount Large Breadboards at a 90° Angle
- One-Piece Construction for Excellent Rigidity
- Parallel and Perpendicular Within 0.003" (0.07 mm)
- 6", 11.75", or 18" Brackets Available
- Each Bracket Sold Individually
These Vertical Brackets are designed to mount any of our aluminum breadboards vertically on an optical table. The edges contain 1/4" (M6) clearance holes and 1/4"-20 (M6) tapped holes at regular spacings, providing a high degree of mounting flexibility. The VB01A(/M) has three 1/4"-20 (M6) tapped holes along the 45° edge for additional mounting options. 6", 11.75", and 18" tall brackets are available.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
![AP90RL Holding Breadboard](https://www.thorlabs.com/images/TabImages/Right-Angle_Bracket_A3-150.jpg)
Click to Enlarge
Two AP90RL Brackets Connected by an Arched Slot
- Large Mounting Surface with Tapped Holes on Front, Sides, and Top
Two Arched Slots for Rotating Base by up to ±50°- One-Piece Aluminum Construction for Excellent Rigidity
- Parallel and Perpendicular to Within 0.002" (0.05 mm)
- Physical Dimensions: 5.00" x 3.40" x 7.00" (127.0 mm x 86.4 mm x 177.8 mm)
The AP90RL(/M) Large Angle Bracket is a heavy-duty component ideal for mounting breadboards and other bulky optomechanics at right angles to an optical table. The front, sides, and top contain a generous array of 1/4"-20 (M6) tapped holes and clearance holes, and the front additionally provides two parallel 2.40" (61 mm) long clearance slots. The base contains two 1/4"-20 (M6) clearance slots and five clearance holes, as well as two arched 1/4"-20 (M6) slots that provide continuous rotation of ±50° prior to fastening the bracket down.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
- One-Piece Aluminum Construction for Excellent Rigidity
- Angled Rear Support Structure Reinforces Mounted Optomechanics
- Parallel and Perpendicular to Within 0.002" (0.05 mm)
- Physical Dimensions:
- AP90(/M): 2.88" x 2.50" x 3.00" (73.2 mm x 63.5 mm x 76.2 mm)
- AP90L(/M): 8.80" x 2.50" x 3.00" (223.5 mm x 63.5 mm x 76.2 mm)
The AP90(/M) Right-Angle Plate is an ideal solution for building sturdy three-dimensional optomechanical assemblies that require vertical positioning. This plate provides four 1/4"-20 (M6) clearance slots, seven 1/4"-20 (M6) tapped holes, and two 1/4"-20 (M6) counterbores oriented at 90° from the optical table surface. Its base contains two 1.30" (34 mm) long, 1/4"-20 (M6) clearance slots and two 1/4"-20 (M6) counterbores for mounting to an optical table.
Our AP90L(/M) Large Right-Angle Plate is a heavy-duty mount, capable of holding breadboards at 90° relative to an optical table's surface. This plate provides a generous array of 31 1/4"-20 (M6) tapped holes and six 1/4"-20 (M6) counterbores oriented at 90° from the optical table surface. Its base contains three 1/4"-20 (M6) clearance slots and six 1/4"-20 (M6) counterbored holes for mounting to an optical table.
For an alternative 90° mounting option, the top plate on our AP180 Adjustable Angle Plate can be positioned to provide mounting configurations similar to the AP90. Thorlabs also offers 45° and 30°/60° mounting plates.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
Product Image (Click to Enlarge) |
![]() |
![]() |
![]() |
![]() |
Item # | AB90 | AB90A(/M) | AB90B(/M)a | AB90C(/M) |
Counterbored Mounting Slots | Two 1/4" (M6) Slots | Two 1/4" (M6) Slots | N/A | One 1/4" (M6) Slot |
Counterbored Mounting Holes | N/A | N/A | Two 1/4" (M6) Holes | N/A |
Tapped Holes | None | Six 1/4"-20 (M6) Holes per Side |
Two 1/4"-20 (M6) Holes per Side |
Three 1/4"-20 (M6) Holes on One Side |
Dimensions (L x W x H) [Click for Mechanical Drawing] |
2.00" x 1.50" x 2.00" (50.8 mm x 38.1 mm x 50.8 mm) |
2.00" x 1.50" x 2.00" (50.8 mm x 38.1 mm x 50.8 mm) |
2.00" x 0.75" x 2.00" (50.8 mm x 19.1 mm x 50.8 mm) |
2.00" x 0.75" x 2.00" (50.8 mm x 19.1 mm x 50.8 mm) |
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
- One-Piece Aluminum Construction for Excellent Rigidity
- Angled Rear Support Structure Reinforces Mounted Optomechanics
- Parallel and Perpendicular to Within 0.02" (0.05 mm)
Our MSAP90(/M) Mini-Series Right-Angle Plate, based upon our popular AP90 Right-Angle Plate design, is an ideal solution for constructing rigid three-dimensional assemblies with our Mini-Series components. This bracket provides four 4-40 (M3) clearance slots, seven 4-40 (M3) tapped holes, and two 4-40 (M3) counterbores oriented at 90° from an optical table surface. Its base contains two 1.0" (25.4 mm) long, 4-40 (M3) clearance slots and two 4-40 (M3) counterbores for mounting to a Mini-Series Breadboard.