Preset Torque Wrenches


  • Torque Wrenches for Coaxial Connectors or Polaris® Lock Nuts 
  • Preset Torque Values Between 5 and 8 in-lbs
  • Engraved for Easy Identification

TQW5A

80 oz-in Torque Wrench, 5/16" Hex

TQW8A 128 oz-in torque wrench used to secure a 2.92 mm connector. The break-over design ensures that the proper mating torque is supplied.

TW6

24 oz-in Torque Wrench, 6 mm Hex

TW13

32 oz-in Torque
Wrench, 13 mm Hex

Related Items


Please Wait

Features

  • Break-Over Design Ensures Proper Mating Torque is Supplied
  • Preset Torque Values Prevent Over-Tightening
  • Engraved with Preset Torque Value, Torque Direction, Wrench Size, and Item #

Thorlabs' Torque Wrenches provide preset torque values to secure either coaxial connectors or Polaris lock nuts. When the preset torque value has been achieved, the break-over design will cause the pivoting joint to "break," as shown in the image above. This will prevent further force from being applied to the connector. The wrench's hex head will move back into place once the force is removed.


Posted Comments:
user  (posted 2019-10-22 07:38:39.507)
How come the TW-Series dont work with the 1in polaris piezos since they are 12mm
YLohia  (posted 2019-10-25 03:21:45.0)
Hello, thank you for your feedback. We are looking into offering a 12 mm torque wrench for our piezos.
devis.sattolo  (posted 2018-01-04 13:47:28.15)
TQW8A 5/16" Calibrated Torque Wrench for Coaxial Connectors, 8 in-lbs arrived without any document about conformity and calibration, but the description is different!!
tfrisch  (posted 2018-01-04 09:23:27.0)
Hello, thank you for contacting Thorlabs. We have contacted you with a Certificate of Conformance.
Back to Top

Torque Wrenches for Coaxial Connectors

Coaxial Connector Wrench
Click to Enlarge

Each Wrench is Engraved for Easy Identification
Item # Hex Torque Torque Accuracy
TQW5A 5/16" 80 oz-in (0.57 N•m) ±3.2 oz-in (0.02 N•m)
TQW8A 128 oz-in (0.90 N•m)

These 5/16" torque wrenches have a preset torque value to ensure that the proper amount of torque is supplied when mating two coaxial connectors. The TQW5A is set to provide 80 oz-in of torque, which is ideal for most SMA connectors, while the TQW8A is set to provide 128 oz-in of torque, which is ideal for 3.5 mm, 2.92 mm, 2.4 mm, 1.85 mm, K, and V connectors.

When the preset torque value has been achieved, the break-over design will cause the pivoting joint to "break", as shown in the image above. This will prevent further force from being applied to the connector. The wrench's hex head will move back into place once the force is removed. The torque wrench should be held at the load-point line inscribed near the end of the handle; holding the handle at a different location will affect the amount of torque applied to the connector. The specified torque is guaranteed only when tightening in the direction indicated by the arrow engraved on the handle. Each wrench is also engraved with its preset torque value, torque direction, wrench size, and Item # for easy identification in the field.

The preset torque value for each wrench is guaranteed for one year from the date of purchase. If necessary, wrenches may be returned to Thorlabs for recalibration; please contact Tech Support for details.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
TQW5A Support Documentation
TQW5A5/16" Preset Torque Wrench for Coaxial Connectors, 5 in-lbs
$240.98
Today
TQW8A Support Documentation
TQW8A5/16" Preset Torque Wrench for Coaxial Connectors, 8 in-lbs
$240.98
Today
Back to Top

Torque Wrenches for Polaris® Mount Lock Nuts

Coaxial Connector Wrench
Click to Enlarge

Each wrench is engraved with its preset torque value and Item #.
Coaxial Connector Wrench
Click for Details

TW6 Torque Wrench Used to Secure POLARIS-LN05 Lock Nut on POLARIS-K05T2 Mirror Mount
  • Preset Wrenches for Polaris Lock Nuts & Spanner Wrenches (See Table Below for Compatibility):
    • TW6: 6 mm Hex, 24 oz-in Torque
    • TW13: 13 mm Hex, 32 oz-in Torque
    • TW18: 18 mm Hex, 48 oz-in Torque
  • Ideal for Applications Requiring Long-Term Locking

These torque wrenches have a preset torque value to secure the lock nuts on Polaris mounts for long-term locking; see the table below for specifications. Each wrench features a break-over design that allows the wrench to pivot at a joint, as shown to the lower right. Engraved guidelines indicate the angle the wrench should not pivot past in order to apply the specified torque; pivoting the handle past these guidelines will over-torque the lock nut. The torque wrench should be held at the load-point line inscribed near the end of the handle when tightening a lock nut; holding the handle at a different location will affect the amount of torque applied to the lock nut. The specified torque is guaranteed only when tightening in the direction indicated by the arrow engraved on the handle. Each wrench is also engraved with its preset torque value, torque direction, wrench size, and Item # for easy identification in the field.

These wrenches are designed to be compatible with cleanroom and vacuum chamber applications. They are chemically cleaned using the Carpenter AAA passivation method to remove sulfur, iron, and contaminants from the surface. After passivation, they are assembled in a clean environment and double vacuum bagged to eliminate contamination when transported into a cleanroom. Every wrench has a bead-blasted finish to minimize reflections when working with setups that include lasers.

Please note that these wrenches are not intended for use in applications where adjusters are frequently tuned, as these applications typically require torque values of 4 to 8 oz-in (0.03 to 0.06 N·m).

Item # Hex Torque Torque Accuracy Compatible Items
TW6 6 mm 24 oz-in (0.17 N•m) ±1.44 oz-in (0.010 N•m) POLARIS-LN05 3/16"-130 Lock Nut
TW13 13 mm 32 oz-in (0.23 N•m) ±1.92 oz-in (0.014 N•m) POLARIS-LN1 1/4"-100 Lock Nut
POLARIS-LN4 3/8"-100 Lock Nut
POLARIS-T2 Spanner Wrench for POLARIS-LNS1 Locking Collar
POLARIS-T3 Spanner Wrench for POLARIS-LNS05 Locking Collar
TW18 18 mm 48 oz-in (0.34 N•m) ±2.88 oz-in (0.020 N•m) POLARIS-LN3 5/16"-100 Lock Nut
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
TW6 Support Documentation
TW6Customer Inspired! 6 mm Preset Torque Wrench for Polaris Lock Nuts, 24 oz-in
$103.38
Lead Time
TW13 Support Documentation
TW13Customer Inspired! 13 mm Preset Torque Wrench for Polaris Lock Nuts, 32 oz-in
$129.22
3 weeks
TW18 Support Documentation
TW18Customer Inspired! 18 mm Preset Torque Wrench for Polaris Lock Nuts, 48 oz-in
$151.85
Today