In-Line Fiber Partial Reflector


  • Partial Reflectors with Internal Reflective Coating
  • 1450 nm - 1650 nm Wavelength Range
  • 67:33 or 10:90 Reflection Ratio (R:T)
  • Available with FC/PC or FC/APC Connectors

Input Light

Transmitted Light

Reflected Light

RW1550R2A

10:90 Partial Reflector with FC/APC Connectors

RW1550R3F

67:33 Partial Reflector with FC/PC Connectors

Related Items


Please Wait
As part of Thorlabs' sustainability efforts, we are transitioning from distributing paper copies of unit-specific test reports with these products to offering them digitally. For devices supported by digital download, test results can be accessed by clicking on the red Docs icon () next to the Item # and entering your device's serial number under "Download Serial Item Data." If your device was provided with a paper copy of the test results and you prefer an electronic version, please contact Tech Support.

Features

  • Partial Reflectors for In-Line Fiber Applications
  • Internal Reflective Coating with 67:33 or 10:90 Reflection Ratio (R:T)
  • 1450 nm - 1650 nm Wavelength Range
  • Available with 2.0 mm Narrow Key FC/PC or FC/APC Connectors

Thorlabs’ In-Line Partial Reflectors are designed to partially reflect the input light; a portion is reflected back towards the input end while another fraction is transmitted to the output. This is achieved by splitting the input light and using an internal reflective coating to direct the light back towards the input. Unlike our beamsplitter-coated patch cables, neither of the connector ends are coated; therefore, these partial reflectors can be mated to other patch cables for completely in-line operation. When used with a fiber optic circulator, these reflectors offer a solution for all-fiber beamsplitting (see the Applications tab) and are useful for applications such as round trip delay timing.

These partial reflectors have a 1450 nm - 1650 nm single mode wavelength range with either a 67:33 or 10:90 reflection ratio. The reflection ratio (R:T ratio) is the ratio of reflected light to transmitted light not including light lost within the device due to absorption. The white port is used as the input; please note that these partial reflectors cannot be used in the reverse direction. Partial reflectors are offered from stock with FC/PC or FC/APC connectors, as outlined in the table below. Fiber leads are jacketed in Ø900 µm Hytrel®* tubing and are 0.8 m long.

Each partial reflector includes two protective caps that shield the ferrule ends from dust and other hazards. Additional CAPF Plastic Fiber Caps and CAPFM Metal Threaded Fiber Caps for FC/PC- and FC/APC-terminated ends are also sold separately. Mating sleeves are available to couple patch cables together and serve to minimize back reflections and ensure proper alignment of the cores of each connected fiber.

Custom and OEM Reflectors
Our reflectors are produced on-site in our North American manufacturing facilities and our design team is able to deliver custom solutions in as little as three weeks. Custom reflector configurations with other wavelengths, fiber types, or R:T ratios are available, and each custom reflector includes an individualized test report. Please contact Tech Sales for inquiries or to discuss your application.

*Hytrel® is a registered trademark of DuPont Polymers, Inc.

Fiber Beamsplitter
Click to Enlarge

Figure 1: All-Fiber Beamsplitter Setup

All-Fiber Beamsplitting

Fiber partial reflectors are useful in creating a variety of devices such as beamsplitters, laser cavities, and interferometers. These fibers reflect a fraction of the light back down the fiber, transmitting the remainder through the output fiber connector.

This property is especially useful for creating an all-fiber beamsplitter; the user can split a light source without requiring free space coupling using a beamsplitter cube. Figure 1 shows this simple setup made up of a fiber circulator and a 67:33 fiber partial reflector. Light is input into Port 1 of the circulator, with the partial reflector coupled to Port 2. The input light is coupled from Port 1 to Port 2; roughly 33% of the light is transmitted through the fiber output, and the remainder is reflected back towards the input and directed towards Port 3 by the circulator.


Posted Comments:
Yu Han  (posted 2024-12-19 11:15:20.62)
Dear Thorlabs, I have a technical question about the in-line fiber partial reflector. In the description, you mentioned that this partial reflector can't be used in the reverse direction. Could you give more details about what will happen if the input light is input into the red port (the designed output port for the partial reflector)? Will the partial reflector be damaged, or will the light be fully transmitted through the partial reflector? I want to design a fiber cavity and wonder if it is possible to use this in-line fiber partial reflector as one end of the cavity and a retro-reflector as the other end of the cavity. I would greatly appreciate it if you could provide some information on this. Many thanks for considering my request. Best regards, Yu
cdolbashian  (posted 2025-01-10 01:07:08.0)
Thank you for reaching out to us Yu. This product is nominally a modified 2x2 coupler, with the changes being that one output has a highly reflective coating, while another input is internally terminated. The end result is a 1x1. Therefore, the losses will be quite high when being operated in reverse. I have contacted you directly to discuss your application and potential options.
Brent Carlson  (posted 2022-10-31 13:56:52.023)
Hi, I've purchased and I'm testing the RW1550R3F partial reflector. Maybe I missed it, but I'm wondering what its polarization properties are for the reflected signal. Is it Faraday mirror and reflects at 90 deg? Does it reflect at the same pol as the incident signal? Is it arbitrary? Is the reflected signal depolarized? Any insight/help would be greatly appreciated.
jgreschler  (posted 2022-11-01 03:51:59.0)
Thank you for reaching out to Thorlabs. The In-Line Fiber Partial Reflectors use single mode fiber, the phase and polarization of the reflected and transmitted signals will have no relationship after exiting the fiber, only relative intensity.
user  (posted 2021-07-06 10:51:45.783)
For the In-Line Fiber Partial Reflectors, the notes say it cannot be used in the reverse direction. But what happens when light does enter in the reverse direction? For example, is it very lossy? Thanks
YLohia  (posted 2021-07-07 02:58:45.0)
Thank you for contacting Thorlabs. This product is essentially a 2x2 coupler, except that one output has a highly reflective coating, and the second input is internally terminated. The end product is a 1x1. Therefore, the losses will be quite high when being operated in reverse.
Simon Boiviner  (posted 2019-06-18 11:40:52.16)
Hi, Have you any PM version of RW1550R3A component ? Reagrds, Simon
YLohia  (posted 2019-06-20 08:43:47.0)
Hello Simon, thank you for contacting Thorlabs. Quotes for custom items can be requested by emailing techsupport@thorlabs.com. I have reached out to you directly to discuss the possibility of offering this.
masahiro.watanabe.ub  (posted 2017-02-22 10:57:16.757)
Selection of the reflectance should be allowed. Only R = 67% is not useful. I am looking for inline partial reflector with R = 4%. R = 10% and 33 % would also be useful.
tfrisch  (posted 2017-03-02 02:10:01.0)
Hello, thank you for sharing your feedback on what other ratios would be useful. I will reach out to you directly about our custom capabilities until we release more versions to our stock.
Back to Top

67:33 Reflection Ratio (R:T)

Item #a Info Center Wavelength Bandwidth Reflectanceb (Click for Plot) Transmission(Click for Plot) Reflection Ratiod Fiber Typed Termination
RW1550R3F info 1550 nm ±100 nm 45.0 ± 4.5%
(3.5 ± 0.4 dB)
22.5 ± 2.5%
(6.5 ± 0.5 dB)
67:33 SMF-28 FC/PC
RW1550R3A info FC/APC
  • All values are specified at room temperature over the bandwidth and measured with connectors using the white port as the input.
  • Total Reflected Output at the White Port
  • Total Transmitted Output at the Red Port
  • Ratio of Reflected to Transmitted Output
  • Corning SMF-28 fiber type will be specified on the documentation that ships with the coupler. Other fiber types may be available upon request. Please contact Tech Support with inquiries.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
RW1550R3F Support Documentation
RW1550R3FIn-Line Fiber Partial Reflector, 1550 ± 100 nm, 67:33 (R:T) Ratio, FC/PC Connectors
$564.26
Today
RW1550R3A Support Documentation
RW1550R3AIn-Line Fiber Partial Reflector, 1550 ± 100 nm, 67:33 (R:T) Ratio, FC/APC Connectors
$588.02
Today
Back to Top

10:90 Reflection Ratio (R:T)

Item #a Info Center Wavelength Bandwidth Reflectanceb (Click for Plot) Transmission(Click for Plot) Reflection Ratio Fiber Typed Termination
RW1550R2F info 1550 nm ±100 nm 7.2 ± 2.7%
(11.4 ± 2.0 dB)
65.0 ± 5.0%
(1.9 ± 0.1 dB)
10:90 SMF-28 FC/PC
RW1550R2A info FC/APC
  • All values are specified at room temperature over the bandwidth and measured with connectors using the white port as the input.
  • Total Reflected Output at the White Port
  • Total Transmitted Output at the Red Port
  • Ratio of Reflected to Transmitted Output
  • Corning SMF-28 fiber type will be specified on the documentation that ships with the coupler. Other fiber types may be available upon request. Please contact Tech Support with inquiries.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
RW1550R2F Support Documentation
RW1550R2FCustomer Inspired! In-Line Fiber Partial Reflector, 1550 ± 100 nm, 10:90 (R:T) Ratio, FC/PC Connectors
$564.26
Today
RW1550R2A Support Documentation
RW1550R2ACustomer Inspired! In-Line Fiber Partial Reflector, 1550 ± 100 nm, 10:90 (R:T) Ratio, FC/APC Connectors
$588.02
Lead Time