60 mm Cage Cube for Right-Angle Optics


  • Removable Insert for Easy Exchange of Optics in Aligned Experiment
  • Compatible with 60 mm Cage Systems and SM2 Lens Tubes
  • Accepts 50 mm x 50 mm Right-Angle Mirrors or Prisms

DFM2RM

60 mm Cage Cube
for Right-Angle Optics

DFM2T2

Cage Cube Insert for Right-Angle Optics Allows for Quick Switching Between Optics

DFM2B

Cage Cube Base

Related Items


Please Wait
Prism Drawing
Orient the right-angle mirror in the cube as illustrated to reflect the incident beam. The top of the cube is engraved with a similar diagram showing the intended beam path.

Features

  • Kinematic 60 mm Cage Cubes for Holding 50 x 50 mm Right-Angle Mirrors or Prisms (Not Included)
  • 60 mm Cage System and SM2 (2.035"-40) Lens Tube Compatible
  • Individual Cube Inserts, Base, and Cover Plate Also Available
  • Easily Swap Cube Inserts to Switch Between Different Right-Angle Optics
  • 60 mm Cage Cube Connector for Connecting Two Cubes Side by Side (Sold Separately Below)
  • Compatible with 60 mm Fluorescence Filter Cube Systems

Thorlabs' 60 mm Cage Cubes for Right-Angle Optics allow 50 mm x 50 mm right-angle mirrors or prisms to be mounted within a 60 mm cage system. Each cube consists of a kinematic base with four SM2-threaded (2.035"-40) ports centered within four 4-40 tapped holes for compatibility with 60 mm cage systems. The ports are at an optical axis height of 1.75" and 45 mm for the imperial and metric versions, respectively. Magnets in the base and insert of the beam turning cube ensure repeatable positioning of the cube within a cage system. The top is engraved with a diagram of the mirror location and indicates the light path through the cube. The cube insert is designed to be inserted in a single orientation with respect to the cube base, so it is important to orient the full cube assembly in the proper direction. To determine how to orient the beam turning cube within your system, please refer to the diagram on the right.

Additional cube inserts (sold separately below) can be used to exchange optics and to quickly switch between optics in an aligned setup. The cube base is also available separately for purchase. The same base is used in Thorlabs' 60 mm cage-compatible fluorescence filter cubes, enabling a user to exchange right-angle mirrors/prisms and fluorescence filter sets within an aligned optical setup. Two adjacent kinematic cubes can be connected using the 60 mm cage cube connector (sold separately below). The connector can be attached via the 4-40 tapped holes and unthreaded alignment holes surrounding each port.


Posted Comments:
user  (posted 2024-02-08 10:18:35.403)
Do you have data on angular repeatability for these cubes, similar to the kinematic bases: https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=1546
cdolbashian  (posted 2024-02-16 03:22:25.0)
Thank you for reaching out to us with this inquiry. At this time, we do not have such data. I have reached out to you directly to discuss your application and requirements therein.
Kinematic Cage Cubes Selection Guide (Click Image to Enlarge)
Type Empty Cubes for
Fluorescence Filters
Empty Cubes for
Beamsplitters
Empty Cubes for
Right-Angle Optics
Beam-Turning Cubes with Pre-Mounted Prism Mirrors Multimode Fiber Optic
Filter Cube
16 mm Cage Cubes
Full Web Presentation
- - - -
30 mm Cage Cubes
Full Web Presentation

Full Web Presentation

Full Web Presentation

Full Web Presentation

Full Web Presentation
60 mm Cage Cubes
Full Web Presentation
-
Full Web Presentation
- -
Back to Top

60 mm Cage-Compatible, Kinematic Beam-Turning Cubes for Right-Angle Mirrors

"Empty
Click to Enlarge

Mechanical Drawing of the DFM2RM(/M)
  • Kinematic 60 mm Cage-Compatible Cubes for Mounting 50 mm x 50 mm Right-Angle Prisms
  • Four 4-40 Tapped Holes Around Each SM2-Threaded (2.035"-40) Port for 60 mm Cage System Compatibility
  • Three Bottom-Located 1/4"-20 (M6) Tapped Holes for Post Mounting

This 60 mm Cage-Compatible Cube consists of a post-mountable cube base and a removable insert that can securely hold a right-angle prism or mirror with sides measuring 50 mm x 50 mm. The cube insert is magnetically retained in the cube base, allowing for repeatable insertion in an aligned setup. This cube does not include a pre-mounted prism or mirror.

Cube inserts have two SM2-threaded ports with an optic retention lip to mount Ø2" optics up to 9.0 mm thick (two SM2RR retaining rings included). The mounting bar to hold the right-angle mirror within the cage cube can be removed using the included 3/32" hex key. The ports are at an optical axis height of 1.75" and 45 mm for the imperial and metric versions, respectively.

The cube insert is designed to be inserted in a single orientation with respect to the cube base, so it is important to orient the full cube assembly in the proper direction. Refer to the diagram in the Overview tab above to see how to orient the beam turning cube within your system.

All four sides of the turning cube base have an SM2-threaded port and four 4-40 tapped holes for compatibility with Ø6 mm cage rods. Each cube base has three bottom-located 1/4"-20 (M6) tapped holes that are directly compatible with top taps of our Ø1" and Ø1.5" posts, and the bottom tap of our Ø1/2" posts, using a user-supplied 1/4"-20 (M6) setscrew. Alternatively, an AE8E25E (AE4M6M) thread adapter can be used for compatibility with the top tap of our Ø1/2" posts.

An empty beam-turning cube insert, base, and cover plate are also sold separately below.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
DFM2RM Support Documentation
DFM2RMKinematic Beam Turning 60 mm Cage Cube for Right-Angle Prism Mirror, Right Turning, 1/4"-20 Tapped Holes
$722.93
Today
+1 Qty Docs Part Number - Metric Price Available
DFM2RM/M Support Documentation
DFM2RM/MKinematic Beam Turning 60 mm Cage Cube for Right-Angle Prism Mirror, Right Turning, M6 Tapped Holes
$722.93
Today
Back to Top

60 mm Cage-Compatible, Kinematic Beam-Turning Cube Base and Insert for Right-Angle Optics

  • Empty Kinematic Base and Insert for Mounting User-Provided Right-Angle Mirrors
  • Ideal for Quickly Switching Mirrors in an Aligned Experimental Setup
  • Cube Base with Four 4-40 Tapped Holes Around Each SM2-Threaded (2.035"-40) Port for 60 mm Cage System Compatibility
  • Three Bottom-Located 1/4"-20 (M6) Tapped Holes for Post Mounting
  • Cover Plate for Uninterrupted Beam Transmission Available

The 60 mm Cage-Compatible Kinematic Beam-Turning Cube Insert (DFM2T2) and Base [DFM2B(/M)] are ideal for mounting and exchanging right-angle mirrors or prisms within an aligned experimental setup. They are compatible with the Beam-Turning Cubes sold above as well as Thorlabs' 60 mm Cage-Compatible Fluorescence Filter Cubes. These items do not include a prism or mirror.

The DFM2T2 cube insert is designed to hold a right-angle prism or mirror with sides measuring 50 mm x 50 mm. Two SM2-threaded ports on the cube insert can mount Ø2" optics up to 9.0 mm thick against the back lip (two SM2RR retaining rings are included). The mounting bar for holding the right-angle mirror within the cage cube can be removed using the included 3/32" hex key.

Magnetic retention of a cube insert within the base allows for repeatable insertion of optics in an aligned setup. The cube insert is designed to be inserted in a single orientation with respect to the cube base, so it is important to orient the full cube assembly in the proper direction. Refer to the diagram in the Overview tab above to see how to orient the beam turning cube within your system.

All four sides of the DFM2B(/M) turning cube base have an SM2-threaded port and four 4-40 tapped holes for compatibility with SM2 lens tubes and 60 mm cage systems. The ports on the cage cube base are at an optical axis height of 1.75" and 45.0 mm for the imperial and metric versions, respectively. Each cube base has three bottom-located 1/4"-20 (M6) tapped holes that are directly compatible with top taps of our Ø1" and Ø1.5" posts, and the bottom tap of our Ø1/2" posts, using a user-supplied 1/4"-20 (M6) setscrew. Alternatively, an AE8E25E (AE4M6M) thread adapter can be used for compatibility with the top tap of our Ø1/2" posts.

The DFM2C Cage Cube Cover is also available for users who need a insert cover for when a turning mirror is not installed within the cube. When used with the SM2CP2 End Cap, this cover reduces the amount of stray light entering through the top or unused ports.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
DFM2B Support Documentation
DFM2BKinematic 60 mm Cage Cube Base, 1/4"-20 Tapped Holes
$214.20
Today
+1 Qty Docs Part Number - Universal Price Available
DFM2T2 Support Documentation
DFM2T2Kinematic 60 mm Cage Cube Insert for 50 mm Right-Angle Prisms
$519.44
Today
DFM2C Support Documentation
DFM2CCover Plate for Kinematic 60 mm Cage Cube Base
$117.81
Today
+1 Qty Docs Part Number - Metric Price Available
DFM2B/M Support Documentation
DFM2B/MKinematic 60 mm Cage Cube Base, M6 Tapped Holes
$214.20
Today
Back to Top

60 mm Cage Cube Connector


Click to Enlarge

Two 60 mm Cage-Compatible Beam Turning Cubes Connected Using the DFM2-CC Cage Cube Connector
  • Connect Two 60 mm Cage-Compatible Beam Turning or Fluorescence Filter Cubes Side by Side
  • Remove and Interchange Cube Inserts while the Cube Bases are Connected
  • Eight 4-40 Screws (1/16" Hex) Included for Attaching Cage Cubes

The DFM2-CC Cage Cube Connector allows two kinematic 60 mm cage cubes to be connected together, as shown in the image to the right. The connector is attached to the cage cubes using the eight included 4-40 screws (1/16" hex key included) in the cage rod holes. Two pins on the DFM2-CC are accepted by drilled holes on either side of any of the SM2-threaded (2.035"-40) ports on the cage cube faces to maintain alignment. Fluorescence filter and beam turning cube inserts can still be removed and inserted while the cube bases are connected.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
DFM2-CC Support Documentation
DFM2-CC60 mm Kinematic Cage Cube Connector
$107.10
Today