Compact Rotation Stage with Fine Adjustment Screw
![](https://www.thorlabs.com/Images/GuideImages/13462_CompactRotationStage_1.jpg)
- Continuous 360° Manual Rotation
- Fine Adjuster Screw Provides ±6° Fine Adjustment
- Mount Horizontally or Vertically
PR005
Compact Precision Rotation Stage
Back View
![](../../images/loading-red.gif)
Please Wait
Specifications | ||
---|---|---|
Item # | PR005(/M) | |
Coarse Rotation Range | 360°, Continuous | |
Fine Adjustment Range | ±6° | |
Horizontal Load Capacity | Overall: 25 lbs (11.4 kg) Fine Adjustment: 3.75 lbs (1.7 kg) |
|
Platform Diameter | 1.00" (25.4 mm) | |
Platform Height | 0.75" (19.1 mm) | |
Platform Mounting Holes | 8-32 (M4) (1 Place) 4-40 (M3) (8 Places) |
|
Base Dimensions | 1.50" x 1.50" (38.1 mm x 38.1 mm) | |
Base Mounting Holes | Counterbores for 1/4"-20 (M6) Cap Screws (4 Places) |
![PR005 Schematic](https://www.thorlabs.com/images/tabimages/Rotation_Stage_PR005_D1-300.jpg)
Click for Details
Mechanical Drawing of PR005 Rotation Stage. Dimensions for the metric stage are given in parentheses.
Features
- 360° of Continuous Coarse Rotation
- ±6° Fine Adjustment
- Perimeter is Laser Engraved at 5° Increments
- Tapped Holes for Small Optomechanics
- 25 lbs (11.4 kg) Load Capacity
Thorlabs' PR005(/M) Compact Rotation Stage provides precise, fine rotation for small optomechanical assemblies. While the locking screw is unlocked, the stage can be smoothly and continuously rotated by hand through a full 360°, measured by the 5° graduation marks on the side of the mount. The screw labeled ENGAGE FINE ADJUST can be tightened to prevent coarse movement and allow ±6° of fine adjustment via the 6-80 fine adjuster screw. Tightening the screw labeled LOCK prevents any movement of the stage. All three screws accept a 5/64" (2.0 mm) hex key or balldriver.
As shown in the drawing to the right, the rotating platform features one 8-32 (M4) tapped hole at its center, surrounded by eight 4-40 (M3) tapped holes. The stage attaches to an optical table or breadboard using the three 1/4" (M6) counterbored mounting holes.
The PR005(/M) stage has the same load capacity as the PR01(/M) high-precision rotation stage with a much smaller footprint.
Posted Comments: | |
user
 (posted 2021-10-29 08:51:46.387) Dear Sir or Madam, kindly provide information regarding the angular resolution of your fine hex adjuster in this setup, e.g. degrees of rotation per full rotation of the screw. Thank you in advance. azandani
 (posted 2021-11-09 02:34:08.0) Hello, thank you for contacting Thorlabs. Unfortunately, we do not have a spec regarding the angular resolution per rotation of screw as it is not a constant value. This is because the contact point for the adjuster screw inside the stage moves on a radius. Thomas Schönfelder
 (posted 2020-11-30 08:13:53.24) Dear Sir or Madam,
could you please tell me the approximate max. horizontal load if we we use the PR005/M upside down?
We would like to flip the device (180°), that means that there will be a pull force instead of a push force on the bearings.
Kind regards,
Thomas Schönfelder llamb
 (posted 2020-12-07 10:46:55.0) Hi Thomas, thank you for contacting Thorlabs. While we do not have a formal spec for upside down loads, you can expect a similar load capacity as when the stage is mounted flat on a table. I have reached out to you directly to discuss your loading conditions further. |
Rotation Mount and Stage Selection Guide
Thorlabs offers a wide variety of manual and motorized rotation mounts and stages. Rotation mounts are designed with an inner bore to mount a Ø1/2", Ø1", or Ø2" optic, while rotation stages are designed with mounting taps to attach a variety of components or systems. Motorized options are powered by a DC Servo motor, 2 phase stepper motor, piezo inertia motor, or an Elliptec™ resonant piezo motor. Each offers 360° of continuous rotation.
Manual Rotation Mounts
Rotation Mounts for Ø1/2" Optics | |||||||
---|---|---|---|---|---|---|---|
Item # | MRM05(/M) | RSP05(/M) | CRM05 | PRM05(/M)a | SRM05 | KS05RS | CT104 |
Click Photo to Enlarge |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Features | Mini Series | Standard | External SM1 (1.035"-40) Threads |
Micrometer | 16 mm Cage-Compatible | ±4° Kinematic Tip/Tilt Adjustment Plus Rotation | Compatible with 30 mm Cage Translation Stages and 1/4" Translation Stagesb |
Additional Details |
Rotation Mounts for Ø1" Optics | ||||||||
---|---|---|---|---|---|---|---|---|
Item # | RSP1(/M) | LRM1 | RSP1D(/M) | DLM1(/M) | CLR1(/M) | RSP1X15(/M) | RSP1X225(/M) | PRM1(/M)a |
Click Photo to Enlarge |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Features | Standard | External SM1 (1.035"-40) Threads |
Adjustable Zero | Two Independently Rotating Carriages | Rotates Optic Within Fixed Lens Tube System |
Continuous 360° Rotation or 15° Increments |
Continuous 360° Rotation or 22.5° Increments |
Micrometer |
Additional Details |
Rotation Mounts for Ø1" Optics | ||||||
---|---|---|---|---|---|---|
Item # | LM1-A & LM1-B(/M) |
CRM1T(/M) | CRM1LT(/M) | CRM1PT(/M) | KS1RS | K6XS |
Click Photo to Enlarge |
![]() ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Features | Optic Carriage Rotates Within Mounting Ring | 30 mm Cage-Compatiblea | 30 mm Cage-Compatible for Thick Opticsa |
30 mm Cage-Compatible with Micrometera |
±4° Kinematic Tip/Tilt Adjustment Plus Rotation | Six-Axis Kinematic Mounta |
Additional Details |
Rotation Mounts for Ø2" Optics | |||||||
---|---|---|---|---|---|---|---|
Item # | RSP2(/M) | RSP2D(/M) | PRM2(/M) | LM2-A & LM2-B(/M) |
LCRM2A(/M) | KS2RS | K6X2 |
Click Photo to Enlarge | ![]() |
![]() |
![]() |
![]() ![]() |
![]() |
![]() |
![]() |
Features | Standard | Adjustable Zero |
Micrometer | Optic Carriage Rotates Within Mounting Ring | 60 mm Cage-Compatible | ±4° Kinematic Tip/Tilt Adjustment Plus Rotation | Six-Axis Kinematic Mount |
Additional Details |
Rotation Drive Mechanism and Adjustment Range | Manual, 360° Continuous | Coarse: Manual, 360° Continuous; Fine: ±7° Micrometer |
Manual, 360° Continuous | ||||
Optic Mounting | Internally SM2-Threaded Carriage | Internal SM2 Threads in LM2-A |
Internally SM2-Threaded Carriage | ||||
Maximum Accepted Optic Thickness | 0.51" (13 mm) | 0.54" (13.7 mm) | 0.48" (12.2 mm) | 0.46" (11.7 mm) | 0.52" (13.2 mm) | 0.47" (12 mm) | 0.53" (13.4 mm) |
Post Mounting | 8-32 (M4) Tap | 8-32 (M4) Tap in LM2-B | 8-32 (M4) Tap | Four Counterbores for 8-32 (M4) Cap Screws | Six Counterbores for 8-32 (M4) Cap Screws | ||
Cage System Compatibility | N/A | Four 4-40 (M3) Taps on Rotation Dial with 60 mm Spacing |
N/A | Four Bores for Ø6 mm Cage Rods with 60 mm Spacing |
N/A | N/A |
Manual Rotation Stages
Manual Rotation Stages | ||||||
---|---|---|---|---|---|---|
Item # | RP005(/M) | PR005(/M) | MSRP01(/M) | RP01(/M) | RP03(/M) | QRP02(/M) |
Click Photo to Enlarge |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Features | Standard | Two Hard Stops | ||||
Additional Details |
Manual Rotation Stages | ||||||
---|---|---|---|---|---|---|
Item # | XRNR1(/M) | XRR1(/M) | PR01(/M) | CR1(/M) | XYR1(/M) | OCT-XYR1(/M) |
Click Photo to Enlarge |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Features | Fine Rotation Adjuster and 2" Wide Dovetail Quick Connect |
Fine Rotation Adjuster and 3" Wide Dovetail Quick Connect |
Fine Rotation Adjuster and SM1-Threaded Central Aperture |
Fine Pitch Worm Gear | Rotation and 1/2" Linear XY Translation | |
Additional Details |
Motorized Rotation Mounts and Stages
Motorized Rotation Mounts and Stages with Central Clear Apertures | |||||
---|---|---|---|---|---|
Item # | DDR25(/M) | PDR1C(/M) | PDR1(/M) | PDR1V(/M) | PDXR1(/M) |
Click Photo to Enlarge |
![]() |
![]() |
![]() |
![]() |
![]() |
Features | Compatible with SM05 Lens Tubes, 16 mm Cage System, & 30 mm Cage System |
Compatible with 16 mm Cage System |
Compatible with SM05 Lens Tubes & 30 mm Cage System |
Vacuum-Compatible; Also Compatible with SM05 Lens Tubes & 30 mm Cage System |
Compatible with SM05 Lens Tubes & 30 mm Cage System |
Additional Details |
Motorized Rotation Mounts and Stages with Central Clear Apertures | |||||
---|---|---|---|---|---|
Item # | K10CR1(/M) | PRM1Z8(/M)a | DDR100(/M) | ELL14 | HDR50(/M) |
Click Photo to Enlarge |
![]() |
![]() |
![]() |
![]() |
![]() |
Features | Compatible with SM1 Lens Tubes & 30 mm Cage System | Compatible with SM1 Lens Tubes, 16 mm Cage System, 30 mm Cage System |
Compatible with SM1 Lens Tubes, Open Frame Design for OEM Applications |
Compatible with SM2 Lens Tubes |
|
Additional Details |
Motorized Rotation Mounts and Stages with Tapped Platforms | ||
---|---|---|
Item # | PRMTZ8(/M)a | ELL18(/M)b |
Click Photo to Enlarge |
![]() |
![]() |
Features | Tapped Mounting Platform for Mounting Prisms or Other Optics | Tapped Mounting Platform, Open Frame Design for OEM Applications |
Additional Details |