Potassium Bromide Windows
- Uncoated KBr Substrate
- 250 nm - 26 µm Wavelength Range
- Ø12.5 mm or Ø25.0 mm Size
WG10123
(Ø12.5 mm)
WG10255
(Ø25 mm)
Please Wait
Flat Window Selection Guide | |
---|---|
Wavelength Range | Substrate Material |
180 nm - 8.0 μm | Calcium Fluoride (CaF2) |
185 nm - 2.1 μm | UV Fused Silica |
200 nm - 5.0 μm | Sapphire |
200 nm - 6.0 μm | Magnesium Fluoride (MgF2) |
220 nm to >50 µm | CVD Diamond Windows |
230 nm - 1.1 µm | UV Fused Silica, Textured Antireflective Surface |
250 nm - 1.6 µm | UV Fused Silica, for 45° AOI |
250 nm - 26 µm | Potassium Bromide (KBr) |
300 nm - 3 µm | Infrasil® |
350 nm - 2.0 μm | N-BK7 |
600 nm - 16 µm | Zinc Selenide (ZnSe) |
1 - 1.7 µm | Infrasil®, Textured Antireflective Surface |
1.2 - 8.0 μm | Silicon (Si) |
1.9 - 16 μm | Germanium (Ge) |
2 - 5 μm | Barium Fluoride (BaF2) |
V-Coated Laser Windows |
Features
- Ø12.5 mm and Ø25.0 mm Versions Available
- Uncoated Potassium Bromide
- 250 nm - 26 µm Wavelength Range
Thorlabs' Potassium Bromide (KBr) Precision Windows are available in Ø12.5 mm and Ø25 mm sizes. Potassium bromide features high transmission across an extremely broad wavelength range as well as high resistance to mechanical shock and temperatures up to 300 °C. However, KBr is water-soluble, so the window should be safeguarded from moisture including high humidity environments. The broad transmission range makes KBr windows excellent for use in FTIR spectroscopy.
When handling optics, one should always wear gloves. This is especially true when working with potassium bromide as any excess moisture can damage the surface.
Thorlabs also offers precision windows fabricated from other substrates for use in a large variety of laser and industrial applications. For our complete selection, see the Flat Window Selection Guide table to the right. We also offer laser windows, which have AR coatings centered around commonly used laser wavelengths, and Brewster windows, which are designed to eliminate P-polarized reflected light.
Item # | WG10123 | WG10255 |
---|---|---|
Diameter | 12.5 mm | 25.0 mm |
Diameter Tolerance | +0.0 / -0.1 mm | |
Thickness | 3.0 mm | 5.0 mm |
Thickness Tolerance | ±0.5 mm | |
Clear Aperture | >Ø11.25 mm | >Ø22.50 mm |
Parallelism | <30 arcsec | |
Surface Flatness | <4λ at 633 nm over Clear Aperture | |
Surface Quality | 60-40 Scratch-Dig | |
Substrate | Potassium Bromidea | |
Transmission Data |
Posted Comments: | |
银龙 秦
 (posted 2024-10-21 06:29:13.583) No ROSH date EGies
 (posted 2024-10-31 05:09:28.0) Thank you for contacting Thorlabs. I have reached out to you directly regarding the RoHS/REACH documentation for WG10255. |
Window Selection Guide (Table Sorted by Wavelength) | |||||
---|---|---|---|---|---|
Substrate and Window Type | Wavelength Range | Available AR Coatings | Reflectance over AR Coating Rangea | Transmission Data | Reflectance Data |
Calcium Fluoride (CaF2): Flat or Wedged |
180 nm - 8.0 μm | Uncoated | - | Raw Data |
- |
-D Coating, 1.65 - 3.0 µm | Ravg < 1.0%; Rabs < 2.0% at 0° AOI | Raw Data |
Raw Data |
||
UV Fused Silica: Flat, Wedged, V-Coated Flat, or V-Coated Wedged |
185 nm - 2.1 μm | Uncoated (Flat or Wedged) |
- | Raw Data |
- |
-UV Coating, 245 - 400 nm (Flat or Wedged) |
Ravg < 0.5% at 0° AOI | - | Raw Data |
||
-C3 Coating, 261 - 266 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | Raw Data |
||
-C6 Coating, 350 - 450 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | Raw Data |
||
-A Coating, 350 - 700 nm (Flat or Wedged) |
Ravg < 0.5% at 0° AOI | - | Raw Data |
||
-B Coating, 650 - 1050 nm (Flat or Wedged) |
Ravg < 0.5% at 0° AOI | - | Raw Data |
||
-C Coating, 1050 - 1700 nm (Flat or Wedged) |
Ravg < 0.5% at 0° AOI | - | Raw Data |
||
Sapphire: Flat or Wedged |
200 nm - 5.0 μm | Uncoated | - | Raw Data |
- |
-D Coating, 1.65 - 3.0 µm | Ravg < 1.0% at 0° AOI | Raw Data |
Raw Data |
||
-E1 Coating, 2.0 - 5.0 µm | Ravg < 1.50%, Rabs < 3.0% (per Surface, 2.0 - 5.0 µm); Ravg < 1.75% (per Surface, 2.0 - 4.0 µm) at 0° AOI |
Raw Data |
Raw Data |
||
Magnesium Fluoride (MgF2): Flat or Wedged |
200 nm - 6.0 μm | Uncoated | - | Raw Data |
- |
Barium Fluoride (BaF2): Flat or Wedged |
200 nm - 11 µm | Uncoated (Wedged Only) |
- | Raw Data |
- |
-E1 Coating, 2 - 5 µm | Ravg < 1.25%; Rabs < 2.5% at 0° AOI | Raw Data |
Raw Data |
||
UV Fused Silica, for 45° AOI: Flat or Wedged |
250 nm - 1.6 µm | Coating for 250 nm - 450 nm |
Ravg < 1.0% at 45° AOI | Raw Data |
|
Coating for 350 nm - 1100 nm |
Ravg < 2.0% at 45° AOI | Raw Data |
|||
Coating for 400 nm - 700 nm |
Ravg < 1.0% at 45° AOI | Raw Data |
|||
Coating for 600 nm - 1700 nm |
Ravg < 1.5% at 45° AOI | Raw Data |
|||
Coating for 700 nm - 1100 nm |
Ravg < 1.0% at 45° AOI | Raw Data |
|||
Coating for 1200 nm - 1600 nm |
Ravg < 1.0% at 45° AOI | Raw Data |
|||
Potassium Bromide (KBr): Flat |
250 nm - 26 µm | Uncoated | - | - | |
Infrasil®: Flat |
300 nm - 3 µm | Uncoated | - | Raw Data |
- |
N-BK7: Flat, Wedged, V-Coated Flat, or V-Coated Wedged |
350 nm - 2.0 μm | Uncoated (Flat or Wedged) |
- | Raw Data |
- |
-A Coating, 350 - 700 nm (Flat or Wedged) |
Ravg < 0.5% at 0° AOI | - | Raw Data |
||
-C7 Coating, 400 - 700 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | Raw Data |
||
-C10 Coating, 523 - 532 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | Raw Data |
||
-C11 Coating, 610 - 860 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | Raw Data |
||
-B Coating, 650 - 1050 nm (Flat or Wedged) |
Ravg < 0.5% at 0° AOI | - | Raw Data |
||
-C13 Coating, 700 - 1100 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | Raw Data |
||
C14 Coating, 1047 - 1064 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | Raw Data |
||
-C15 Coating, 523 - 532 nm & 1047 - 1064 nm (V-Coated) |
Ravg < 0.5% at 0° AOI | - | Raw Data |
||
-C Coating, 1050 - 1700 nm (Flat or Wedged) |
Ravg < 0.5% at 0° AOI | - | Raw Data |
||
Zinc Selenide (ZnSe): Flat or Wedged |
600 nm - 16 µm | Uncoated | - | Raw Data |
- |
-D Coating, 1.65 - 3.0 µm | Ravg < 1.0%; Rabs < 2.0% at 0° AOI | Raw Data |
Raw Data |
||
-E4 Coating, 2 - 13 µm (Only Flat) |
Ravg < 3.5%; Rabs < 6% at 0° AOI | Raw Data |
Raw Data |
||
-E2 Coating, 4.5 - 7.5 µm (Only Flat) |
Ravg < 1.0%; Rabs < 2.0% at 0° AOI | Raw Data |
Raw Data |
||
-E3 Coating, 7 - 12 µm (Only Wedged) |
Ravg < 1.0%; Rabs < 2.0% at 0° AOI | Raw Data |
Raw Data |
||
-G Coating, 7 - 12 µm (Only Flat) |
Ravg < 1% at 0° AOI | Raw Data |
Raw Data |
||
Silicon (Si): Flat or Wedged |
1.2 - 8.0 μm | Uncoated | - | Raw Data |
- |
-E1 Coating, 2 - 5 µm (Only Wedged) |
Ravg < 1.25%; Rabs < 2.5% at 0° AOI | Raw Data |
Raw Data |
||
-E Coating, 3 - 5 µm (Only Flat) |
Ravg < 2% at 0° AOI | Raw Data |
Raw Data |
||
Germanium (Ge): Flat or Wedged |
1.9 - 16 μm | Uncoated, 2.0 - 16 μm | - | Raw Data |
- |
-C9 Coating, 1.9 - 6 µm (Only Flat) |
Ravg < 2% at 0° AOI | Raw Data |
Raw Data |
||
-E3 Coating, 7 - 12 µm | Ravg < 1.0%; Rabs < 2.0% at 0° AOI | Raw Data |
Raw Data |