Adapters for Nikon Eclipse Ti2 Microscopes
![](https://www.thorlabs.com/Images/GuideImages/15545_Ti2_Adapters_2.jpg)
- Adapters for Epi-Illumination, Lamphouse, Camera, Trinocular, Eyepiece, and Condenser Ports, as well as Nosepieces
- Modify Nikon Eclipse Ti2 Microscopes Using Thorlabs' Optomechanical Components
SM1N2
Camera Port Adapter
SM2N5
Epi-Illumination Module Adapter
SM2N2
Eyepiece Adapter
LCPN1
Condenser Port Adapter
Application Idea
Scientific Camera Mounted to Nikon Eclipse Ti2 Microscope Using SM1N2 Camera Port Adapter, SM1 Lens Tube, and 30 mm Cage System Components
SM1N5
Nosepiece Adapter
![](../../images/loading-red.gif)
Please Wait
Adapters for Industry Standard Microscopes |
---|
Cerna DIY Series |
Leica DMI |
Nikon Eclipse Ti (Inverted) |
Nikon Eclipse Ti2 (Inverted) |
Upright Nikon Eclipse |
Olympus BX and IX |
Zeiss Axioskop and Examiner |
Features
- Extend Versatility of Thorlabs' Construction Systems to Nikon Eclipse Ti2 Microscopes
- Provide Compatibility with SM1 (1.035"-40) Lens Tubes, SM30 (M30.5 x 0.5) Lens Tubes, SM2 (2.035"-40) Lens Tubes, and 30 mm and 60 mm Cage Systems
- Contact Tech Support About Custom Adapters, Including for Other Microscopes
The adapters below can be used to integrate Thorlabs' standard optomechanical components with Nikon Eclipse Ti2 microscopes.
Illumination Adapters
Thorlabs offers two adapter types to modify the epi-illumination pathway to accept SM threading or a cage system. The SM1N4, SM2N4, and SM2N5 adapters with a D9N dovetail adapt LED light sources and other collimated illumination sources to be mounted to the epi-illumination module. The SM1A30 and SM2N1 adapters modify the epi-illumination port exposed by removing the epi-illumination module.
The SM2N3 adapter allows a collimated illumination source to mount onto the lamphouse port.
Camera Port Adapters
The Nikon Eclipse Ti2 has a main camera port on the side, as well as an additional camera port near the trinocular. The SM1N2 and SM1N3 adapters are designed to allow components with SM1 threading, SM2 threading, or 30 mm cage system compatibility to be mounted to these camera ports. These adapters are ideal for inserting user-built optical assemblies into the optical path or utilizing our Scientific Cameras.
Nosepiece Adapter
The SM1N5 Adapter is designed to allow Thorlabs' SM1-threaded components to be threaded onto the various nosepieces, also known as objective turrets, that are typically found on a Nikon Eclipse Ti2 microscope, while also providing 30 mm and 60 mm cage system compatibility.
Trinocular Port Adapters
Custom widefield viewing and image detection setups can be connected to the trinocular port using an LCPN2, LCPN4, WFA4111, or SM2A59 adapter. The LCPN3 adapter can be use to connect the trinocular port to Olympus trinoculars with a D5Y dovetail. See the Microscope Dovetails tab for details about the D5Y dovetail.
Eyepiece Adapter
The SM2N2 adapter replaces the lens element on an eyepiece of the Nikon microscope's trinoculars, allowing custom image detection or viewing setups to be attached to the microscope.
Condenser Adapter
The LCPN1 and LCPN5 adapters connect to the condenser holder for the attachment of custom light conditioning modules.
Note: Thorlabs does not guarantee compatibility with other industry-standard microscopes not explicitly mentioned on this webpage.
Thorlabs Dovetail Referencea | |||
---|---|---|---|
Type | Shape | Outer Dimension | Angle |
95 mm | Linear | 95 mm | 45° |
D1N | Circular | Ø2.018" | 60° |
D2Nb | Circular | Ø1.50" | 90° |
D2NBb | Circular | Ø1.50" | 90° |
D3N | Circular | Ø45 mm | 70° |
D5N | Circular | Ø1.58" | 90° |
D6N | Circular | Ø1.90" | 90° |
D7N | Circular | Ø2.05" | 90° |
D8N | Circular | Ø40 mm | 90° |
D9N | Circular | Ø50 mm | 90° |
D10N | Circular | Ø52 mm | 90° |
D1T | Circular | Ø1.50" | 60° |
D3T | Circular | Ø1.65" | 90° |
D4T | Circular | Ø1.20" | 90° |
D1Y | Circular | Ø107 mm | 60° |
D2Y | Circular | Ø2.32" | 50° |
D3Y | Circular | Ø1.75" | 90° |
D4Y | Circular | Ø56 mm | 60° |
D5Y | Circular | Ø46 mm | 60° |
D6Y | Circular | Ø41.9 mm | 45° |
D1Z | Circular | Ø54 mm | 60° |
D2Z | Circular | Ø57 mm | 60° |
D3Z | Circular | Ø54 mm | 45° |
![Mating Circular Dovetails](https://www.thorlabs.com/images/TabImages/D1N_Body_Dovetail_A3-200.jpg)
Click to Enlarge
This photo shows the male D1N dovetail on the trinoculars next to the female D1N dovetail on the epi-illumination arm.
![Mating Linear Dovetails](https://www.thorlabs.com/images/TabImages/Linear_Microscope_Dovetail_A1-200.jpg)
Click to Enlarge
This photo shows the male 95 mm dovetail on the microscope body and the female 95 mm dovetail on the CSA1002 Fixed Arm.
Introduction to Microscope Dovetails
Dovetails are used for mechanical mating and optical port alignment of microscope components. Components are connected by inserting one dovetail into another, then tightening one or more locking setscrews on the female dovetail. Dovetails come in two shapes: linear and circular. Linear dovetails allow the mating components to slide before being locked down, providing flexible positioning options while limiting unneeded degrees of freedom. Circular dovetails align optical ports on different components, maintaining a single optical axis with minimal user intervention.
Thorlabs manufactures many components which use dovetails to mate with our own components or those of other manufacturers. To make it easier to identify dovetail compatibility, we have developed a set of dovetail designations. The naming convention of these designations is used only by Thorlabs and not other microscope manufacturers. The table to the right lists all the dovetails Thorlabs makes, along with their key dimensions.
In the case of Thorlabs’ Cerna® microscopes, different dovetail types are used on different sections of the microscope to ensure that only compatible components can be mated. For example, our WFA2002 Epi-Illuminator Module has a male D1N dovetail that mates with the female D1N dovetail on the microscope body's epi-illumination arm, while the CSS2001 XY Microscopy Stage has a female D1Y dovetail that mates with the male D1Y dovetail on the CSA1051 Mounting Arm.
To learn which dovetail type(s) are on a particular component, consult its mechanical drawing, available by clicking on the red Docs icon () below. For adapters with a female dovetail, the drawing also indicates the size of the hex key needed for the locking setscrew(s). It is important to note that mechanical compatibility does not ensure optical compatibility. Information on optical compatibility is available from Thorlabs' web presentations.
For customers interested in machining their own dovetails, the table to the right gives the outer diameter and angle (as defined by the drawings below) of each Thorlabs dovetail designation. However, the dovetail's height must be determined by the user, and for circular dovetails, the user must also determine the inner diameter and bore diameter. These quantities can vary for dovetails of the same type. One can use the intended mating part to verify compatibility.
In order to reduce wear and simplify connections, dovetails are often machined with chamfers, recesses, and other mechanical features. Some examples of these variations are shown by the drawings below.
![Male Microscope Dovetails](https://www.thorlabs.com/images/TabImages/Male_Dovetail_Examples_D1-400.gif)
Click to Enlarge
Two examples of how circular male dovetails can be manufactured.
![Female Microscope Dovetails](https://www.thorlabs.com/images/TabImages/Female_Dovetail_Examples_D1-400.gif)
Click to Enlarge
Two examples of how circular female dovetails can be manufactured.
Posted Comments: | |
user
 (posted 2024-07-23 08:47:18.6) I'm currently using a Nikon Ti2. I'm reaching out to get some recommendations on how to use the SM1A30 or SM2N1. We don't have a Nikon epi-illumination module. So the rear epi-port of the microscope is empty. The reason is partly because Nikon only offers the complete solution including epi-illumination port, fiber coupler, fiber-based 4 color LEDs, drivers. We have several lasers, and would also like to purchase some LEDs with different wavelengths. The idea is to build a simple module to couple in the external light to achieve epi-illumination. Would be nice to build such a coupler using Thorlabs parts. Thanks a lot. jpolaris
 (posted 2024-07-23 08:03:06.0) Thank you for contacting Thorlabs. SM1A30 and SM2N1 are both directly compatible with the epi-illumination port on Nikon Eclipse Ti or Ti2 microscopes. SM1A30 is SM1 threaded, allowing it to be used with our line of SM1 lens tubes. SM2N1 is SM2 threaded, allowing it to be used with our line of SM2 lens tubes. Additionally, these two adapters have #4-40 taped holes allowing them to integrate with our line of cage system products. I have reached out to you directly to discuss your specific requirements for constructing a module for epi-illumination with our parts. user
 (posted 2023-12-05 11:43:55.867) What is the mounting tolerances with the adaptors? How can you gaurentee that the entire sensor is in roughly the same depth of focus( within the same depth of focus). Do you have recomended tubelenses for the nikon eclipse ti2 based on the back focal length of the camera port? cdolbashian
 (posted 2023-12-11 10:50:16.0) Thank you for reaching out to us with this inquiry, though I am not exactly sure what you are inquiring after. These port adapters simply allow the use of thorlabs imaging elements with your Nikon scope. You would need to determine if the scope has an internal tube lens generating an image at the camera port or if you need to include one externally. Once you have this information, you simply need to find the correct spacing, and select components to satisfy this spacing. I have contacted you directly with some recommendations regarding the execution of this method/approach. |
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
- Connect a Collimated Illumination Source to the Epi-Illumination Module of a Nikon Eclipse Ti2 Microscope
- Options for Compatibility with SM1, SM2, and 30 mm Cage Construction Systems
These adapters allow the user to mount a collimated illumination source, such as Throlabs' Solis® LEDs, to the epi-illumination module of a Nikon Eclipse Ti2 Microscope. Each adapter uses a D9N dovetail to connect to the module port and has four grooves to prevent rotation. See the table below for adapter compatibility with Thorlabs' SM thread and cage system standards.
Note: Thorlabs does not guarantee compatibility with other industry-standard microscopes not explicitly mentioned on this webpage.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
- Attach Custom-Built Optical Systems after Removal of the Epi-Illumination Module of a Nikon Eclipse Ti or Nikon Eclipse Ti2 Microscope
- Options for Compatibility with SM1, SM2, 30 mm Cage, and 60 mm Cage Construction Systems
These adapters are designed so that custom-built systems based on Thorlabs components may be directly attached to the epi-illumination port of the Nikon Eclipse Ti or Nikon Eclipse Ti2 Microscope once the epi-illumination module is removed. They are ideal for various applications, including Raman spectroscopy, optical tweezers, fluorescence imaging, and super-resolution microscopy techniques, such as stimulated emission depletion (STED), stochastic optical reconstruction microscopy (STORM), and photo-activated localization microscopy (PALM).
![SM2N1 Adapter Attached to Exposed Epi-Illumination Port](https://www.thorlabs.com/images/tabimages/Nikon_Epi_Adapter_A1-200.jpg)
Click to Enlarge
SM2N1 Adapter Attached to Exposed Epi-Illumination Port
The SM1A30 features internal SM1 (1.035"-40) threading for Ø1" lens tubes and 4-40 tapped holes on 30 mm and 60 mm centers. The SM2N1 has internal SM2 (2.035"-40) threading for Ø2" lens tubes and 4-40 tapped holes on 60 mm centers. The 4-40 tapped holes allow cage rods to be attached for 30 mm and 60 mm cage systems.
The adapters feature four through holes on a 4.2" x 2.2" grid to attach to the exposed epi-illumination port. The adapters are secured using the four included M5 x 0.8 cap screws which accept a 4 mm balldriver or hex key. In addition, each adapter comes with either an SM1-threaded (Item # SM1CP2) or an SM2-threaded (Item # SM2CP2) cover to protect the port when not in use.
Note: Thorlabs does not guarantee compatibility with other industry-standard microscopes not explicitly mentioned on this webpage.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
- Connect a Collimated Illumination Source to the Lamphouse Port of an Upright Nikon Eclipse, Nikon Eclipse Ti,
or Nikon Eclipse Ti2 Microscope - Compatible with SM2 Lens Tubes
The SM2N3 adapter is designed to allow a collimated illumination source, such as a Thorlabs' Solis® LED with an SM2T2 adapter, to be utilized for trans-illumination in an Upright Nikon Eclipse, Nikon Eclipse Ti, or Nikon Eclipse Ti2 microscope. This adapter utilizes a female D6N dovetail to connect to the lamphouse port of the microscope; the dovetail is secured by the included setscrew (5/64" [2 mm] hex). See the Microscope Dovetails tab for details.
This adapter features internal SM2 (2.035"-40) threading for Ø2" lens tubes, and includes one SM2RR retaining ring to secure an optic against the internal lip of the adapter.
Note: Thorlabs does not guarantee compatibility with other industry-standard microscopes not explicitly mentioned on this webpage.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
![Thorlabs Camera Attached to Nikon Port via SM1N2](https://www.thorlabs.com/images/tabimages/NikonTi2_Camera_Port_Adapter_A1-200.jpg)
Click to Enlarge Scientific Camera Mounted to Nikon Eclipse Ti2 Microscope Using SM1N2 Adapter, SM1 Lens Tube, and 30 mm Cage System Components
- Attach Custom-Built Optical Systems or Detectors to the Camera Port of a Nikon Eclipse Ti2 Microscope
- Compatible with SM1, SM2, and 30 mm Cage Construction Systems
These adapters are designed so that custom-built optical systems or detectors based on Thorlabs' components may be attached to the camera ports of the Nikon Eclipse Ti2 Microscope. The SM1N2 adapter utilizes a male D10N dovetail to secure the adapter to the main camera port. The SM1N3 adapter utilizes a male D8N dovetail to secure the adapter to the secondary camera port near the trinocular. Both adapters feature internal SM1 (1.035"-40) threading for Ø1" Lens Tubes, external SM2 (2.035"-40) threading for Ø2" Lens Tubes, and 4-40 tapped holes on 30 mm centers for attaching cage system rods.
Thorlabs' Scientific CMOS Cameras have options with industry standard C-mount adapters or SM1 internal threading. Industry standard C-mount cameras can be attached directly to the internal SM1 threads of these adapters using the SM1A39 external C-Mount to external SM1 adapter, available separately. Internally SM1-threaded cameras can be easily integrated into microscope systems using an SM1 lens tube spacer or an SM1 lens tube coupler to connect to the internal SM1 threads of these adapters. Alternatively, the internal SM1 threads of the cameras can be attached to the external SM2 threads of these adapters by using an SM1A2 adapter, which has internal SM2 to external SM1 threads.
Note: Thorlabs does not guarantee compatibility with other industry-standard microscopes not explicitly mentioned on this webpage.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
![Nikon Nosepiece Adapter](https://www.thorlabs.com/images/tabimages/NikonTi2_Nosepiece_Adapter_A2-150.jpg)
Click to Enlarge
The SM1N5 Adapter mounted on a Nikon nosepiece.
- Allows Externally SM1-Threaded Components to be Threaded onto Nikon Eclipse Ti2 Microscope Nosepieces
- Compatible with 30 mm and 60 mm Cage Construction Systems
- Supports Integration of Nikon Eclipse Ti2 Nosepieces into Cerna Microscope Systems with 60 mm Cage Compatibility
The SM1N5 SM1-Threaded Nosepiece Adapter is designed to allow Thorlabs' externally SM1-threaded components to be threaded onto Nikon nosepieces, also known as objective turrets, that are commonly found in Nikon Eclipse Ti2 Microscopes. The adapter features an SM1-threaded central bore and two threaded M5 x 0.8 mounting through holes for use with the M5 captive screws that come with Nikon nosepieces. The adapter allows systems built from Thorlabs' optomechanics, such as illumination modules, to be integrated directly with a Nikon nosepiece. A set of four 4-40 tapped holes on 30 mm centers and four through holes with side-located locking setscrews (5/64" [2 mm] hex) allow for integration with 30 mm and 60 mm cage systems, respectively. These through holes can be used with our cage rods to mount the SM1N5 adapter to Cerna nosepieces and mounting arms with 60 mm cage compatibility, allowing Nikon Ti2 nosepieces to be used in a Cerna microscope system.
The input port of the Nikon nosepiece can be accessed by unscrewing the captive M5 screws on the nosepiece and removing it from the Nikon Eclipse Ti2. To attach the SM1N5 adapter, align the captive M5 screws with the threaded M5 x 0.8 mounting holes of the adapter; the raised portion of the adapter should face towards the nosepiece so the adapter lays flat, allowing access to the 4-40 tapped holes as shown in the image to the right. Once aligned, the captive M5 screws can be screwed into the adapter mounting holes and the nosepiece remounted.
Note: Thorlabs does not guarantee compatibility with other industry-standard microscopes not explicitly mentioned on this webpage.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
![D5Y Dovetail](https://www.thorlabs.com/images/tabimages/LCPN3_D5YDovetail_A1-200.jpg)
Click to Enlarge
D5Y Dovetail on the LCPN3 Adapter
![LCPN2 Adapter Attached to Trinocular Port](https://www.thorlabs.com/images/tabimages/Nikon_Trinoc_Adapter_A1-200.jpg)
Click to Enlarge
The LCPN2 Adapter Attached to Exposed Trinocular Port
- Supports Custom Widefield Setups by Modifying Trinocular Port on Upright Nikon Eclipse, Nikon Eclipse Ti, Nikon Eclipse Ti2, or Cerna® Microscopes
- Options for Compatibility with SM30, SM2, 30 mm Cage, and 60 mm Cage Construction Systems
Our trinocular port adapters modify the trinocular port on an Upright Nikon Eclipse, Nikon Eclipse Ti and Ti2, or Cerna Microscope to accept custom widefield viewing setups (Item #'s LCPN2, LCPN4, WFA4111, and SM2A59) or Olympus trinoculars (Item # LCPN3). Each adapter utilizes a male D1N dovetail to connect to the trinocular port of the microscope. The adapters can only be attached by first removing the microscope's trinoculars, as shown in the bottom image.
The LCPN2 and LCPN3 adapters feature internal SM30 (M30.5 x 0.5) threading for Ø30 mm lens tubes; two SM30RR retaining rings are included to secure an optic inside the adapter. Four through holes, each with two side-located locking setscrews (5/64" [2 mm] hex), can be used to attach Ø6 mm cage rods for 60 mm cage systems. The LCPN2 adapter is designed to be used with custom widefield viewing setups and includes additional 4-40 tapped holes on 30 mm centers on the side opposite the dovetail for 30 mm cage systems. The LCPN3 adapter features a female D5Y dovetail to allow Olympus trinoculars with a male D5Y dovetail to be used with the Nikon Eclipse.
The LCPN4 adapter is also designed to be used with custom widefield viewing setups. It features SM2 (2.035"-40) threading for SM2 lens tubes and includes one SM2RR retaining ring for securing an optic. Each adapter has four through holes with side-located locking setscrews (5/64" [2 mm] hex) that can be used to attach Ø6 mm cage rods for 60 mm cage systems.
The WFA4111 and SM2A59 adapters are designed for custom widefield viewing setups. The WFA4111 adapter features internal M38 x 0.5 threading, which is compatible with our SM38RR retaining rings to secure an optic inside the adapter. The internal threading also directly accepts our TTL200 and ITL200 tube lenses, while external SM2 (2.035"-40) threading on the top of the adapter allows it to be integrated into SM2 lens tube systems. The SM2A59 adapter features internal SM2 (2.035"-40) threading, which can directly accept our SM2-threaded infinity-corrected tube lenses for widefield imaging. Alternatively, the internal SM2 threading can be used to integrate with our SM2 lens tube systems for the construction of custom image detection modules.
The dovetail designations are specific to Thorlabs products; see the Microscope Dovetails tab for details.
Note: Thorlabs does not guarantee compatibility with other industry-standard microscopes not explicitly mentioned on this webpage.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
![SM2N2 Adapter Attached to Trinocular Eyepieces](https://www.thorlabs.com/images/tabimages/Nikon_Eyepiece_Adapter_A1-200.jpg)
Click to Enlarge
Two SM2N2 adapters attached to the trinocular eyepieces.
- Replace Trinocular Eyepiece for DIY Construction
- Compatible with SM1, SM2, and 30 mm Cage Construction Systems
The SM2N2 Eyepiece Adapter allows custom-built optical detection systems to attach to the eyepieces on the trinoculars of an Upright Nikon Eclipse, Nikon Eclipse Ti, Nikon Eclipse Ti2, or Cerna Microscope. This adapter replaces the lens element on the eyepiece that sets the image plane at the the back of the eyes (see image to the right). Five alignment slots ensure the adapter fits snugly inside the eyepiece without rotation; because of the drop-in nature of the adapter, take care the attached system does not overbalance the 40 g eyepiece adapter when it is inside the trinoculars.
This adapter features internal SM1 (1.035"-40) threading for Ø1" lens tubes; two SM1RR retaining rings are included to secure an optic inside the adapter. The adapter also has external SM2 (2.035"-40) threading for Ø2" lens tubes. The face with the Item # engraving has 4-40 tapped holes for 30 mm cage systems.
Note: Thorlabs does not guarantee compatibility with other industry-standard microscopes not explicitly mentioned on this webpage.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
![LCPN1 adapter attached to Nikon Condenser](https://www.thorlabs.com/images/tabimages/Nikon_Condenser_Adapter_A1-200.jpg)
Click to Enlarge
LCPN1 Attached to Condenser Holder
- Extend Versatility of Thorlabs' Lens Tube and Cage Construction Systems to Upright Nikon Eclipse, Nikon Eclipse Ti, Nikon Eclipse Ti2, or Cerna Microscope Condenser Ports
- Compatible with SM30 Lens Tubes, 30 mm Cage Systems, and 60 mm Cage Systems
Our Condenser Adapters utilize male D3N dovetails to connect custom condenser configurations to the condenser holder of an Upright Nikon Eclipse, Nikon Eclipse Ti and Ti2, or Cerna Microscope. See the Microscope Dovetails tab for details.
The LCPN1 adapter features internal SM30 (M30.5 x 0.5) threading for Ø30 mm lens tubes; two SM30RR retaining rings are included to secure an optic inside the adapter. The LCPN5 adapter features SM2 (2.035"-40) threading for SM2 lens tubes and includes one SM2RR retaining ring. Both adapters have four through holes with side-located locking setscrews (5/64" [2 mm] hex) that can be used to attach Ø6 mm cage rods for 60 mm cage systems. Additionally, the LCPN1 adapter features 4-40 tapped holes on 30 mm centers, located on the side opposite the dovetail, which can be used for 30 mm cage systems.
Note: Thorlabs does not guarantee compatibility with other industry-standard microscopes not explicitly mentioned on this webpage.