Adapters for Leica DMI Microscopes
![](https://www.thorlabs.com/Images/GuideImages/8738_LeicaAdapters.jpg)
- Lamphouse and Camera Port Adapters for Leica DMI Microscopes
- SM1- and SM2-Threaded for Integration with Thorlabs' Mechanical Components
SM2A14
Lamphouse Port Adapter with External SM2 (2.035"-40) Threads
SM1A50
Camera Port Adapter with Internal SM1 (1.305"-40) and External SM2 (2.035"-40) Threads
SM1A21
Lamphouse Port Adapter with Internal SM2 (2.035"-40) Threads
![](../../images/loading-red.gif)
Please Wait
Adapters for Industry Standard Microscopes |
---|
Cerna DIY Series |
Leica DMI |
Nikon Eclipse Ti (Inverted) |
Nikon Eclipse Ti2 (Inverted) |
Upright Nikon Eclipse |
Olympus BX and IX |
Zeiss Axioskop and Examiner |
Item # | SM Threading | 30 mm Cage Compatibility |
---|---|---|
Lamphouse Port Adapters | ||
SM1A21 | Internal SM1 (1.035"-40) | Four 4-40 Taps |
SM2A8 | Internal SM2 (2.035"-40) | - |
LED4A2 | External SM2 (2.035"-40) | - |
SM2A14 | External SM2 (2.035"-40) | - |
Camera Port Adapters | ||
SM1A50 | Internal SM1 (1.035"-40) External SM2 (2.035"-40) |
Four 4-40 Taps |
Features
- Extends Versatility of Thorlabs' Construction Systems to Leica DMI Microscopes
- Provides Compatibility with SM1 Lens Tubes, SM2 Lens Tubes, and 30 mm Cage Systems
- Easy-to-Use Mechanical Interface
- Available for Lamphouse or Camera Ports
- Contact Tech Support for Custom Adapters
Lamphouse Port Adapters
These adapters provide compatibility between Leica DMI microscope lamphouse ports and our SM1 (Ø1") lens tube, 30 mm cage assemblies, or our SM2 (Ø2") lens tubes. Available adapters are outlined in the table to the right. The adapters allow laser beam combiners, LED light sources, and other mechanical and optical components to be directly connected to the microscope lamphouse port. The adapters provide rigid coupling to maintain long-term, stable alignment. They are offered with either black or silver anodization to match the surface finish of various devices, such as our 4-Wavelength LED Source.
Camera Port Adapters
The SM1A50 adapter is designed to allow SM1 and 30 mm Cage System components to be mounted to the camera port on a Leica DMI microscope. The adapter is internally SM1 and externally SM2 threaded and features four 4-40 taps on 30 mm that accept ER cages rods. This adapter is ideal for inserting custom optics, as well as our scientific CMOS cameras, into a microscope system.
Note: Thorlabs does not guarantee compatibility with other industry-standard microscopes not explicitly mentioned on this webpage.
Posted Comments: | |
Nicholas Anthony
 (posted 2020-02-27 18:21:55.173) Is there a female version of the SM2A14? I am interested in coupling an X-Cite 120LED into a system comprised of Thorlabs parts. The X-Cite has flange adapters for Leica, Olympus, Zeiss, and Nikon microscopes. I haven't been able to find compatible Thorlabs female adapters for any of them though. llamb
 (posted 2020-02-28 01:26:01.0) Thank you for your feedback. Unfortunately we do not have a female Leica dovetail version of the SM2A14, nor a female adapter for mounting to the discontinued XCITE120LED at this time. I have added this product idea into our internal product forum for further review, and reached out to you directly by email in the meantime. felipe.gonzalez.r
 (posted 2017-09-27 08:25:22.763) Dears,
Can I use the adapter SM1A50 for a leica DM500 microscope ?
Many thanks
Felipe González nbayconich
 (posted 2017-10-10 11:29:13.0) Thank you for contacting Thorlabs. At the moment the Leica DM1000 line and above is compatible with the SM1A50 adapter. The Leica DM500 is slightly different from the above mentioned models. I will contact you directly with more information. |
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
Note: Thorlabs does not guarantee compatibility with other industry-standard microscopes not explicitly mentioned on this webpage.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
Item # | SM1A50 |
---|---|
Photo (Click to Enlarge) |
![]() |
Features | Internal SM1 Threading External SM2 Threading 30 mm Cage Compatibility |
Microscope Compatibility |
Leica DMI |
The SM1A50 microscope adapter is designed so that custom-built optical systems or detectors based on Thorlabs' components may be attached to the camera port of Leica DMI Microscopes.
The SM1A50 features internal SM1 (1.035"-40) threading for compatibility with Ø1" Lens Tubes, external SM2 (2.035"-40) threading that is compatible with Ø2" Lens Tubes, and 4-40 tapped holes on 30 mm centers for attaching cage system rods. For demanding imaging applications, our Scientific CMOS Cameras can be adapted to SM1 threading using a C-Mount to SM1 adapter (Item # SM1A39), available separately. To achieve proper parfocality, we recommend using a Ø1" lens tube with 1.8" thread depth (which can be achieved by combining Item # SM1L10, SM1L05, and SM1L03) with the Leica DMI microscopes and camera port adapters. In addition, an SM1-threaded dust cover (Item # SM1CP2) is included to keep the port closed when not in use.
Note: Thorlabs does not guarantee compatibility with other industry-standard microscopes not explicitly mentioned on this webpage.