Single Mode Hybrid Fiber Optic Patch Cables


  • FC/PC to FC/APC and FC/PC to SMA Cables
  • 1, 2, 5, or 10 m Long Cables
  • Custom Cables Also Available

One End Labeled with Part
Number for Easy Identification

P5-SMF28E-FC-1

SMA Connector

FC/APC Connector

FC/PC Connector

P5-SMF28Y-FC-1

Related Items


Please Wait
Custom Patch Cables

Features

  • Single Mode Fiber Optic Adapter Cables for Signal Transmission from 305 nm to 2200 nm
  • FC/PC to FC/APC or FC/PC to SMA Connector Options
  • Narrow Key FC/PC and FC/APC Connectors
  • Ø900 µm or Ø3 mm Jackets
  • Custom Cables Offered

Thorlabs' hybrid fiber optic patch cables feature FC/PC and FC/APC connectors or FC/PC and SMA connectors. These cables simplify connections at interfaces in fiber applications. FC/PC and FC/APC connectors feature a high-quality machine polish for return losses of 50 dB or greater, while SMA connectors are hand polished to ensure optimal ferrule height tolerance (0.3860" - 0.3863").

These cables feature either Ø3 mm yellow PVC or Ø900 µm yellow Hytrel®* furcation tubing and two protective caps that shield the ferrule ends from dust and other hazards. Additional end caps are also sold separately (CAPF Plastic Fiber Caps and CAPFM Metal Threaded Fiber Caps for FC/PC and FC/APC connectors; CAPM Rubber Fiber Caps and CAPSM Metal Threaded Fiber Caps for SMA connectors). Mating sleeves are also available to connect FC to FC, SMA to SMA, and FC to SMA connectors. These mating sleeves minimize back reflections and ensure proper alignment of fiber cores.

Thorlabs also offers AR-Coated Single Mode Patch Cables, which have an antireflective coating on one fiber end for higher performance in fiber-to-free space applications. If you cannot find the appropriate stock patch cable your application requires, Thorlabs also offers custom patch cables with same-day shipping.

*Hytrel® is a registered trademark of DuPont Polymers, Inc.

Item # Prefix P5-305A-PCAPC P5-405B-PCAPC P2-405B-PCSMA P5-S405Y-FC P5-S405-FC
Fiber SM300 SM400 S405-XP
Operating Wavelength 320 - 430 nm 405 - 532 nm 400 - 680 nm
Cutoff Wavelength ≤310 nm 305 - 400 nm 380 ± 20 nm
Mode Field Diameter (MFD)b 2.0 - 2.4 µm @ 350 nm 2.5 - 3.4 µm @ 480 nm 3.3 ± 0.5 µm @ 405 nm
4.6 ± 0.5 µm @ 630 nm
Cladding Diameter 125 ± 1.0 µm 125 ± 1.0 µm 125 ± 1.0 µm
Coating Diameter 245 ± 15 µm 245 ± 15 µm 245 ± 15 µm
Attenuation (Max)c ≤70 dB/km @ 350 nm ≤50 dB/km @ 430 nm
≤30 dB/km @ 532 nm
≤30.0 dB/km @ 630 nm
≤30.0 dB/km @ 488 nm
NA 0.12 - 0.14 0.12 - 0.14 0.12
Return Losse FC/PC Connectors: 50 dB Typical (40 dB Min)
FC/APC Connectors: 60 dB Typical
Typical Insertion Lossf
(Click to Enlarge)
(FC/PC and FC/APC Connectors)g
PT1-Z8 Drawing
Connectorsh FC/PC to FC/APC
(30126C3 to 30126A3)
FC/PC to FC/APC
(30126C3 to 30126A3)
FC/PC to SMA
(30126C3 to 10125A)
FC/PC to FC/APC
(30126C3 to 30126A3)
Length 1 m
Furcation Tubing Ø3 mm Yellow PVC Ø900 µm Hytrel®i Ø3 mm Yellow PVC
  • Fiber is hand selected to ensure higher cutoff wavelength. For SM operation near the cutoff wavelength, launch conditions need to be taken into consideration.
  • MFD is nominal, calculated value, estimated at the operating wavelength(s).
  • Attenuation is specified for unterminated fiber.
  • Attenuation is a worst-case value, quoted for the shortest design wavelength.
  • Return Loss is defined for the unterminated connector. For example, if your source is connected to the FC/PC end, your return loss will be the FC/APC measurement of 60 dB.
  • Insertion loss increases for fibers with small MFDs; typically those that operate at lower wavelengths. The typical alignment error in a mating sleeve is due to core-cladding concentricity and mechanical tolerance in the connector on the order of approximately 0.5 - 1.5 µm. Insertion loss serves as the overlap integral between the MFD on the input fiber and the output fiber. This alignment error causes only a few percent loss for fiber with a larger MFD, but as the mode field diameter decreases, the mechanical tolerances have a larger impact.
  • For FC/PC and FC/APC connectors. Insertion Loss is not specified for SMA connectors because they use an air gap for fiber-to-fiber connections.
  • All FC/PC and FC/APC connectors feature a 2.0 mm narrow key.
  • Hytrel® is a registered trademark of DuPont Polymers, Inc.

Item # Prefix P5-460B-PCAPC P2-460B-PCSMA P5-S630Y-FC P5-S630-FC P5-630Y-FC P5-630A-PCAPC P2-630A-PCSMA
Fiber SM450 S630-HP SM600
Operating Wavelength 488 - 633 nma 630 - 860 nm 633 - 780 nm
Cutoff Wavelength 350 - 470 nma 590 ± 30 nm 500 - 600 nm
Mode Field Diameter (MFD)a 2.8 - 4.1 µm @ 488 nm 4.2 ± 0.5 µm @ 630 nm 3.6 - 5.3 µm @ 633 nm
Cladding Diameter 125 ± 1.0 µm 125 ± 1.0 µm 125 ± 1.0 µm
Coating Diameter 245 ± 15 µm 245 ± 15 µm 245 ± 15 µm
Attenuation (Max)b ≤50 dB/km @ 488 nmd ≤10 dB/km @ 630 nm ≤15 dB/kmc
NA 0.10 - 0.14 0.12 0.10 - 0.14
Return Lossd FC/PC Connectors: 50 dB Typical (40 dB Min)FC/APC Connectors: 60 dB Typical
Typical Insertion Losse
(Click to Enlarge)
(FC/PC and FC/APC Connectors)f
PT1-Z8 Drawing
Connectorsg FC/PC to FC/APC
(30126C3 to 30126A3)
FC/PC to SMA
(30126C3 to 10125A)
FC/PC to FC/APC
(30126C9 to 30126A9)
FC/PC to FC/APC
(30126C9 to 30126A9)
FC/PC to FC/APC
(30126C3 to 30126A3)
FC/PC to SMA
(30126C3 to 10125A)
Length 1 m
Furcation Tubing Ø3 mm Yellow PVC Ø900 µm Hytrel®h Ø3 mm Yellow PVC Ø900 µm Hytrel®h Ø3 mm Yellow PVC
  • MFD is nominal, calculated value, estimated at the operating wavelength(s).
  • Attenuation is specified for unterminated fiber.
  • Attenuation is a worst-case value, quoted for the shortest design wavelength.
  • Return Loss is defined for the unterminated connector. For example, if your source is connected to the FC/PC end, your return loss will be the FC/APC measurement of 60 dB.
  • Insertion loss increases for fibers with small MFDs; typically those that operate at lower wavelengths. The typical alignment error in a mating sleeve is due to core-cladding concentricity and mechanical tolerance in the connector on the order of approximately 0.5 - 1.5 µm. Insertion loss serves as the overlap integral between the MFD on the input fiber and the output fiber. This alignment error causes only a few percent loss for fiber with a larger MFD, but as the mode field diameter decreases, the mechanical tolerances have a larger impact.
  • For FC/PC and FC/APC connectors. Insertion Loss is not specified for SMA connectors because they use an air gap for fiber-to-fiber connections.
  • All FC/PC and FC/APC connectors feature a 2.0 mm narrow key.
  • Hytrel® is a registered trademark of DuPont Polymers, Inc.
Item # Prefix P5-780Y-FC P5-780A-FC
P5-780A-PCAPC
P2-780A-PCSMA P5-830A-PCAPC P2-830A-PCSMA
Fiber 780HP SM800-5.6-125
Operating Wavelength 780 - 970 nm 830 - 980 nm
Cutoff Wavelength 730 ± 30 nm 660 - 800 nm
Mode Field Diameter (MFD)a 5.0 ± 0.5 µm @ 850 nm 4.7 - 6.9 µm @ 830 nm
Cladding Diameter 125 ± 1 µm 125 ± 1.0 µm
Coating Diameter 245 ± 15 µm 245 ± 15 µm
Attenuation (Max)b ≤4.0 dB/km @ 780 nm
≤3.5 dB/km @ 850 nm
<5 dB/kmc
NA 0.13 0.10 - 0.14
Return Lossd FC/PC Connectors: 50 dB Typical (40 dB Min)
FC/APC Connectors: 60 dB Typical
FC/PC Connectors: 50 dB
FC/APC Connectors: 60 dB
Typical Insertion Losse
(Click to Enlarge)
(FC/PC and FC/APC Connectors)f
PT1-Z8 Drawing
Connectorsg FC/PC to FC/APC
(30126C9 to 30126A9)
FC/PC to FC/APC
(30126C3 to 30126A3)
FC/PC to SMA
(30126C3 to 10125A)
FC/PC to FC/APC
(30126C3 to 30126A3)
FC/PC to SMA
(30126C3 to 10125A)
Length 1 m
(Items Ending in -1)
2 m
(Items Ending in -2)
1 m (Items Ending in -1)
2 m (Items Ending in -2)
5 m (Items Ending in -5)
10 m (Items Ending in -10)
1 m 1 m
Furcation Tubing Ø900 µm Hytrel®h Ø3 mm Yellow PVC Ø3 mm Yellow PVC
  • MFD is nominal, calculated value, estimated at the operating wavelength(s).
  • Attenuation is specified for unterminated fiber.
  • Attenuation is a worst-case value, quoted for the shortest design wavelength.
  • Return Loss is defined for the unterminated connector. For example, if your source is connected to the FC/PC end, your return loss will be the FC/APC measurement of 60 dB.
  • Insertion loss increases for fibers with small MFDs; typically those that operate at lower wavelengths. The typical alignment error in a mating sleeve is due to core-cladding concentricity and mechanical tolerance in the connector on the order of approximately 0.5 - 1.5 µm. Insertion loss serves as the overlap integral between the MFD on the input fiber and the output fiber. This alignment error causes only a few percent loss for fiber with a larger MFD, but as the mode field diameter decreases, the mechanical tolerances have a larger impact.
  • For FC/PC and FC/APC connectors. Insertion Loss is not specified for SMA connectors because they use an air gap for fiber-to-fiber connections.
  • All FC/PC and FC/APC connectors feature a 2.0 mm narrow key.
  • Hytrel® is a registered trademark of DuPont Polymers, Inc.
Item # Prefix P5-980A-PCAPC P2-980A-PCSMA P5-1064Y-FC P5-SMF28Y-FC P5-SMF28E-FC P2-SMF28-PCSMA
Fiber SM980-5.8-125 HI1060-J9 SMF-28 Ultra
Operating Wavelength 980 - 1550 nm 980 - 1650 nm 1260 - 1625 nm
Cutoff Wavelength 870 - 970 nm 920 ± 50 nm <1260 nm
Mode Field Diameter (MFD)a 5.3 - 6.4 µm @ 980 nm 5.9 ± 9.3 µm @ 980 nm
6.2 ± 0.3 µm @ 1060 nm
9.2 ± 0.4 µm @ 1310 nm
10.4 ± 0.5 µm @ 1550 nm
Cladding Diameter 125 ± 1.0 µm 125 ± 0.5 µm 125 ± 0.7 µm
Coating Diameter 245 ± 15 µm 245 ± 10 µm 242 ± 5 µm
Attenuationb ≤2.0 dB/kmc 2.1 dB/km @ 980 nm
1.5 dB/km @1060 nm
≤0.32 dB/km @ 1310 nm (Max)
≤0.18 dB/km @ 1550 nm (Max)
NA 0.13 - 0.15 0.14 0.14
Return Lossc FC/PC Connectors: 50 dBFC/APC Connectors: 60 dB
Typical Insertion Lossd
(Click to Enlarge)
(FC/PC and FC/APC Connectors)e
PT1-Z8 Drawing
Connectorsf FC/PC to FC/APC
(30126C3 to 30126A3)
FC/PC to SMA
(30126C3 to 10125A)
FC/PC to FC/APC
(30126C9 to 30126A9)
FC/PC to FC/APC
(30126C9 to 30126A9)
FC/PC to FC/APC
(30126C3 to 30126A3)
FC/PC to SMA
(30126C3 to 10125A)
Length 1 m 1 m (Items Ending in -1)
2 m (Items Ending in -2)
5 m (Items Ending in -5)
1 m
Furcation Tubing Ø3 mm Yellow PVC Ø900 µm Yellow Hytrel®g Ø3 mm Yellow PVC
  • MFD is nominal, calculated value, estimated at the operating wavelength(s).
  • Attenuation is specified for unterminated fiber.
  • Return Loss is defined for the unterminated connector. For example, if your source is connected to the FC/PC end, your return loss will be the FC/APC measurement of 60 dB.
  • Insertion loss increases for fibers with small MFDs; typically those that operate at lower wavelengths. The typical alignment error in a mating sleeve is due to core-cladding concentricity and mechanical tolerance in the connector on the order of approximately 0.5 - 1.5 µm. Insertion loss serves as the overlap integral between the MFD on the input fiber and the output fiber. This alignment error causes only a few percent loss for fiber with a larger MFD, but as the mode field diameter decreases, the mechanical tolerances have a larger impact.
  • For FC/PC and FC/APC connectors. Insertion Loss is not specified for SMA connectors because they use an air gap for fiber-to-fiber connections.
  • All FC/PC and FC/APC connectors feature a 2.0 mm narrow key.
  • Hytrel® is a registered trademark of DuPont Polymers, Inc.
Item # Prefix P5-1950-PCAPC P2-1950-PCSMA
Fiber SM1950
Operating Wavelength 1850 - 2200 nm
Cutoff Wavelength 1720 nm ± 80 nm
Mode Field Diameter (MFD)a 8.0 µm @ 1950 nm
Cladding Diameter 125 ± 1 µm
Coating Diameter 245 ± 10 µm
Attenuationb 5 dB/km @1900 nm (Typical)
NA 0.20
Return Lossc FC/PC Connectors: 50 dBFC/APC Connectors: 60 dB
Typical Insertion Lossd
(Click to Enlarge)
(FC/PC and FC/APC Connectors)e
PT1-Z8 Drawing
Connectorsf FC/PC to FC/APC
(30126C3 t1 m 30126A3)
FC/PC to SMA
(30126C3 to 10125A)
Length
Furcation Tubing Ø3 mm Yellow PVC
  • MFD is nominal, calculated value, estimated at the operating wavelength(s).
  • Attenuation is specified for unterminated fiber.
  • Return Loss is defined for the unterminated connector. For example, if your source is connected to the
    FC/PC end, your return loss will be the FC/APC measurement of 60 dB.
  • Insertion loss increases for fibers with small MFDs; typically those that operate at lower wavelengths. The typical alignment error in a mating sleeve is due to core-cladding concentricity and mechanical tolerance in the connector on the order of approximately 0.5 - 1.5 µm. Insertion loss serves as the overlap integral between the MFD on the input fiber and the output fiber. This alignment error causes only a few percent loss for fiber with a larger MFD, but as the mode field diameter decreases, the mechanical tolerances have a larger impact.
  • For FC/PC and FC/APC connectors. Insertion Loss is not specified for SMA connectors because they use an air gap for fiber-to-fiber connections.
  • All FC/PC and FC/APC connectors feature a 2.0 mm narrow key.

Click to Enlarge
Mating Between a Narrow-Key Mating Sleeve and Connector

Click to Enlarge
Mating Between a Wide-Key Mating Sleeve and Connector 

FC/PC and FC/APC Patch Cable Key Alignment 

FC/PC and FC/APC Patch Cables are equipped with either a 2.0 mm narrow or 2.2 mm wide alignment key that fits into a corresponding slot on a mated component. These keys and slots are essential to correctly align the cores of connected fiber patch cables and minimize the insertion loss of the connection.

As an example, Thorlabs designs and manufactures mating sleeves for FC/PC- and FC/APC-terminated patch cables to precise specifications that ensure good alignment when used correctly. To ensure the best alignment, the alignment key on the patch cable is inserted into the corresponding narrow or wide-key slot on the mating sleeve.

Wide-Key-Slot Mating Sleeves
2.2 mm wide-key-slot mating sleeves are compatible with both wide-key and narrow-key connectors. However, using a narrow-key connector in a wide-key slot will allow the connector to rotate slightly in the mating sleeve (as shown in the animation below and to the left). While this configuration is acceptable for patch cables with FC/PC connectors, for FC/APC applications, we recommend using narrow-key-slot mating sleeves to ensure optimum alignment. 

Narrow-Key-Slot Mating Sleeves
2.0 mm narrow-key-slot mating sleeves allow for optimal alignment of angled, narrow-key FC/APC connectors, as shown in the animation below and to the right. Therefore, they are not compatible with connectors that have a 2.2 mm wide key. Please note that all FC/PC and FC/APC patch cables manufactured by Thorlabs use narrow key connectors.

Narrow-Key-Slot Mating Sleeve and Narrow Key Connector
Once a narrow key connector is inserted into a narrow-key-slot mating sleeve, the connector will not rotate. We therefore recommend these mating sleeves for FC/PC and FC/APC connectors with narrow keys.
Wide-Key-Slot Mating Sleeve and Narrow Key Connector
When a narrow key connector is inserted into a wide-key-slot mating sleeve, the connector has room to rotate. For narrow key FC/PC connectors, this is acceptable, but for narrow key FC/APC connectors, significant coupling losses will result.

Laser-Induced Damage in Silica Optical Fibers

The following tutorial details damage mechanisms relevant to unterminated (bare) fiber, terminated optical fiber, and other fiber components from laser light sources. These mechanisms include damage that occurs at the air / glass interface (when free-space coupling or when using connectors) and in the optical fiber itself. A fiber component, such as a bare fiber, patch cable, or fused coupler, may have multiple potential avenues for damage (e.g., connectors, fiber end faces, and the device itself). The maximum power that a fiber can handle will always be limited by the lowest limit of any of these damage mechanisms.

While the damage threshold can be estimated using scaling relations and general rules, absolute damage thresholds in optical fibers are very application dependent and user specific. Users can use this guide to estimate a safe power level that minimizes the risk of damage. Following all appropriate preparation and handling guidelines, users should be able to operate a fiber component up to the specified maximum power level; if no maximum is specified for a component, users should abide by the "practical safe level" described below for safe operation of the component. Factors that can reduce power handling and cause damage to a fiber component include, but are not limited to, misalignment during fiber coupling, contamination of the fiber end face, or imperfections in the fiber itself. For further discussion about an optical fiber’s power handling abilities for a specific application, please contact Thorlabs’ Tech Support.

Power Handling Limitations Imposed by Optical Fiber
Click to Enlarge

Undamaged Fiber End
Power Handling Limitations Imposed by Optical Fiber
Click to Enlarge

Damaged Fiber End

Damage at the Air / Glass Interface

There are several potential damage mechanisms that can occur at the air / glass interface. Light is incident on this interface when free-space coupling or when two fibers are mated using optical connectors. High-intensity light can damage the end face leading to reduced power handling and permanent damage to the fiber. For fibers terminated with optical connectors where the connectors are fixed to the fiber ends using epoxy, the heat generated by high-intensity light can burn the epoxy and leave residues on the fiber facet directly in the beam path.

Estimated Optical Power Densities on Air / Glass Interfacea
Type Theoretical Damage Thresholdb Practical Safe Levelc
CW
(Average Power)
~1 MW/cm2 ~250 kW/cm2
10 ns Pulsed
(Peak Power)
~5 GW/cm2 ~1 GW/cm2
  • All values are specified for unterminated (bare), undoped silica fiber and apply for free space coupling into a clean fiber end face.
  • This is an estimated maximum power density that can be incident on a fiber end face without risking damage. Verification of the performance and reliability of fiber components in the system before operating at high power must be done by the user, as it is highly system dependent.
  • This is the estimated safe optical power density that can be incident on a fiber end face without damaging the fiber under most operating conditions.

Damage Mechanisms on the Bare Fiber End Face

Damage mechanisms on a fiber end face can be modeled similarly to bulk optics, and industry-standard damage thresholds for UV Fused Silica substrates can be applied to silica-based fiber. However, unlike bulk optics, the relevant surface areas and beam diameters involved at the air / glass interface of an optical fiber are very small, particularly for coupling into single mode (SM) fiber. therefore, for a given power density, the power incident on the fiber needs to be lower for a smaller beam diameter.

The table to the right lists two thresholds for optical power densities: a theoretical damage threshold and a "practical safe level". In general, the theoretical damage threshold represents the estimated maximum power density that can be incident on the fiber end face without risking damage with very good fiber end face and coupling conditions. The "practical safe level" power density represents minimal risk of fiber damage. Operating a fiber or component beyond the practical safe level is possible, but users must follow the appropriate handling instructions and verify performance at low powers prior to use.

Calculating the Effective Area for Single Mode Fibers
The effective area for single mode (SM) fiber is defined by the mode field diameter (MFD), which is the cross-sectional area through which light propagates in the fiber; this area includes the fiber core and also a portion of the cladding. To achieve good efficiency when coupling into a single mode fiber, the diameter of the input beam must match the MFD of the fiber.

As an example, SM400 single mode fiber has a mode field diameter (MFD) of ~Ø3 µm operating at 400 nm, while the MFD for SMF-28 Ultra single mode fiber operating at 1550 nm is Ø10.5 µm. The effective area for these fibers can be calculated as follows:

SM400 Fiber: Area = Pi x (MFD/2)2 = Pi x (1.5 µm)2 = 7.07 µm= 7.07 x 10-8 cm2

 SMF-28 Ultra Fiber: Area = Pi x (MFD/2)2 = Pi x (5.25 µm)2 = 86.6 µm= 8.66 x 10-7 cm2

To estimate the power level that a fiber facet can handle, the power density is multiplied by the effective area. Please note that this calculation assumes a uniform intensity profile, but most laser beams exhibit a Gaussian-like shape within single mode fiber, resulting in a higher power density at the center of the beam compared to the edges. Therefore, these calculations will slightly overestimate the power corresponding to the damage threshold or the practical safe level. Using the estimated power densities assuming a CW light source, we can determine the corresponding power levels as:

SM400 Fiber: 7.07 x 10-8 cm2 x 1 MW/cm2 = 7.1 x 10-8 MW = 71 mW (Theoretical Damage Threshold)
     7.07 x 10-8 cm2 x 250 kW/cm2 = 1.8 x 10-5 kW = 18 mW (Practical Safe Level)

SMF-28 Ultra Fiber: 8.66 x 10-7 cm2 x 1 MW/cm2 = 8.7 x 10-7 MW = 870 mW (Theoretical Damage Threshold)
           8.66 x 10-7 cm2 x 250 kW/cm2 = 2.1 x 10-4 kW = 210 mW (Practical Safe Level)

Effective Area of Multimode Fibers
The effective area of a multimode (MM) fiber is defined by the core diameter, which is typically far larger than the MFD of an SM fiber. For optimal coupling, Thorlabs recommends focusing a beam to a spot roughly 70 - 80% of the core diameter. The larger effective area of MM fibers lowers the power density on the fiber end face, allowing higher optical powers (typically on the order of kilowatts) to be coupled into multimode fiber without damage.

Damage Mechanisms Related to Ferrule / Connector Termination

Click to Enlarge
Plot showing approximate input power that can be incident on a single mode silica optical fiber with a termination. Each line shows the estimated power level due to a specific damage mechanism. The maximum power handling is limited by the lowest power level from all relevant damage mechanisms (indicated by a solid line).

Fibers terminated with optical connectors have additional power handling considerations. Fiber is typically terminated using epoxy to bond the fiber to a ceramic or steel ferrule. When light is coupled into the fiber through a connector, light that does not enter the core and propagate down the fiber is scattered into the outer layers of the fiber, into the ferrule, and the epoxy used to hold the fiber in the ferrule. If the light is intense enough, it can burn the epoxy, causing it to vaporize and deposit a residue on the face of the connector. This results in localized absorption sites on the fiber end face that reduce coupling efficiency and increase scattering, causing further damage.

For several reasons, epoxy-related damage is dependent on the wavelength. In general, light scatters more strongly at short wavelengths than at longer wavelengths. Misalignment when coupling is also more likely due to the small MFD of short-wavelength SM fiber that also produces more scattered light.

To minimize the risk of burning the epoxy, fiber connectors can be constructed to have an epoxy-free air gap between the optical fiber and ferrule near the fiber end face. Our high-power multimode fiber patch cables use connectors with this design feature.

Determining Power Handling with Multiple Damage Mechanisms

When fiber cables or components have multiple avenues for damage (e.g., fiber patch cables), the maximum power handling is always limited by the lowest damage threshold that is relevant to the fiber component. In general, this represents the highest input power that can be incident on the patch cable end face and not the coupled output power.

As an illustrative example, the graph to the right shows an estimate of the power handling limitations of a single mode fiber patch cable due to damage to the fiber end face and damage via an optical connector. The total input power handling of a terminated fiber at a given wavelength is limited by the lower of the two limitations at any given wavelength (indicated by the solid lines). A single mode fiber operating at around 488 nm is primarily limited by damage to the fiber end face (blue solid line), but fibers operating at 1550 nm are limited by damage to the optical connector (red solid line).

In the case of a multimode fiber, the effective mode area is defined by the core diameter, which is larger than the effective mode area for SM fiber. This results in a lower power density on the fiber end face and allows higher optical powers (on the order of kilowatts) to be coupled into the fiber without damage (not shown in graph). However, the damage limit of the ferrule / connector termination remains unchanged and as a result, the maximum power handling for a multimode fiber is limited by the ferrule and connector termination. 

Please note that these are rough estimates of power levels where damage is very unlikely with proper handling and alignment procedures. It is worth noting that optical fibers are frequently used at power levels above those described here. However, these applications typically require expert users and testing at lower powers first to minimize risk of damage. Even still, optical fiber components should be considered a consumable lab supply if used at high power levels.

Intrinsic Damage Threshold

In addition to damage mechanisms at the air / glass interface, optical fibers also display power handling limitations due to damage mechanisms within the optical fiber itself. These limitations will affect all fiber components as they are intrinsic to the fiber itself. Two categories of damage within the fiber are damage from bend losses and damage from photodarkening. 

Bend Losses
Bend losses occur when a fiber is bent to a point where light traveling in the core is incident on the core/cladding interface at an angle higher than the critical angle, making total internal reflection impossible. Under these circumstances, light escapes the fiber, often in a localized area. The light escaping the fiber typically has a high power density, which burns the fiber coating as well as any surrounding furcation tubing.

A special category of optical fiber, called double-clad fiber, can reduce the risk of bend-loss damage by allowing the fiber’s cladding (2nd layer) to also function as a waveguide in addition to the core. By making the critical angle of the cladding/coating interface higher than the critical angle of the core/clad interface, light that escapes the core is loosely confined within the cladding. It will then leak out over a distance of centimeters or meters instead of at one localized spot within the fiber, minimizing the risk of damage. Thorlabs manufactures and sells 0.22 NA double-clad multimode fiber, which boasts very high, megawatt range power handling.

Photodarkening
A second damage mechanism, called photodarkening or solarization, can occur in fibers used with ultraviolet or short-wavelength visible light, particularly those with germanium-doped cores. Fibers used at these wavelengths will experience increased attenuation over time. The mechanism that causes photodarkening is largely unknown, but several fiber designs have been developed to mitigate it. For example, fibers with a very low hydroxyl ion (OH) content have been found to resist photodarkening and using other dopants, such as fluorine, can also reduce photodarkening.

Even with the above strategies in place, all fibers eventually experience photodarkening when used with UV or short-wavelength light, and thus, fibers used at these wavelengths should be considered consumables.

Preparation and Handling of Optical Fibers

General Cleaning and Operation Guidelines
These general cleaning and operation guidelines are recommended for all fiber optic products. Users should still follow specific guidelines for an individual product as outlined in the support documentation or manual. Damage threshold calculations only apply when all appropriate cleaning and handling procedures are followed.

  1. All light sources should be turned off prior to installing or integrating optical fibers (terminated or bare). This ensures that focused beams of light are not incident on fragile parts of the connector or fiber, which can possibly cause damage.

  2. The power-handling capability of an optical fiber is directly linked to the quality of the fiber/connector end face. Always inspect the fiber end prior to connecting the fiber to an optical system. The fiber end face should be clean and clear of dirt and other contaminants that can cause scattering of coupled light. Bare fiber should be cleaved prior to use and users should inspect the fiber end to ensure a good quality cleave is achieved.

  3. If an optical fiber is to be spliced into the optical system, users should first verify that the splice is of good quality at a low optical power prior to high-power use. Poor splice quality may increase light scattering at the splice interface, which can be a source of fiber damage.

  4. Users should use low power when aligning the system and optimizing coupling; this minimizes exposure of other parts of the fiber (other than the core) to light. Damage from scattered light can occur if a high power beam is focused on the cladding, coating, or connector.

Tips for Using Fiber at Higher Optical Power
Optical fibers and fiber components should generally be operated within safe power level limits, but under ideal conditions (very good optical alignment and very clean optical end faces), the power handling of a fiber component may be increased. Users must verify the performance and stability of a fiber component within their system prior to increasing input or output power and follow all necessary safety and operation instructions. The tips below are useful suggestions when considering increasing optical power in an optical fiber or component.

  1. Splicing a fiber component into a system using a fiber splicer can increase power handling as it minimizes possibility of air/fiber interface damage. Users should follow all appropriate guidelines to prepare and make a high-quality fiber splice. Poor splices can lead to scattering or regions of highly localized heat at the splice interface that can damage the fiber.

  2. After connecting the fiber or component, the system should be tested and aligned using a light source at low power. The system power can be ramped up slowly to the desired output power while periodically verifying all components are properly aligned and that coupling efficiency is not changing with respect to optical launch power.

  3. Bend losses that result from sharply bending a fiber can cause light to leak from the fiber in the stressed area. When operating at high power, the localized heating that can occur when a large amount of light escapes a small localized area (the stressed region) can damage the fiber. Avoid disturbing or accidently bending fibers during operation to minimize bend losses.

  4. Users should always choose the appropriate optical fiber for a given application. For example, large-mode-area fibers are a good alternative to standard single mode fibers in high-power applications as they provide good beam quality with a larger MFD, decreasing the power density on the air/fiber interface.

  5. Step-index silica single mode fibers are normally not used for ultraviolet light or high-peak-power pulsed applications due to the high spatial power densities associated with these applications.


Posted Comments:
user  (posted 2022-05-25 10:35:23.35)
Hey ! I am currently using the single mode fibre P2-460-PCSMA and I need to know the mode field diameter at several wavelengths (given at 488nm in the specs). Is there any existing formula to calculate it ? Thanks in advance.
cdolbashian  (posted 2022-06-06 08:30:41.0)
Thank you for reaching out to us with this inquiry. MFD can be estimated at different wavelengths by knowing a bit of information about the fiber. In general though, you would want to look at the "Marcuse formula", which will do exactly what you are intending. I have reached out to you to discuss this further.
Emma Brambila  (posted 2019-10-08 08:08:22.633)
I am interested in a 5m fiber with the characteristics of the P5-780A-PCAPC-1. Please let me know if you could offer it and how long would be the delivery time. Thanks in advance.
YLohia  (posted 2019-10-08 08:33:00.0)
Hello, this can be configured on our custom fiber patch cable online tool that can be accessed via the Overview tab on this page (https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=2410). Configuration details: Fiber type - 780HP; Tubing - FT030-Y; Connector 1 - FC/PC; Connector 2 - FC/APC; Length - 5m.
user  (posted 2019-08-20 04:12:39.2)
Are there input and output ports in this product? Can this product be utilized to send light from the SMA connector to the FC/PC connector?
YLohia  (posted 2019-08-20 09:00:24.0)
These have fiber connectors on both ends. The items with part number Px-xxxxx-PCSMA-x can be used to go from SMA to FC/PC.
jlow  (posted 2012-12-20 14:12:00.0)
Response from Jeremy at Thorlabs: The radius of curvature can be anywhere between 5 mm to 25 mm.
christopher.long  (posted 2012-12-12 07:48:40.483)
Hi, could you give me more specs on the APC connectors in the patch cable? I want to know the radius of curvature of the end. Thanks!
Back to Top

320 - 430 nm Hybrid Single Mode Patch Cable

Item # Connectors Fiber
Type
Operating
Wavelength
Cutoff
Wavelength
Mode Field
Diameter
Cladding
Diameter
Max
Attenuationa
NA Furcation
Tubing
P5-305A-PCAPC-1 FC/PC to FC/APC SM300 320 - 430 nm ≤310 nm 2.0 - 2.4 µm @ 350 nm 125 ± 1.0 µm ≤70 dB/km @ 350 nm 0.12 - 0.14 Ø3 mm Yellow PVC
  • Max attenuation data is for unterminated fiber.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
P5-305A-PCAPC-1 Support Documentation
P5-305A-PCAPC-1Single Mode Patch Cable with Pure Silica Core Fiber, 320- 430 nm, FC/PC to FC/APC, Ø3 mm Jacket, 1 m Long
$110.08
Today
Back to Top

400 - 680 nm Hybrid Single Mode Patch Cables

Item # Connectors Fiber
Type
Operating
Wavelength
Cutoff
Wavelength
Mode Field
Diameter
Cladding
Diameter
Max
Attenuationa
NA Furcation
Tubing
P5-S405Y-FC-1 FC/PC to FC/APC S405-XP 400 - 680 nm 380 ± 20 nm 3.3 ± 0.5 µm @ 405 nm
4.6 ± 0.5 µm @ 630 nm
125 ± 1.0 µm ≤30.0 dB/km @ 630 nm
≤30.0 dB/km @ 488 nm
0.12 Ø900 µm Yellow
Hytrel®b Tubing
P5-S405-FC-1 Ø3 mm Yellow PVC
P5-S405-FC-2
  • Max attenuation data is for unterminated fiber.
  • Hytrel® is a registered trademark of DuPont Polymers, Inc.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
P5-S405Y-FC-1 Support Documentation
P5-S405Y-FC-1NEW!Single Mode Patch Cable with Pure Silica Core Fiber, 400 - 680 nm, FC/PC to FC/APC, Ø900 µm Jacket, 1 m Long
$130.43
Today
P5-S405-FC-1 Support Documentation
P5-S405-FC-1NEW!Single Mode Patch Cable with Pure Silica Core Fiber, 400 - 680 nm, FC/PC to FC/APC, Ø3 mm Jacket, 1 m Long
$130.76
Today
P5-S405-FC-2 Support Documentation
P5-S405-FC-2NEW!Single Mode Patch Cable with Pure Silica Core Fiber, 400 - 680 nm, FC/PC to FC/APC, Ø3 mm Jacket, 2 m Long
$147.19
Today
Back to Top

405 - 532 nm Hybrid Single Mode Patch Cables

Item # Connectors Fiber
Type
Operating
Wavelength
Cutoff
Wavelength
Mode Field
Diameter
Cladding
Diameter
Max
Attenuationa
NA Furcation
Tubing
P5-405B-PCAPC-1 FC/PC to FC/APC SM400 405 - 532 nm 305 - 400 nm 2.5 - 3.4 µm @ 480 nm 125 ± 1.0 µm ≤50 dB/km @ 430 nm
≤30 dB/km @ 532 nm
0.12 - 0.14 Ø3 mm Yellow PVC
P2-405B-PCSMA-1 FC/PC to SMA
  • Max attenuation data is for unterminated fiber.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
P5-405B-PCAPC-1 Support Documentation
P5-405B-PCAPC-1Single Mode Patch Cable with Pure Silica Core Fiber, 405 - 532 nm, FC/PC to FC/APC, Ø3 mm Jacket, 1 m Long
$110.08
Today
P2-405B-PCSMA-1 Support Documentation
P2-405B-PCSMA-1Single Mode Patch Cable with Pure Silica Core Fiber, 405 - 532 nm, FC/PC to SMA, Ø3 mm Jacket, 1 m Long
$98.91
Today
Back to Top

488 - 633 nm Hybrid Single Mode Patch Cables

Item # Connectors Fiber
Type
Operating
Wavelengtha
Cutoff
Wavelengtha
Mode Field
Diameter
Cladding
Diameter
Max
Attenuationb
NA Furcation
Tubing
P5-460B-PCAPC-1 FC/PC to FC/APC SM450 488 - 633 nm 350 - 470 nm 2.8 - 4.1 µm @ 488 nm 125 ± 1.0 µm ≤50 dB/km @ 488 nm 0.10 - 0.14 Ø3 mm Yellow PVC
P2-460B-PCSMA-1 FC/PC to SMA
  • Fiber is hand selected to ensure higher cutoff wavelength. For SM operation near the cutoff wavelength, launch conditions need to be taken into consideration.
  • Max attenuation data is for unterminated fiber.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
P5-460B-PCAPC-1 Support Documentation
P5-460B-PCAPC-1Single Mode Patch Cable, 488 - 633 nm, FC/PC to FC/APC, Ø3 mm Jacket, 1 m Long
$104.17
Today
P2-460B-PCSMA-1 Support Documentation
P2-460B-PCSMA-1Single Mode Patch Cable, 488 - 633 nm, FC/PC to SMA, Ø3 mm Jacket, 1 m Long
$98.91
Today
Back to Top

630 - 860 nm Hybrid Single Mode Patch Cable

Item # Connectors Fiber
Type
Operating
Wavelengtha
Cutoff
Wavelengtha
Mode Field
Diameter
Cladding
Diameter
Max
Attenuationb
NA Furcation
Tubing
P5-S630Y-FC-1 FC/PC to FC/APC S630-HP 630 - 860 nm 590 ± 30 nm 4.2 ± 0.5 µm @ 630 nm 125 ± 1.0 µm ≤10 dB/km @ 630 nm 0.12 Ø900 µm Yellow
Hytrel®c Tubing
P5-S630-FC-1 Ø3 mm Yellow PVC
  • Fiber is hand selected to ensure higher cutoff wavelength. For SM operation near the cutoff wavelength, launch conditions need to be taken into consideration.
  • Max attenuation data is for unterminated fiber.
  • Hytrel® is a registered trademark of DuPont Polymers, Inc.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
P5-S630Y-FC-1 Support Documentation
P5-S630Y-FC-1NEW!Single Mode Patch Cable with Pure Silica Core Fiber, 630 - 860 nm, FC/PC to FC/APC, Ø900 µm Jacket, 1 m Long
$123.85
Today
P5-S630-FC-1 Support Documentation
P5-S630-FC-1NEW!Single Mode Patch Cable with Pure Silica Core Fiber, 630 - 860 nm, FC/PC to FC/APC, Ø3 mm Jacket, 1 m Long
$123.99
Lead Time
Back to Top

633 - 780 nm Hybrid Single Mode Patch Cables

Item # Connectors Fiber
Type
Operating
Wavelength
Cutoff
Wavelength
Mode Field
Diameter
Cladding
Diameter
Max
Attenuationb
NA Furcation
Tubing
P5-630Y-FC-1 FC/PC to FC/APC SM600 633 - 780 nma 500 - 600 nm 3.6 - 5.3 µm @ 633 nm 125 ± 1.0 µm ≤15 dB/km 0.10 - 0.14 Ø900 µm Yellow Hytrel®c 
P5-630A-PCAPC-1 FC/PC to FC/APC Ø3 mm Yellow PVC
P2-630A-PCSMA-1 FC/PC to SMA
  • Wavelength range is illustrative and not guaranteed. The wavelength range is the spectral region between the cutoff wavelength and the bend edge and represents the region where the fiber transmits the TEM00 mode with low attenuation. For this fiber, the bend edge wavelength is typically 200 nm longer than the cutoff wavelength.
  • Max attenuation data is for unterminated fiber.
  • Hytrel® is a registered trademark of DuPont Polymers, Inc.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
P5-630Y-FC-1 Support Documentation
P5-630Y-FC-1Single Mode Patch Cable, 633 - 780 nm, FC/PC to FC/APC, Ø900 µm Jacket, 1 m Long
$92.37
Today
P5-630A-PCAPC-1 Support Documentation
P5-630A-PCAPC-1Customer Inspired! Single Mode Patch Cable, 633 - 780 nm, FC/PC to FC/APC, Ø3 mm Jacket, 1 m Long
$93.01
Today
P2-630A-PCSMA-1 Support Documentation
P2-630A-PCSMA-1Customer Inspired! Single Mode Patch Cable, 633 - 780 nm, FC/PC to SMA, Ø3 mm Jacket, 1 m Long
$93.95
Today
Back to Top

780 - 970 nm Hybrid Single Mode Patch Cables

Item # Connectors Fiber
Type
Operating
Wavelength
Cutoff
Wavelength
Mode Field
Diameter
Cladding
Diameter
Max
Attenuationa
NA Furcation
Tubing
P5-780Y-FC-1 FC/PC to FC/APC 780HP 780 - 970 nm 730 ± 30 nm 5.0 ± 0.5 µm
@ 850 nm
125 ± 1 µm ≤4.0 dB/km
@ 780 nm
≤3.5 dB/km
@ 850 nm
0.13 Ø900 µm Hytrel®b 
P5-780Y-FC-2
P5-780A-PCAPC-1 FC/PC to FC/APC Ø3 mm Yellow PVC
P5-780A-FC-2
P5-780A-FC-5
P5-780A-FC-10
P2-780A-PCSMA-1 FC/PC to SMA
  • Max attenuation data is for unterminated fiber.
  • Hytrel® is a registered trademark of DuPont Polymers, Inc.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
P5-780Y-FC-1 Support Documentation
P5-780Y-FC-1Single Mode Patch Cable, 780 - 970 nm, FC/PC to FC/APC, Ø900 µm Jacket, 1 m Long
$112.76
Today
P5-780Y-FC-2 Support Documentation
P5-780Y-FC-2Single Mode Patch Cable, 780 - 970 nm, FC/PC to FC/APC, Ø900 µm Jacket, 2 m Long
$124.46
Today
P5-780A-PCAPC-1 Support Documentation
P5-780A-PCAPC-1Single Mode Patch Cable, 780 - 970 nm, FC/PC to FC/APC, 1 m Long
$113.79
Today
P5-780A-FC-2 Support Documentation
P5-780A-FC-2Customer Inspired! Single Mode Patch Cable, 780 - 970 nm, FC/PC to FC/APC, 2 m Long
$124.94
Today
P5-780A-FC-5 Support Documentation
P5-780A-FC-5Customer Inspired! Single Mode Patch Cable, 780 - 970 nm, FC/PC to FC/APC, 5 m Long
$146.57
Today
P5-780A-FC-10 Support Documentation
P5-780A-FC-10Customer Inspired! Single Mode Patch Cable, 780 - 970 nm, FC/PC to FC/APC, 10 m Long
$190.46
Today
P2-780A-PCSMA-1 Support Documentation
P2-780A-PCSMA-1Single Mode Patch Cable, 780 - 970 nm , FC/PC to SMA, 1 m Long
$94.26
Today
Back to Top

830 - 980 nm Hybrid Single Mode Patch Cables

Item # Connectors Fiber Type Operating
Wavelength
Cutoff
Wavelength
Mode Field
Diameter
Cladding
Diameter
Max
Attenuationa
NA Furcation
Tubing
P5-830A-PCAPC-1 FC/PC to FC/APC SM800-5.6-125 830 - 980 nmb 660 - 800 nm 4.7 - 6.9 µm
@ 830 nm
125 ± 1.0 µm <5 dB/km 0.10 - 0.14 Ø3 mm Yellow PVC
P2-830A-PCSMA-1 FC/PC to SMA
  • Max attenuation data is for unterminated fiber.
  • The Design Wavelength of 830 nm is the wavelength at which the fiber is typically used. The wavelength range is the spectral region between the cutoff wavelength and the bend edge and represents the region where the fiber transmits the TEM00 mode with low attenuation. For this fiber, the bend edge wavelength is typically 200 nm longer than the cutoff wavelength.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
P5-830A-PCAPC-1 Support Documentation
P5-830A-PCAPC-1Customer Inspired! Single Mode Patch Cable, 830 - 980 nm, FC/PC to FC/APC, Ø3 mm Jacket, 1 m Long
$89.29
Today
P2-830A-PCSMA-1 Support Documentation
P2-830A-PCSMA-1Single Mode Patch Cable, 830 - 980 nm, FC/PC to SMA, Ø3 mm Jacket, 1 m Long
$94.26
Today
Back to Top

980 - 1550 nm Hybrid Single Mode Patch Cables

Item # Connectors Fiber
Type
Operating
Wavelength
Cutoff
Wavelength
Mode Field
Diameter
Cladding
Diameter
Max
Attenuationa
NA Furcation
Tubing
P5-980A-PCAPC-1 FC/PC to FC/APC SM980-5.8-125 980 - 1550 nm 870 - 970 nm 5.3 - 6.4 µm @ 980 nm 125 ± 1.0 µm ≤2.0 dB/km 0.13 - 0.15 Ø3 mm Yellow PVC
P2-980A-PCSMA-1 FC/PC to SMA
  • Max attenuation data is for unterminated fiber.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
P5-980A-PCAPC-1 Support Documentation
P5-980A-PCAPC-1Customer Inspired! Single Mode Patch Cable, 980 - 1550 nm, FC/PC to FC/APC, Ø3 mm Jacket, 1 m Long
$90.53
Today
P2-980A-PCSMA-1 Support Documentation
P2-980A-PCSMA-1Customer Inspired! Single Mode Patch Cable, 980 - 1550 nm, FC/PC to SMA, Ø3 mm Jacket, 1 m Long
$93.95
Today
Back to Top

980 - 1650 nm Hybrid Single Mode Patch Cables

Item # Connectors Fiber
Type
Operating
Wavelength
Cutoff
Wavelength
Mode Field
Diameter
Cladding
Diameter
Max
Attenuationa
NA Furcation
Tubing
P5-1064Y-FC-1 FC/PC to FC/APC HI1060-J9 980 - 1650 nm 920 ± 50 nm 5.9 ± 9.3 µm @ 980 nm
6.2 ± 0.3 µm @ 1060 nm
125 ± 0.5 µm 2.1 dB/km @ 980 nm
1.5 dB/km @1060 nm
0.14 Ø900 µm Hytrel®b 
P5-1064Y-FC-2
P5-1064Y-FC-5
  • Max attenuation data is for unterminated fiber.
  • Hytrel® is a registered trademark of DuPont Polymers, Inc.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
P5-1064Y-FC-1 Support Documentation
P5-1064Y-FC-1Single Mode Patch Cable, 980 - 1650 nm, FC/PC to FC/APC, Ø900 µm Jacket, 1 m Long
$107.15
Today
P5-1064Y-FC-2 Support Documentation
P5-1064Y-FC-2Single Mode Patch Cable, 980 - 1650 nm, FC/PC to FC/APC, Ø900 µm Jacket, 2 m Long
$109.45
Today
P5-1064Y-FC-5 Support Documentation
P5-1064Y-FC-5Single Mode Patch Cable, 980 - 1650 nm, FC/PC to FC/APC, Ø900 µm Jacket, 5 m Long
$132.37
Today
Back to Top

1260 - 1625 nm SMF-28 Ultra Hybrid Single Mode Patch Cables

Item # Connectors Fiber
Type
Operating
Wavelength
Cutoff
Wavelength
Mode Field
Diameter
Cladding
Diameter
Max
Attenuationa
NA Furcation
Tubing
P5-SMF28Y-FC-1 FC/PC to FC/APC SMF-28 Ultra 1260 - 1625 nm <1260 nm 9.2 ± 0.4 µm @ 1310 nm
10.4 ± 0.5 μm @ 1550 nm
125 ± 0.7 µm ≤0.32 dB/km @ 1310 nm
≤0.18 dB/km @ 1550 nm
0.14 Ø900 µm Hytrel®b
P5-SMF28Y-FC-2
P5-SMF28Y-FC-5
P5-SMF28E-FC-1 FC/PC to FC/APC Ø3 mm Yellow PVC
P5-SMF28E-FC-2
P5-SMF28E-FC-5
P2-SMF28-PCSMA-1 FC/PC to SMA
  • Max attenuation data is for unterminated fiber.
  • Hytrel® is a registered trademark of DuPont Polymers, Inc.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
P5-SMF28Y-FC-1 Support Documentation
P5-SMF28Y-FC-1Customer Inspired! Single Mode Patch Cable, 1260 - 1625 nm, FC/PC to FC/APC, Ø900 µm Jacket, 1 m Long
$60.85
Today
P5-SMF28Y-FC-2 Support Documentation
P5-SMF28Y-FC-2Single Mode Patch Cable, 1260 - 1625 nm, FC/PC to FC/APC, Ø900 µm Jacket, 2 m Long
$62.58
Today
P5-SMF28Y-FC-5 Support Documentation
P5-SMF28Y-FC-5Single Mode Patch Cable, 1260 - 1625 nm, FC/PC to FC/APC, Ø900 µm Jacket, 5 m Long
$64.18
Today
P5-SMF28E-FC-1 Support Documentation
P5-SMF28E-FC-1Single Mode Patch Cable, 1260 - 1625 nm, FC/PC to FC/APC, Ø3 mm Jacket, 1 m Long
$62.02
Today
P5-SMF28E-FC-2 Support Documentation
P5-SMF28E-FC-2Single Mode Patch Cable, 1260 - 1625 nm, FC/PC to FC/APC, Ø3 mm Jacket, 2 m Long
$62.94
Today
P5-SMF28E-FC-5 Support Documentation
P5-SMF28E-FC-5Single Mode Patch Cable, 1260 - 1625 nm, FC/PC to FC/APC, Ø3 mm Jacket, 5 m Long
$64.48
Today
P2-SMF28-PCSMA-1 Support Documentation
P2-SMF28-PCSMA-1Single Mode Patch Cable, 1260 - 1625 nm, FC/PC to SMA, Ø3 mm Jacket, 1 m Long
$94.87
Today
Back to Top

1850 - 2200 nm Hybrid Single Mode Patch Cables

Item # Connectors Fiber
Type
Operating
Wavelength
Cutoff
Wavelength
Mode Field
Diameter
Cladding
Diameter
Typical Attenuationa NA Furcation
Tubing
P5-1950-PCAPC-1 FC/PC to FC/APC SM1950b 1850 - 2200 nm 1720 ± 80 nm 8.0 µm
@ 1950 nm
125 ± 1 µm 5 dB/km (0.005 dB/m) @ 1.9 µm 0.20  Ø3 mm Yellow PVC
P2-1950-PCSMA-1 FC/PC to SMA
  • Attenuation data is for unterminated fiber.
  • Please note a 1 dB loss is expected when coupling an SM1950 fiber patch cable to an SM2000 cable, compared to the typical connector to connector loss of 0.3 dB.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
P5-1950-PCAPC-1 Support Documentation
P5-1950-PCAPC-1Single Mode Patch Cable, 1850 - 2200 nm, FC/PC to FC/APC, Ø3 mm Jacket, 1 m Long
$142.19
Today
P2-1950-PCSMA-1 Support Documentation
P2-1950-PCSMA-1Single Mode Patch Cable, 1850 - 2200 nm, FC/PC to SMA, Ø3 mm Jacket, 1 m Long
$142.80
Today