Ø1.5" Post Clamps with Tapped Mounting Surface


  • Modular Vertical Mounting Surface
  • Clamps Securely to Our Ø1.5" Posts
  • Generous Distribution of Tapped Holes and Counterbores

2.50"

2.50"

Large Removable Plates Provide a Variety of Tapped Holes and Counterbores

C1520

Additional 2.50" x 2.50" Mounting Plate

C1545

4.50"

4.50"

C1511

PSHA

Adjustable Height Collar

Application Idea

Detachable Mounting Plate Allows Exchanging of Setups

Front

Back

Related Items


Please Wait
Spatial Filter
Click to Enlarge

spatial filter can be mounted to a Ø1.5" post using the #8 (M4) counterbores on the C1511(/M) Post Clamp.
1.5 inch Post Clamp
Click to Enlarge
C1511 Mounted on a Ø1.5" Post with a PB4 Pedestal Base

Features

  • Available in Two Sizes:
    • 2.50" x 2.50" (63.5 mm x 63.5 mm) [Item # C1511(/M)]
    • 4.50" x 4.50" (112.5 mm x 112.5 mm) [Item # C1545(/M)]
  • 1/4"-20 (M6) and 8-32 (M4) Tapped Mounting Holes
  • 1/4" (M6) and #8 (M4) Counterbores
  • Quick-Release Handle for Fast and Repeated Positioning of Post Clamps
  • PSHA(/M) Adjustable Height Collar Allows Fine Tuning of Post Clamp Height

The C1511(/M) and C1545(/M) Ø1.5" Post Mounting Clamps are an integral part of our Ø1.5" Post Assemblies, providing rigid, general-purpose mounting surfaces. These mounting clamps can be used for fastening our wide array of optomechanical mounts in much the same way breadboards are commonly used.

The clamping mechanism is directly compatible with our Ø1.5" Posts. Vertical positioning is achieved by sliding the rear clamping mechanism along the length of the Ø1.5" post. Once the desired vertical position is achieved, the clamping mechanism is actuated with the attached handle. Alternatively, this handle can be replaced with a 1/4"-20 (M6) cap screw. Additional mounting plates can be purchased separately below.

For users of the previous generation of post mounting clamps, a quick-release handle is available that allows for a simple and reliable way of securing these clamps to a post. It is easily installed by replacing the 1/4"-20 (M6) locking screw in the post clamp. The 2.03" (51.4 mm) long handle contains a 1/4"-20 (M6) threaded stud that engages the part by simply rotating the handle.

The PSHA(/M) Adjustable Height Ø1.5" Post Collar offers a convenient height adjustment for post mounted hardware. An easy-to-access actuator ring allows fine height adjustment at 0.025" (0.64 mm) per revolution. This collar also allows components to be freely rotated without changing height.

Ø1.5" Post Accessories
Construction Accessories V-Mounts Mounting Plates Brackets / Platforms Mirror Mounts

Posted Comments:
Scott Remington  (posted 2023-07-10 09:39:04.81)
It would be nice if you would include a drawing of the base #C1511 showing a more detailed view of the 4 mounting holes. You can see a rough view in the "Application Idea" picture, but you cannot tell whether the tapped holes are #8's or 1/4-20's or something else entirely. It would be very good so that you know which holes won't be available when you mount your hardware. Thank you.
cdolbashian  (posted 2023-07-14 04:56:54.0)
Thank you for reaching out to us with this inquiry. To attach something to one of these vertical plates, you use 8-32 cap screws which attach through the back of the plate, and are threaded into the swappable platforms.
fitilis  (posted 2018-08-27 13:14:22.21)
Is it possible to have an un-anodised version of C1545/M (to be vacuum compatible) and how much it will cost?
llamb  (posted 2018-08-27 08:52:17.0)
Thank you for your feedback. We can offer the C1545/M with its aluminum components unanodized. You can also contact techsupport@thorlabs.com directly for quotes on unanodized products. However, the C1545/M has a Nylon handle which will limit this product's vacuum compatibility. I will reach out to you directly to discuss your application and possible alternatives.
ludoangot  (posted 2017-04-10 12:04:27.4)
Do you offer a plate similar to your C1520 but with mounting holes for 30 and 60mm cages? If not, such a plate would offer another option to install cages on 1" or 1.5" posts. The mounting holes could be unthreaded 6mm with side locking screws along the principle of your standard cage plates or, if using your C1001(/M), the detachable mounting plate would have the unthreaded 6mm holes and the parts that attaches to the post would have 4-40 threads for the studs.
tfrisch  (posted 2017-04-27 02:49:21.0)
Hello, thank you for contacting Thorlabs. I will reach out to you directly to discuss various options for integrating cage systems and posts.
koreancarsg  (posted 2013-05-02 16:48:25.853)
for C1501/M Manual Height Adjustment Achieved via a Screw, may i know is the securing screw made of what material? is it stainless steel? Am afraid it will corode after long period of time when it is too tighten in humid enviorment. Thank you
jlow  (posted 2013-05-02 12:49:00.0)
Response from Jeremy at Thorlabs: The screw material is stainless steel.
jlow  (posted 2012-12-24 11:38:00.0)
Response from Jeremy at Thorlabs: I'm assuming you are mainly looking for the tolerance of the bore that the post goes through. Worst case, there is there could be 0.019" clearance between the post and clamp prior to tightening. The nominal gap is 0.015" and the minimum gap is 0.014". When clamping the metal will close evenly so there should be minimal angular drift, but the tolerances of the plate could result in an angular difference of about 1.6mrad (calculated).
ben.mangum  (posted 2012-12-13 14:27:17.21)
Once tightened, how close to plumb can I expect the front face of the C1501 to be? How tight are the tolerances?
Thorlabs  (posted 2010-07-07 08:42:05.0)
Response from Javier at Thorlabs to mpartlow: thank you for your feedback. Although we have not tested the C1525 mounting post clamp for maximum load capacity, we are confident that it will be able to effectively support a heavy collimator or isolator, as the clamping force would allow for supporting several pounds.
mpartlow  (posted 2010-06-29 16:00:09.0)
Is there a recommended maximum weight load for the C1525 attached to a 1.5" post? I am considering using it to hold a heavy collimator/isolator.
Back to Top

Ø1.5" Post Mounting Clamp

Mounting Options
Label Dimensions Type Count
A 1/4"-20 (M6) Tapped Hole 17
B 8-32 (M4) Tapped Hole 24
C 1/4" (M6) Counterbored Hole 4
D #8 (M4) Counterbored Hole 4

Thorlabs' C1511(/M) Post Mounting Clamp features a removable front plate that provides a variety of tapped holes and counterbores. This post clamp and mounting plate combination has been designed to work in conjunction with our popular Ø1.5" Posts

This clamp features a quick-release handle for securing the clamp to a post. The 2.03" (51.4 mm) long handle contains a 1/4"-20 (M6) threaded stud that engages the part by simply rotating the handle. An internal ratchet-type mechanism allows for the handle's rotational position to be adjusted without actuating the mounting stud.

In the drawing to the right, the locations of the tapped and counterbored holes are called out by letters, while the dimensions and type of each hole are listed in the table above.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
C1511 Support Documentation
C1511Ø1.5" Post Mounting Clamp, 2.50" x 2.50"
$80.93
Lead Time
+1 Qty Docs Part Number - Metric Price Available
C1511/M Support Documentation
C1511/MØ1.5" Post Mounting Clamp, 63.5 mm x 63.5 mm, Metric
$80.93
Today
Back to Top

Adapter Plate for Ø1.5" Post Mounting Clamp

  • Identical to Plate Included with C1511(/M) Post Clamp
  • Allows Easy Exchange of Setups

This adapter plate gives additional versatility to the C1511(/M) Mounting Post Clamp by allowing assemblies on the adapter plates to be swapped. As shown by the drawing above, it contains a generous distribution of 8-32 and 1/4"-20 tapped holes and #8 and 1/4" counterbores.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
C1520 Support Documentation
C1520Adapter Plate for Ø1.5" Post Mounting Clamp, 2.50" x 2.50"
$37.14
Today
+1 Qty Docs Part Number - Metric Price Available
C1520/M Support Documentation
C1520/MAdapter Plate for Ø1.5" Post Mounting Clamp, 63.5 mm x 63.5 mm, Metric
$37.14
Today
Back to Top

Large Ø1.5" Post Mounting Clamp

Mounting Options
Label Dimensions Type Count
A 1/4"-20 (M6) Tapped Hole 71
B 1/4" (M6) Counterbored Hole 4
C #8 (M4) Counterbored Hole 6

Thorlabs' C1545(/M) Post Mounting Clamp features a removable front plate that provides a variety of tapped holes and counterbores. This post clamp and mounting plate combination has been designed to work in conjunction with our popular Ø1.5" Posts

This clamp features a quick-release handle for securing the clamp to a post. The 2.03" (51.4 mm) long handle contains a 1/4"-20 (M6) threaded stud that engages the part by simply rotating the handle. An internal ratchet-type mechanism allows for the handle's rotational position to be adjusted without actuating the mounting stud.

In the drawing to the right, the locations of the tapped and counterbored holes are called out by letters, while the dimensions and type of each hole are listed in the table above.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
C1545 Support Documentation
C1545Ø1.5" Post Mounting Clamp, 4.50" x 4.50"
$109.29
Lead Time
+1 Qty Docs Part Number - Metric Price Available
C1545/M Support Documentation
C1545/MØ1.5" Post Mounting Clamp, 112.5 mm x 112.5 mm, Metric
$109.29
Today
Back to Top

Adapter Plate for Large Ø1.5" Post Mounting Clamp

  • Identical to Plate Included with C1545(/M) Clamp
  • Allows Easy Exchange of Setups

This adapter plate gives additional versatility to the C1545(/M) Large Mounting Post Clamp by allowing the assemblies on the adapter plates to be swapped. As shown by the drawing above, it contains a generous distribution of 1/4"-20 tapped holes and #8 and 1/4" counterbores.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
MB4A Support Documentation
MB4AAdapter Plate for Ø1.5" Post Mounting Clamp, 4.50" x 4.50"
$70.05
Today
+1 Qty Docs Part Number - Metric Price Available
MB1111A/M Support Documentation
MB1111A/MAdapter Plate for Ø1.5" Post Mounting Clamp, 112.5 mm x 112.5 mm, Metric
$70.05
Today
Back to Top

Ø1.5" Adjustable Height Collar

PSHA on Post, Post Bracket
Click to Enlarge

PSHA on a Ø1.5" Post Below the C1515 Mounting Post Bracket
  • 0.025" (0.64 mm) Travel per Revolution
  • 0.32" (8.2 mm) Vertical Adjustment Range

The PSHA(/M) Adjustable Height Ø1.5" Post Collar offers a convenient height adjustment for post mounted hardware. An easy-to-access actuator ring allows fine height adjustment at 0.025" (0.64 mm) per revolution. This collar also allows components to be freely rotated without changing height.

To use, slip the collar over a Ø1.5" post and hold at the desired height. Tighten the 1/4"-20 (M6) cap screw to secure the collar's position on the post via the flexure clamp. Place an optomechanic around the post on top of the collar and twist the actuator ring to adjust the component's height. The height can be locked by tightening the 8-32 setscrew with a 5/64" (2 mm) hex. The nylon ring on top of the collar prevents marring while adjusting the height.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
PSHA Support Documentation
PSHAAdjustable Height Collar for Ø1.5" Posts, 1/4"-20 Locking Screw
$76.03
Today
+1 Qty Docs Part Number - Metric Price Available
PSHA/M Support Documentation
PSHA/MAdjustable Height Collar for Ø1.5" Posts, M6 x 1.0 Locking Screw
$76.03
Today
Back to Top

Quick-Release Handle


Click for Details
Left: C15QR Quick-Release Handle Being Attached to the C1511 Post Mounting Clamp
Right: Pull Back to Rotate the Position of the Handle
  • Quick-Release Handle for Fast and Repeated Positioning of Post Clamps
  • Compatible with Ø1" (Ø25.0 mm) or Ø1.5" Post Clamps that Incorporate a 1/4"-20 (M6) Clamping Screw
  • Provides More Control and Feel when Locking and Unlocking a Clamp
  • Handle can be Rotated Without Actuating the Locking Screw
  • 1/4"-20 (M6) Threads

The C15QR(/M) Quick-Release Handle provides a simple and reliable way of securing a flexure-based Ø1" (Ø25.0 mm) or Ø1.5" post clamp. In many cases a cap screw is used to lock a flexure-based clamp in place on a post, which requires a balldriver for adjustments. Depending on the mounted load, using a balldriver can be difficult, or even unsafe. This quick-release handle mitigates this problem by allowing the clamp to be hand-tightened, ensuring better control over the amount of torque applied to tighten or loosen the clamp. This also decreases the amount of time needed for basic setup and alignment by eliminating the need for additional balldrivers and allowing for a quick way to secure a clamp.

Easily installed by replacing the 1/4"-20 (M6) locking screw in a post clamp, the 2.03" (51.4 mm) long handle contains a 1/4"-20 (M6) threaded stud that engages a part by rotating the handle. Once the handle is tightened to secure a clamp to a post, the internal ratchet-type mechanism allows for the handle's rotational position to be adjusted without actuating the mounting stud. Simply pull the handle outwards to disengage it from the mounting stud, as shown in the image to the right, then rotate it to a more convenient position. This feature ensures that the handle will always be accessible to the user.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
C15QR Support Documentation
C15QRQuick-Release Handle, 2.03" Long, 1/4"-20 Threads
$11.53
Today
+1 Qty Docs Part Number - Metric Price Available
C15QR/M Support Documentation
C15QR/MQuick Release Handle, 51.4 mm Long, M6 x 1.0 Threads
$11.53
Today