PPKTP Crystals for Spontaneous Parametric Down Conversion (SPDC)


  • Periodically Poled Potassium Titanyl Phosphate (PPKTP) Nonlinear Crystals Optimized for Type-0 or Type-II Spontaneous Parametric Down Conversion
  • Drop-In Compatibility with Nonlinear Crystal Ovens
  • Source for Polarization Entangled Photons or Heralded Single Photons from 405 nm or 775 nm Pump Lasers

NLCK1

Mounted PPKTP Crystal, Type-0 SPDC, 405/810 nm

NLCK4

Mounted PPKTP Crystal, Type-II SPDC, 775/1550 nm

NLCH2

Oven for Nonlinear
Crystals up to 30 mm Long

An NLCK1
SPDC crystal is
mounted in an NLCH2 oven to
adjust its temperature for tuning.

Related Items

Key Common Specificationsa
Material PPKTP (Periodically Poled Potassium Titanyl Phosphate)
Crystal Face Dimensions 1.0 mm x 2.0 mm
Clear Aperture >80% of Crystal Face Area
Crystal Length 30.00 mm
Surface Flatness λ/6 @ 633 nm
Surface Quality 10-5 Scratch-Dig
Phase Matching Temperature for Degeneracyb 60 °C
  • See the Specs tab for complete specifications.
  • This is the theoretical temperature where the signal and idler photons will have the same wavelength when pumped at the design wavelength. Actual degeneracy temperature will vary.

Features

  • Periodically Poled Potassium Titanyl Phosphate (PPKTP) Crystals Optimized for Spontaneous Parametric Down Conversion (SPDC)
    • Type-0 or Type-II SPDC
    • 405/810 nm or 775/1550 nm
  • Designed for Use with 404.5 - 406 nm (Item #s NLCK1 and NLCK2), 774 - 780 nm (Item # NLCK3), or 765 - 785 nm (Item # NLCK4) Pump Lasers
  • Mounted in Customized Holder for Use in Thorlabs NLCH2(/M) Ovens (Sold Below)

Typical Applications

  • Sub-Shot-Noise Imaging
  • 2-Photon Interference
  • Single-Photon Sensor Characterization
  • Quantum Key Distribution
  • Quantum Optics Education
  • Heralded g(2) Measurements
  • Absorption Spectroscopy
  • Quantum Metrology
  • Waveguide Characterization
  • Building Entangled Photon Sources
Polarization Axes for Type-0 SPDC
Click to Enlarge

Figure 1.1  The polarization axes are aligned with the vertical arrow as shown for the pump, signal, and idler photons in type-0 SPDC.

Polarization Axes for Type-II SPDC
Click to Enlarge

Figure 1.3  The polarization axes are shown for the pump, signal, and idler photons in type-II SPDC.
NLCK1 Mounted in NLCH2
Click to Enlarge

Figure 1.2  An NLCK1 SPDC crystal is shown mounted in an NLCH2 nonlinear crystal oven for temperature control.

Thorlabs' PPKTP crystals for Spontaneous Parametric Down Conversion (SPDC) are designed for type-0 or type-II SPDC, a nonlinear process where a single high-energy pump photon is down converted into a signal and idler pair of lower-energy photons, conserving both energy and momentum in the process. SPDC is commonly used as a source for polarization-entangled photon pairs or as a heralded single-photon source. Type-0 SPDC outputs signal and idler photons with the same polarization as the pump polarization; this is illustrated in Figure 1.1, where the polarizations for the pump, signal, and idler photons are all oriented in the vertical direction. Type-II SPDC outputs signal and idler photons with polarizations perpendicular to each other, as shown in Figure 1.3. See the SPDC Tutorial tab for more detailed information about SPDC. Crystals are available for type-0 or type-II SPDC with pump wavelengths of either 405 nm or 775 nm. 

SPDC is the reverse process of sum frequency generation (SFG) and, in the degenerate case, second harmonic generation (SHG). As such, these PPKTP crystals are very similar to crystals designed for second harmonic generation. The periodically poled design of these crystals results in greater photon generation efficiency (more signal/idler photon counts) for longer crystal lengths, at the cost of a blurring of the wavelength-position correlation of the photons. These SPDC-optimized PPKTP crystals are each 30.00 mm long. For more information on periodic poling and SPDC crystal design, please see the SPDC Tutorial tab.

Each crystal has an antireflection (AR) coating to provide low reflectance (<0.5%) at the pump, signal, and idler wavelengths. For plots of the antireflection performance, see the Specs tab.

To distinguish between pump and signal/idler photons (especially for collinear SPDC), a high optical density long-pass filter should be used. An optical density of 10 or greater is recommended, which typically precludes the use of just a single filter. The 405/810 nm crystals produce signal and idler photons with wavelengths in the visible to NIR where single-photon detection is practical with detectors like the SPDMA Single Photon Detection Module. Detection of the SPDC photons produced by the 775/1550 nm crystals will require a single photon detector that operates more in the NIR to MIR range.

Mounting and Temperature Control
The crystals are each mounted in housings that are 21.0 mm wide, 31.0 mm long, and 9.8 mm tall with a clear aperture of >80% of the 1.0 mm x 2.0 mm crystal face area. Due to the substantial length of these crystals, temperature plays a significant role in the SPDC efficiency. We offer the NLCH2(/M) nonlinear crystal oven (sold below) that is designed for simple drop-in compatibility with these mounted PPKTP crystals (see Figure 1.2) in order to hold the temperature of the crystals constant for consistent and efficient SPDC photon generation. Each PPKTP crystal is optimized for degenerate SPDC at 60 °C with the design pump wavelength and therefore generally requires an oven for use; SPDC still occurs at different temperatures but will not be degenerate. The pump wavelength can also be adjusted to move toward or away from degeneracy. Depending on the input wavelength and desired output SPDC wavelength(s), the temperature of the crystals can be tuned to accommodate degeneracy for a slightly different pump wavelength or to move away from degeneracy and produce two different wavelength SPDC photons. For more information on the temperature dependence and tuning of SPDC, please see the SPDC Tutorial tab. Please see the Specs tab for more information on the temperature dependence of all of our PPKTP crystals.

Usage, Handling, and Care
Use care and always wear gloves when handling PPKTP crystals, as they can scratch easily. Protect the crystals from excess moisture such as high humidity environments. In high-humidity environments, desiccant can help prolong the lifespan of the crystal. If needed, we recommend removing dust by gently puffing with clean dry air only, as detailed in the Blowing Off the Surface of an Optic section in our Optics Handling and Care Tutorial.

Item # NLCK1 NLCK2 NLCK3 NLCK4
Material Periodically Poled Potassium Titanyl Phosphate (PPKTP)
Crystal Length 30.00 mm
Crystal Length Tolerance ±0.05 mm
Poling Period 3.400 μm 9.925 μm 24.650 μm 46.025 μm
Phase Matching Temperature for Degeneracy 60 ± 10 °C
Max Operating Temperature 120 °C 180 °C
Application Type-0 SPDC Type-II SPDC Type-0 SPDC Type-II SPDC
Pump Wavelength at 60 °C 405 nm 775 nm
Signal/Idler Wavelength at 60 °C 810 nm 1550 nm
Temperature Tuning Sensitivitya Icon Icon Icon Icon
AR Coating, Entrance Face, 0° AOI R < 0.5% at 405 and 810 nm R < 0.5% at 775 and 1550 nm
AR Coating Curves Icon
Raw Data
Icon
Raw Data
Aperture Size 1.0 mm x 2.0 mm
Clear Aperture >80% of Aperture Size
Mounted Height (Bottom to Crystal Center) 5.0 mm
Surface Quality 10-5 Scratch-Dig
Surface Flatness λ/6 @ 633 nm
  • These plots are theoretical calculations intended to provide guidance on the sensitivity to tuning. The numerical values will depend on the details of your application. 
Physical and Optical Properties
Material Periodically Poled Potassium Titanyl Phosphate (PPKTP)
Crystal Structure Orthorhombic mm2
Transparency Range 350 - 4000 nm
Second-Order Nonlinear Coefficientsa d15 = 1.95 pm/V
d24 = 3.9 pm/V
d31 = 1.95 pm/V, d32 = 3.9 pm/V, d33 = 15.3 pm/V
Nonlinear Refractive Index (Kerr Index)b 1.2 x 10−19 m2/W @ 780 nm
Sellmeier Coefficients nyc Sellmeier PPKTP n_y
nzd Sellmeier PPKTP n_z
Temperature Dependencee Temperature Dependence of Refractive Indices
Mohs Hardness 5 Mohs
Density 3 g/cm3

Spontaneous Parametric Down Conversion Setup

Second Harmonic Generation Setup
Figure 3.1  A schematic is shown of an example setup used to measure the number of spontaneous parametric down conversion (SPDC) photons generated from the 405 nm output of a L405A1 laser by passing through an NLCK1 type-0 SPDC crystal mounted in an NLCH2 nonlinear crystal oven held at 60 °C. We recommend mounting the oven on a PY005(/M) 5-axis stage for full alignment control. The linearly polarized beam is collimated and focused on the crystal using the A230-A and LA1484-A lenses, respectively. Output SPDC light is reflected by the DMSP567 dichroic mirror while the pump wavelength passes through to a beam block. Remaining traces of the pump wavelength are then filtered out of the reflected beam via an FGL715M longpass filter. Finally, the filtered SPDC photons are collected via an SPDMA single photon detector. For additional SPDC experimental setup ideas, please see the presentation for our Quantum Optics Education Kit.

Spontaneous Parametric Down Conversion and Phase Matching

Spontaneous Parametric Down Conversion (SPDC) is a common process for generating correlated photon pairs. In SPDC, a single pump photon generates two photons inside a nonlinear crystal, conserving both energy and momentum. These photons are created virtually simultaneously, so that one of the photons can be used to signal the existence of the other, making it possible to perform measurements on single photons. For this reason, the signal and idler photons are referred to as a herald (or heralding) and heralded photon. Additionally, degenerate type-II SPDC can be used to create polarization entangled photon pairs.

Optimizing for SPDC in our PPKTP crystals requires choosing a crystal appropriate to the wavelength of the pump laser and the appropriate temperature for the desired down conversion process. Tuning curves for each crystal offered are provided by the graphs in the Specs tab. Additional information and background, which can be helpful for interpreting the graphed data as well as more effectively using nonlinear crystals to generate down converted photons, is included in the expandable sections below. Information specific to our PPKTP crystals can be found in the section below titled How is the SPDC process tuned in periodically poled nonlinear crystals?

Click on a question to expand the corresponding passage that provides an answer, and then click again to contract the section. 


Posted Comments:
No Comments Posted

PPKTP Crystals for SPDC: 405 nm Pump and 810 nm Signal/Idler

Key Specifications for SPDC Applicationsa
Item # NLCK1 NLCK2
Crystal Length 30.00 mm
Max Operating Temperature 120 °C
Application Type-0 SPDC Type-II SPDC
AR Coating (AOI = 0°) R < 0.5% at 405 and 810 nm
AR Coating Curve Icon
Raw Data
Pump Wavelength (2ω) T = 60 °C 405 nm
SPDC Signal / Idler Wavelength (1ω) T = 60 °C 810 nm
  • See the Specs tab for complete specifications.
  • Mounted Crystal with Antireflection (AR) Coating for 405 nm and 810 nm
  • Cut for a 405 nm Pump Wavelength and 810 nm Signal/Idler Wavelength at 60 °C

These PPKTP crystals are designed to produce 810 nm type-0 or type-II SPDC emission from an input beam with a center wavelength of 405 nm. They are designed for degenerate SPDC at 60 °C and can be temperature-controlled by mounting in an NLCH2(/M) nonlinear crystal oven, sold separately below. Tuning the temperature away from 60 °C can accomodate degenerate SPDC with a range of pump laser wavelengths from approximately 404.5 - 406 nm, see the Specs tab for temperature tuning details. These crystals are 30.00 mm long and feature an AR coating to reduce surface reflections at the pump and signal/idler wavelengths. This mounted crystal can be pumped with lasers at 405 nm such as our NPL41B nanosecond pulsed laser, or our L405A1 or DL5146-101S laser diodes.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
NLCK1 Support Documentation
NLCK1NEW!Mounted PPKTP Crystal, 30 mm Length, 3.400 µm Poling Period, 405/810 nm Type-0 SPDC
$5,692.40
Today
NLCK2 Support Documentation
NLCK2NEW!Mounted PPKTP Crystal, 30 mm Length, 9.925 µm Poling Period, 405/810 nm Type-II SPDC
$5,692.40
Today

PPKTP Crystals for SPDC: 775 nm Pump and 1550 nm Signal/Idler

Key Specifications for SPDC Applicationsa
Item # NLCK3 NLCK4
Crystal Length 30.00 mm
Max Operating Temperature 180 °C
Application Type-0 SPDC Type-II SPDC
AR Coating (AOI = 0°) R < 0.5% at 775 and 1550 nm
AR Coating Curve Icon
Raw Data
Pump Wavelength (2ω) T = 60 °C 775 nm
SPDC Signal / Idler Wavelength (1ω) T = 60 °C 1550 nm
  • See the Specs tab for complete specifications.
  • Mounted Crystal with Antireflection (AR) Coating for 775 nm and 1550 nm
  • Cut for a 775 nm Pump Wavelength and 1550 nm Signal/Idler Wavelength at 60 °C

These PPKTP crystals are designed to produce 1550 nm type-0 or type-II SPDC emission from an input beam with a center wavelength of 775 nm. They are designed for degenerate SPDC at 60 °C and can be temperature-controlled by mounting in an NLCH2(/M) nonlinear crystal oven, sold separately below. Tuning the temperature away from 60 °C can accomodate degenerate SPDC with a range of pump laser wavelengths from approximately 774 - 780 nm for Item # NLCK3 or 765 -785 for Item # NLCK4, see the Specs tab for temperature tuning details. These crystals are 30.00 mm long and feature an AR coating to reduce surface reflections at the pump and signal/idler wavelengths. This mounted crystal can be pumped with lasers at around 775 nm such as our DBR780PN distributed Bragg reflector laser or our L780P010 diode laser.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
NLCK3 Support Documentation
NLCK3NEW!Mounted PPKTP Crystal, 30 mm Length, 24.650 µm Poling Period, 775/1550 nm Type-0 SPDC
$5,692.40
Today
NLCK4 Support Documentation
NLCK4NEW!Mounted PPKTP Crystal, 30 mm Length, 46.025 µm Poling Period, 775/1550 nm Type-II SPDC
$5,692.40
Today

Ovens for Nonlinear Crystals

Specifications
Item # NLCH2(/M)
Crystal Length Up to 30.00 mm
Max Operating Temperature 200 °C
Clear Aperture Ø0.18" (4.6 mm)a
Beam Height 1.00" (25.4 mm)
Operating Voltage 24 V
Electrical Connection 6-Pin Female Hiroseb
Dimensions (H x W x D) 1.87" x 2.51" x 2.50"
(47.4 mm x 63.8 mm x 63.5 mm)
Weight 0.27 kg
Recommended Controllerc TC300B
  • When the SM05-Threaded (0.535"-40) plug is removed, the aperture is Ø1/2".
  • Compatible with Item # HR10CAB1 (Included) and Item # HR10AD1
  • Sold Separately Below
  • Heating from Ambient Temperature to 200 °C
  • Compatible with PPKTP Nonlinear Crystals Above
  • Fits Crystals up to 30 mm Long
  • Requires a Temperature Controller Such as our TC300B Temperature Controller (Sold Separately Below)
NLCH2 Oven Cover and Screws
Click to Enlarge

Figure G3.1  Four screws on the top of the oven can be removed to open the cover and access the heater deck.
NLCH2 Interior Screws
Click to Enlarge

Figure G3.2  Two interior screws can be removed to mount a nonlinear crystal in the ovens.

The NLCLH2(/M) Oven for Nonlinear Crystals is designed to provide temperature control and stability for the nonlinear PPKTP crystals sold above. To mount one of our PPKTP crystals, first remove the cover of the oven via the four M2.5 x 0.45 cap screws shown in Figure G3.1 and the two interior screws shown in Figure G3.2. Then place the crystal in the oven, aligning it with the two Ø2.0 mm dowel pins inside the oven. Finally, secure the crystal using the two cap screws previously removed from the oven's interior.

Each oven features four 4-40 threaded holes on the front and back faces, providing compatibility with our 30 mm Cage Systems for easy incorporation into an optical path. The ovens can be mounted directly to our PY005(/M) 5-Axis Stage via two of the Ø0.13" (3.2 mm) dowel pin holes on the bottom side of the oven (dowel pins not included) and the #8 (M4) central counterbore on the stage. The ovens require a temperature controller, such as our TC300B temperature controller (sold below) and can be connected to the controller using the included 6-pin Hirose cable. For more information on our nonlinear crystal ovens, please see the full web presentation.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
NLCH2 Support Documentation
NLCH2NEW!Oven for 20 and 30 mm Length Nonlinear Crystals (Imperial)
$1,658.50
Today
+1 Qty Docs Part Number - Metric Price Available
NLCH2/M Support Documentation
NLCH2/MNEW!Oven for 20 and 30 mm Length Nonlinear Crystals (Metric)
$1,658.50
Today

Heater Temperature Controller

Key Specificationsa
Output Power per Channel 48 W (Max)
Output Current per Channel 2 A (Max)
Output Voltage per Channel 24 V (Max)
Temperature Setting Range -200 to 400 °Cb
Set Point Resolution 0.1 °C / 0.001 °Cc
Temperature Stability ±0.1 °C
Output Connector Type Hirose HR10A-7R-6S(73)
USB Interface USB 2.0 Type-B
Power Supply 100 - 240 VAC, 50 - 60 Hz, 165 VA Max
Operating Temperature 0 - 40 °C
Storage Temperature -15 - 65 °C
Dimensions (H x W x D) 86.6 mm x 154.3 mm x 327.8 mm
(3.41” x 6.07” x 12.91”)
Weight 1.7 kg
  • See the full web presentation for complete specifications.
  • Sensor Dependent
  • 0.001 °C Resolution Only In High Resolution Mode; Requires NTC Thermistor
  • Control Temperature from -200 °C to 400 °C
  • Run Standalone or via Software
  • Programmable PID with Auto-Tuning Functionality

The TC300B Heater and Thermoelectric Cooler (TEC) Temperature Controller is a two-channel benchtop controller intended for use with resistive heating elements and thermoelectric cooler devices rated up to 48 W. It can be used to provide temperature control from ambient to 200 °C for the nonlinear crystal ovens above. User-programmable maximum temperature and current/voltage limits protect the connected heating element from being overheated or over driven. Other safety features include an Open Sensor Alarm that will shut down the driver if the temperature sensing element is missing or becomes disconnected.

Capable of standalone operation from a simple keypad interface, this controller can also be connected to and controlled from a PC using the included USB Type-B cable and our TC300B Software, LabVIEW®* drivers, LabWindows drivers, or a simple command-line interface from any terminal window.

See the full web presentation for more information on the features of the TC300B controller.

*LabVIEW® is a registered trademark of National Instruments Corporation.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
TC300B Support Documentation
TC300BHeater and TEC Temperature Controller
$1,134.51
Lead Time
Loading...