Laser Diode Tools and Accessories
![](https://www.thorlabs.com/Images/GuideImages/302_LDCCanOpener_13.jpg)
- Sockets for Laser Diodes
- Strain Relief Provides Safe and Convenient Access to Laser Diodes
- Hand-Held Can Remover
SR9A
S8060
Ø9.0 mm LD
S8060-4
Ø9.0 mm LD
S7060R
Ø5.6 mm LD
WR1
Designed to Remove Cans from
Standard Laser Diode Packages
S038S
Ø3.8 mm LD
![](../../images/loading-red.gif)
Please Wait
Socket Selection Guide |
---|
Laser Diodes |
Light Emitting Diodes |
Photodiodes |
Thorlabs offers a versatile range of accessories for convenient integration of laser diodes into functional systems. These laser diode sockets, available individually or in packs of 5, are ideal for OEM-type implementations and are compatible with our selection of Ø3.8 mm, Ø5.6 mm, Ø9 mm, and TO-5 laser diode packages. Our large selection of strain-relieved assemblies provides a safe and convenient method of connecting your Ø5.6 mm to Ø9 mm laser diodes to our line of Laser Diode Drivers.
Thorlabs also offers a hand-held diode can opener (WR1) designed to remove the cap from TO-style diode packages. Removing the cap from the diode package allows for closer access to the actual laser chip and is beneficial when the entrance windows are adversely impacting an optical signal with etalon effects or wavelength filtering.
Laser Diode Accessory Selection Guide | |||||
---|---|---|---|---|---|
Temperature Controlled Mounts |
Passive Mounts | Passive Mounts with Collimation Package |
Strain Relief Cables | Diode Sockets | Controllers |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Strain Relief Cable DB9 Connector Pin Configurations
D-type Male
The following pin configurations are provided for strain relief cables that use a DB9 connector (Item #'s ending in -DB9) when used with the compatible style of laser diode. Each relief cable with bare wire leads has the same wire-color-to-laser-diode-pin configuration as its DB9-terminated counterpart.
Pin Configuration for SR9A-DB9, SR9D-DB9, SR9F-DB9, SR9HA-DB9, and SR9HF-DB9 |
||
---|---|---|
Pin | Wire Color | Connection |
1 | - | Connected to Pin 5a |
2 | White | Photodiode Cathode (PDK) / Laser Diode Anode (LDA) |
3 | ||
4 | Red | Photodiode Anode (PDA) |
5 | - | Connected to Pin 1a |
6 | - | - |
7 | Green | Laser Diode Cathode (LDK) |
8 | - | - |
9 | - | - |
Pin Configuration for SR9B-DB9 and SR9HB-DB9 | ||
---|---|---|
Pin | Wire Color | Connection |
1 | - | Connected to Pin 5a |
2 | White | Photodiode Cathode (PDK) / Laser Diode Cathode (LDK) |
3 | ||
4 | Red | Photodiode Anode (PDA) |
5 | - | Connected to Pin 1a |
6 | - | - |
7 | - | - |
8 | Green | Laser Diode Anode (LDA) |
9 | - | - |
Pin Configuration for SR9C-DB9 | ||
---|---|---|
Pin | Wire Color | Connection |
1 | - | Connected to Pin 5a |
2 | Red | Photodiode Cathode (PDK) |
3 | White | Photodiode Anode (PDA) / Laser Diode Cathode (LDK) |
4 | ||
5 | - | Connected to Pin 1a |
6 | - | - |
7 | - | - |
8 | Green | Laser Diode Anode (LDA) |
9 | - | - |
Posted Comments: | |
user
 (posted 2020-11-06 11:45:56.24) Question on the SR9 cables: do you have a spec for the max modulation frequency they can carry? asundararaj
 (posted 2020-11-12 04:39:55.0) Thank you for contacting Thorlabs. The SR9 strain relief cables were originally intended for use with the LDC series current controllers, which have a max modulation frequency of 250 kHz. We would not recommend exceeding this bandwidth limit. apalmentieri
 (posted 2009-12-15 16:53:37.0) A response from Adam at Thorlabs: Currently, we do not offer this as a stock item. The part number for the replacement blade is WR1-3 and is $13.75. This can be ordered by contacting our sales department at 973-300-3000 or sales@thorlabs.com. naranjo
 (posted 2009-12-15 16:33:43.0) Do you have replacement blades for the WR1 can opener? My blade is a bit chipped and rusty. |
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
- Sockets Compatible with Ø3.8 mm, Ø5.6 mm, Ø9 mm, or TO-5 Can Laser Diodes
- Models Available with 3 or 4 Gold-Plated Beryllium Copper (BeCu) Contacts
- Also Available in Packs of 5
Thorlabs offers a range of laser diode sockets that provide compatibility with our wide selection of Ø3.8 mm, Ø5.6 mm, Ø9 mm, and TO-5 Can laser diode packages. These sockets have gold-plated BeCu contacts and meet RoHS compliance. The S8060 and S8060-4 sockets have a polarization dot on the top of the package (see drawings below for more information). Colors vary by lot and may be white, off white, black, or tan.
Fully Compatible
o Not a Perfect Fit, but Functional
x Not Compatible
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
Item # Prefixa |
Supported Pin Style |
Component Socket |
Max LD Forward Voltage |
---|---|---|---|
SR9A | A and E | S8060 | 3.3 V |
SR9B | B and H | S8060 | |
SR9C | C and H | S8060 | |
SR9D | D | S8060-4 | |
SR9F | F and G | S8060-4 | |
SR9HA | A and E | S8060 | 7.5 V |
SR9HB | B and H | S8060 | |
SR9HF | F and G | S8060-4 |
Diode Compatibility with Strain Relief Cables | ||
---|---|---|
Laser Diodes | Ø3.8 mm | x |
Ø5.6 mm | o | |
Ø9.0 mm | ![]() |
|
TO Can Packages | TO-5 | x |
TO-18 | o | |
TO-46 | o |
Fully Compatible
o Not a Perfect Fit, but Functional
x Not Compatible
- Designed for Use with Either Ø5.6 mm or Ø9 mm Laser Diodes
- Includes Laser Socket and 3 Feet (0.91 m) of Shielded Cable
- External 13/32"-40 Threads for Compatibility with Select Laser Diode Accessories:
- Includes Clamping and Reverse Protection Diodes to Suppress ESD
- Available with DB9 Connector for Mating Directly with LDC200C Series Laser Controllers
These strain relief and ESD protection products offer a convenient means of connecting a Ø5.6 mm or Ø9 mm laser diode to many of Thorlabs' laser diode controllers. Each model comes with a laser socket mounted to a small printed circuit board (PCB). The PCB contains a Schottky diode to clamp any reverse voltages that might appear across the laser diode, as well as a Zener diode to shunt any excessive voltages or ESD away from the diode.
Each model corresponds to one or more of the standard Pin Styles for laser diodes (see the diagram below) and is compatible with our Laser Diode Collimation and Focusing Tubes, Ø1/2" Post Mounts, and Cage Plate Mounts. SR9 models are designed for laser diodes with forward voltages up to 3.3 V, while SR9H models are designed for laser diodes with forward voltages up to 7.5 V. Each strain relief is available with or without a DB9 connector. Models with item #'s that end in -DB9 are pin compatible with many of our Laser Diode Controllers (see the strain relief cable and controller pin diagrams to determine compatibility).
Note: These cables are not designed to provide any temperature regulation. More information on temperature regulating a laser diode is provided in the Laser Diode Tutorial.
![Supported Laser Diode Pin Codes](https://www.thorlabs.com/images/TabImages/Pin_Codes_A-H_no_F.gif)
Supported Pin Codes
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
- Ideal for: Ø2 mm through Ø24 mm Laser Diode Packages
- Compatible with TO-3, TO-5, TO-8, TO-18, TO-39, and TO-46 Packages
The WR1 is a hand-held device designed to remove the cans from standard laser packages. Many applications, such as fiber pigtailing, can be optimized by having closer access to the laser chip.
Operation is as simple as placing a diode onto the two rollers at the front of the device, lightly applying pressure with the rubber covered grips, and turning the blade actuator (as shown in the image to the right). The precision ground, hardened steel blade will easily cut through the wall of the diode can, safely removing it. For packages greater than 20 mm (0.8") in diameter, the rollers must be removed and reinstalled in their outer mounting positions using a 5/64" (2 mm) hex key.
The WR1 is also compatible with any photodiodes and LEDs packaged in one of the TO can sizes listed above.