Kinematic Pellicle Mounts
- Mount Ø1/2" and Ø1" BP-Series Pellicles
- 3/16"-100 TPI or 1/4"-80 TPI Hex Adjuster Screws
- Hardware Steel Inserts at Kinematic Contact Points
- Ø1" and Ø2" Versions Feature Removable Adjuster Knobs
KM200BP
KM100BP
KM05BP
BP133 Not Included
KM100BP
Mounted with BP133
Application Idea
Please Wait
Features
The KM05BP, KM100BP, and KM200BP combine the kinematic adjustment of our most popular mirror mounts with an easy-to-use front plate designed specifically for our Ø1/2", Ø1.0", and Ø2.0" pellicle beamsplitters. The front plates come equipped with two clearance slots that accommodate the included 2-56 cap screws used to secure the position of the pellicle within the mount. These mounts feature phosphor bronze bushings, high-quality 3/16"-100 TPI or 1/4"-80 TPI adjuster screws (see below for details), and hardened inserts at all key wear locations. All adjusters can be actuated using a HKTS-5/64 hex key thumbscrew or other 5/64" hex key. An optional accessory, the LN19100 or LN2580 bronze locking nuts, are available to lock the 3/16"-100 TPI or 1/4"-80 adjusters, respectively, once the desired position is reached. The Ø1/2" version features 8-32 or M4 x 0.7 tapped mounting holes, while the Ø1" and Ø2" versions feature #8 (M4) counterbores for post mounting. The mounts are fabricated from black anodized aluminum.
Item # | Angular Range | Resolution | Adjustment Screws | Mounting |
---|---|---|---|---|
KM05BP | ±4° | 13 mrad (0.75°) per rev | 2 x 3/16"-100 TPI | Two 8-32 or M4 x 0.7 (/M version) Tapped Mouting Holes |
KM100BP | ±4° | 8 mrad (0.5°) per rev | 2 x 1/4"-80 TPI | Two #8 (M4) Counterbored Through Holes |
KM200BP | ±3° | 5 mrad (0.3°) per rev | 2 x 1/4"-80 TPI | Two #8 (M4) Counterbored Through Holes |
Posted Comments: | |
manivannan rajendiran
 (posted 2023-12-26 15:09:09.88) i cant able to download you product in site and thru email also. can you plz sent the step file thru my mail. jdelia
 (posted 2023-12-26 04:30:29.0) Thank you for contacting Thorlabs. I have reached out to you directly via email to share the STEP file for KM05BP. |