FPL2000CM - 2000 nm, 30 mW, One-Tab C-Mount, Laser Diode 
FPL2000CM - 2000 nm, 30 mW, One-Tab C-Mount, Laser Diode
Zoom
FPL2000CM
2000 nm, 30 mW, One-Tab C-Mount, Laser Diode

Part Number:FPL2000CM -Ask a technical question Ask a technical question.
Package Weight:0.14 lbs / Each
Available:Request Lead Time
RoHS:N/A
Price:$1,611.62
Add To Cart:
Qty :  
Release Date:Jun 18, 2010

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates