Calcium Fluoride Wedged Windows


  • 30 arcminute Wedge
  • Eliminate Etalon Effects and Prevent Cavity Feedback
  • Uncoated and AR-Coated Calcium Fluoride Substrates
  • Custom Options Available

WW50530-D

Ø1/2"
AR Coating
1.65 - 3.0 µm

 

Back Reflections from Wedges Are not Collinear with the Incident Beam
(Drawing not to Scale)

WW51050

Ø1"

WW52080-D

Ø2"
AR Coating 1.65 - 3.0 µm

 

Related Items


Please Wait
Wedged Window Selection Guide
Wavelength Range Substrate Material
180 nm - 8.0 µm Calcium Fluoride (CaF2)
185 nm - 2.1 μm UV Fused Silica
200 nm - 5.0 µm Sapphire
200 nm - 6.0 µm Magnesium Fluoride (MgF2)
200 nm - 11 µm Barium Fluoride (BaF2)
250 nm - 1.6 µm UV Fused Silica for 45° AOI
350 nm - 2.0 μm N-BK7
600 nm - 16 µm Zinc Selenide (ZnSe)
1.2 - 8.0 µm Silicon (Si)
2.0 - 16 µm Germanium (Ge)
V-Coated Wedged Windows
Optic Cleaning Tutorial Optical Coatings Guide

Features

  • 30 arcmin Wedged Windows
  • Ø1/2", Ø1", or Ø2" Calcium Fluoride (CaF2) Windows Available
  • Available Uncoated (180 nm - 8.0 µm) or with -D Broadband AR Coating (1.65 - 3.0 µm)
  • Custom AR Coatings and Sizes Available by Contacting Tech Support

Thorlabs offers Ø1/2", Ø1", and Ø2" wedged calcium fluoride (CaF2) windows that are uncoated or AR-coated for 1.65 - 3.0 µm. These wedged optics eliminate fringe patterns and can be used to help avoid cavity feedback. Windows are useful for protecting a laser output from environmental effects and for beam sampling applications.

Calcium fluoride has a low absorption coefficient and high damage threshold, making these windows a good choice for use with free-space lasers. Optical calcium fluoride offers low dispersion (with an Abbe Number of 95) and low fluorescence, as well as excellent water, chemical, and heat resistance. In dry environments, CaF2 can be used up to 1000 °C, but in the presence of moisture, degradation will occur for temperatures exceeding 600 °C. Each window has a randomly oriented crystal axis.

In addition to the CaF2 wedged windows offered here, Thorlabs also offers wedged windows with other substrate materials (see the selection guide to the right). Wedged Laser Windows with AR coatings centered around common lasing wavelengths and wedged Beam Samplers with broadband AR coatings on only one face are also available. Additionally, wedged windows with our standard AR coatings or custom sizes and thicknesses are available; please contact Tech Support for more information. We also supply planar windows with a variety of substrate materials and coating options.

All of these calcium fluoride (CaF2) wedged windows can be ordered uncoated or with a 1.65 - 3.0 µm AR coating (designated as -D).

Thorlabs' high-performance -D broadband AR coating has an average reflectance of less than 1.0% (per surface) across its specified wavelength range (denoted by the shaded blue area in the Coating graph below). The AR coating provides good performance for angles of incidence (AOI) between 0° and 30° (0.5 NA). The substrate transmission graph below shows the transmission of light through an uncoated CaF2 substrate. Please contact Tech Support to order optics with custom coatings or sizes.

Uncoated CaF2 Window

Transmission of Uncoated CaF2
Click to Enlarge

Click for Raw Data
This graph shows the measured transmission of an uncoated calcium fluoride window at normal incidence.

CaF2 Window, AR Coated for 1.65 - 3.0 µm 

AR-Coated Sapphire Reflectance
Click to Enlarge

Click for Raw Data
This plot gives the measured reflectance (per surface) at normal incidence of our AR-coated calcium fluoride window. The average reflectance is <1.0% per surface within the shaded wavelength range of 1.65 µm - 3.0 µm.
AR-Coated Calcium Fluoride Transmission
Click to Enlarge

Click for Raw Data
This graph shows the measured transmission of an AR-coated calcium fluoride window at normal incidence. The shaded region denotes the AR coating range, over which Ravg < 1%. Performance outside of the specified range is not guaranteed and varies from lot to lot.
Damage Threshold Specifications
Coating Designation
(Item # Suffix)
Damage Threshold
-D
2.00 J/cm2 (2050 nm, 62.5 Hz, 10 ns, Ø350 µm)

Damage Threshold Data for Thorlabs' Calcium Fluoride Windows

The specifications to the right are measured data for a selection of Thorlabs' calcium fluoride windows. Damage threshold specifications are constant for these windows, regardless of the size.

 

Laser Induced Damage Threshold Tutorial

The following is a general overview of how laser induced damage thresholds are measured and how the values may be utilized in determining the appropriateness of an optic for a given application. When choosing optics, it is important to understand the Laser Induced Damage Threshold (LIDT) of the optics being used. The LIDT for an optic greatly depends on the type of laser you are using. Continuous wave (CW) lasers typically cause damage from thermal effects (absorption either in the coating or in the substrate). Pulsed lasers, on the other hand, often strip electrons from the lattice structure of an optic before causing thermal damage. Note that the guideline presented here assumes room temperature operation and optics in new condition (i.e., within scratch-dig spec, surface free of contamination, etc.). Because dust or other particles on the surface of an optic can cause damage at lower thresholds, we recommend keeping surfaces clean and free of debris. For more information on cleaning optics, please see our Optics Cleaning tutorial.

Testing Method

Thorlabs' LIDT testing is done in compliance with ISO/DIS 11254 and ISO 21254 specifications.

First, a low-power/energy beam is directed to the optic under test. The optic is exposed in 10 locations to this laser beam for 30 seconds (CW) or for a number of pulses (pulse repetition frequency specified). After exposure, the optic is examined by a microscope (~100X magnification) for any visible damage. The number of locations that are damaged at a particular power/energy level is recorded. Next, the power/energy is either increased or decreased and the optic is exposed at 10 new locations. This process is repeated until damage is observed. The damage threshold is then assigned to be the highest power/energy that the optic can withstand without causing damage. A histogram such as that below represents the testing of one BB1-E02 mirror.

LIDT metallic mirror
The photograph above is a protected aluminum-coated mirror after LIDT testing. In this particular test, it handled 0.43 J/cm2 (1064 nm, 10 ns pulse, 10 Hz, Ø1.000 mm) before damage.
LIDT BB1-E02
Example Test Data
Fluence # of Tested Locations Locations with Damage Locations Without Damage
1.50 J/cm2 10 0 10
1.75 J/cm2 10 0 10
2.00 J/cm2 10 0 10
2.25 J/cm2 10 1 9
3.00 J/cm2 10 1 9
5.00 J/cm2 10 9 1

According to the test, the damage threshold of the mirror was 2.00 J/cm2 (532 nm, 10 ns pulse, 10 Hz, Ø0.803 mm). Please keep in mind that these tests are performed on clean optics, as dirt and contamination can significantly lower the damage threshold of a component. While the test results are only representative of one coating run, Thorlabs specifies damage threshold values that account for coating variances.

Continuous Wave and Long-Pulse Lasers

When an optic is damaged by a continuous wave (CW) laser, it is usually due to the melting of the surface as a result of absorbing the laser's energy or damage to the optical coating (antireflection) [1]. Pulsed lasers with pulse lengths longer than 1 µs can be treated as CW lasers for LIDT discussions.

When pulse lengths are between 1 ns and 1 µs, laser-induced damage can occur either because of absorption or a dielectric breakdown (therefore, a user must check both CW and pulsed LIDT). Absorption is either due to an intrinsic property of the optic or due to surface irregularities; thus LIDT values are only valid for optics meeting or exceeding the surface quality specifications given by a manufacturer. While many optics can handle high power CW lasers, cemented (e.g., achromatic doublets) or highly absorptive (e.g., ND filters) optics tend to have lower CW damage thresholds. These lower thresholds are due to absorption or scattering in the cement or metal coating.

Linear Power Density Scaling

LIDT in linear power density vs. pulse length and spot size. For long pulses to CW, linear power density becomes a constant with spot size. This graph was obtained from [1].

Intensity Distribution

Pulsed lasers with high pulse repetition frequencies (PRF) may behave similarly to CW beams. Unfortunately, this is highly dependent on factors such as absorption and thermal diffusivity, so there is no reliable method for determining when a high PRF laser will damage an optic due to thermal effects. For beams with a high PRF both the average and peak powers must be compared to the equivalent CW power. Additionally, for highly transparent materials, there is little to no drop in the LIDT with increasing PRF.

In order to use the specified CW damage threshold of an optic, it is necessary to know the following:

  1. Wavelength of your laser
  2. Beam diameter of your beam (1/e2)
  3. Approximate intensity profile of your beam (e.g., Gaussian)
  4. Linear power density of your beam (total power divided by 1/e2 beam diameter)

Thorlabs expresses LIDT for CW lasers as a linear power density measured in W/cm. In this regime, the LIDT given as a linear power density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size, as demonstrated by the graph to the right. Average linear power density can be calculated using the equation below. 

The calculation above assumes a uniform beam intensity profile. You must now consider hotspots in the beam or other non-uniform intensity profiles and roughly calculate a maximum power density. For reference, a Gaussian beam typically has a maximum power density that is twice that of the uniform beam (see lower right).

Now compare the maximum power density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately. A good rule of thumb is that the damage threshold has a linear relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 10 W/cm at 1310 nm scales to 5 W/cm at 655 nm):

CW Wavelength Scaling

While this rule of thumb provides a general trend, it is not a quantitative analysis of LIDT vs wavelength. In CW applications, for instance, damage scales more strongly with absorption in the coating and substrate, which does not necessarily scale well with wavelength. While the above procedure provides a good rule of thumb for LIDT values, please contact Tech Support if your wavelength is different from the specified LIDT wavelength. If your power density is less than the adjusted LIDT of the optic, then the optic should work for your application. 

Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. The damage analysis will be carried out on a similar optic (customer's optic will not be damaged). Testing may result in additional costs or lead times. Contact Tech Support for more information.

Pulsed Lasers

As previously stated, pulsed lasers typically induce a different type of damage to the optic than CW lasers. Pulsed lasers often do not heat the optic enough to damage it; instead, pulsed lasers produce strong electric fields capable of inducing dielectric breakdown in the material. Unfortunately, it can be very difficult to compare the LIDT specification of an optic to your laser. There are multiple regimes in which a pulsed laser can damage an optic and this is based on the laser's pulse length. The highlighted columns in the table below outline the relevant pulse lengths for our specified LIDT values.

Pulses shorter than 10-9 s cannot be compared to our specified LIDT values with much reliability. In this ultra-short-pulse regime various mechanics, such as multiphoton-avalanche ionization, take over as the predominate damage mechanism [2]. In contrast, pulses between 10-7 s and 10-4 s may cause damage to an optic either because of dielectric breakdown or thermal effects. This means that both CW and pulsed damage thresholds must be compared to the laser beam to determine whether the optic is suitable for your application.

Pulse Duration t < 10-9 s 10-9 < t < 10-7 s 10-7 < t < 10-4 s t > 10-4 s
Damage Mechanism Avalanche Ionization Dielectric Breakdown Dielectric Breakdown or Thermal Thermal
Relevant Damage Specification No Comparison (See Above) Pulsed Pulsed and CW CW

When comparing an LIDT specified for a pulsed laser to your laser, it is essential to know the following:

Energy Density Scaling

LIDT in energy density vs. pulse length and spot size. For short pulses, energy density becomes a constant with spot size. This graph was obtained from [1].

  1. Wavelength of your laser
  2. Energy density of your beam (total energy divided by 1/e2 area)
  3. Pulse length of your laser
  4. Pulse repetition frequency (prf) of your laser
  5. Beam diameter of your laser (1/e2 )
  6. Approximate intensity profile of your beam (e.g., Gaussian)

The energy density of your beam should be calculated in terms of J/cm2. The graph to the right shows why expressing the LIDT as an energy density provides the best metric for short pulse sources. In this regime, the LIDT given as an energy density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size. This calculation assumes a uniform beam intensity profile. You must now adjust this energy density to account for hotspots or other nonuniform intensity profiles and roughly calculate a maximum energy density. For reference a Gaussian beam typically has a maximum energy density that is twice that of the 1/e2 beam.

Now compare the maximum energy density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately [3]. A good rule of thumb is that the damage threshold has an inverse square root relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 1 J/cm2 at 1064 nm scales to 0.7 J/cm2 at 532 nm):

Pulse Wavelength Scaling

You now have a wavelength-adjusted energy density, which you will use in the following step.

Beam diameter is also important to know when comparing damage thresholds. While the LIDT, when expressed in units of J/cm², scales independently of spot size; large beam sizes are more likely to illuminate a larger number of defects which can lead to greater variances in the LIDT [4]. For data presented here, a <1 mm beam size was used to measure the LIDT. For beams sizes greater than 5 mm, the LIDT (J/cm2) will not scale independently of beam diameter due to the larger size beam exposing more defects.

The pulse length must now be compensated for. The longer the pulse duration, the more energy the optic can handle. For pulse widths between 1 - 100 ns, an approximation is as follows:

Pulse Length Scaling

Use this formula to calculate the Adjusted LIDT for an optic based on your pulse length. If your maximum energy density is less than this adjusted LIDT maximum energy density, then the optic should be suitable for your application. Keep in mind that this calculation is only used for pulses between 10-9 s and 10-7 s. For pulses between 10-7 s and 10-4 s, the CW LIDT must also be checked before deeming the optic appropriate for your application.

Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. Contact Tech Support for more information.


[1] R. M. Wood, Optics and Laser Tech. 29, 517 (1998).
[2] Roger M. Wood, Laser-Induced Damage of Optical Materials (Institute of Physics Publishing, Philadelphia, PA, 2003).
[3] C. W. Carr et al., Phys. Rev. Lett. 91, 127402 (2003).
[4] N. Bloembergen, Appl. Opt. 12, 661 (1973).

In order to illustrate the process of determining whether a given laser system will damage an optic, a number of example calculations of laser induced damage threshold are given below. For assistance with performing similar calculations, we provide a spreadsheet calculator that can be downloaded by clicking the button to the right. To use the calculator, enter the specified LIDT value of the optic under consideration and the relevant parameters of your laser system in the green boxes. The spreadsheet will then calculate a linear power density for CW and pulsed systems, as well as an energy density value for pulsed systems. These values are used to calculate adjusted, scaled LIDT values for the optics based on accepted scaling laws. This calculator assumes a Gaussian beam profile, so a correction factor must be introduced for other beam shapes (uniform, etc.). The LIDT scaling laws are determined from empirical relationships; their accuracy is not guaranteed. Remember that absorption by optics or coatings can significantly reduce LIDT in some spectral regions. These LIDT values are not valid for ultrashort pulses less than one nanosecond in duration.

Intensity Distribution
A Gaussian beam profile has about twice the maximum intensity of a uniform beam profile.

CW Laser Example
Suppose that a CW laser system at 1319 nm produces a 0.5 W Gaussian beam that has a 1/e2 diameter of 10 mm. A naive calculation of the average linear power density of this beam would yield a value of 0.5 W/cm, given by the total power divided by the beam diameter:

CW Wavelength Scaling

However, the maximum power density of a Gaussian beam is about twice the maximum power density of a uniform beam, as shown in the graph to the right. Therefore, a more accurate determination of the maximum linear power density of the system is 1 W/cm.

An AC127-030-C achromatic doublet lens has a specified CW LIDT of 350 W/cm, as tested at 1550 nm. CW damage threshold values typically scale directly with the wavelength of the laser source, so this yields an adjusted LIDT value:

CW Wavelength Scaling

The adjusted LIDT value of 350 W/cm x (1319 nm / 1550 nm) = 298 W/cm is significantly higher than the calculated maximum linear power density of the laser system, so it would be safe to use this doublet lens for this application.

Pulsed Nanosecond Laser Example: Scaling for Different Pulse Durations
Suppose that a pulsed Nd:YAG laser system is frequency tripled to produce a 10 Hz output, consisting of 2 ns output pulses at 355 nm, each with 1 J of energy, in a Gaussian beam with a 1.9 cm beam diameter (1/e2). The average energy density of each pulse is found by dividing the pulse energy by the beam area:

Pulse Energy Density

As described above, the maximum energy density of a Gaussian beam is about twice the average energy density. So, the maximum energy density of this beam is ~0.7 J/cm2.

The energy density of the beam can be compared to the LIDT values of 1 J/cm2 and 3.5 J/cm2 for a BB1-E01 broadband dielectric mirror and an NB1-K08 Nd:YAG laser line mirror, respectively. Both of these LIDT values, while measured at 355 nm, were determined with a 10 ns pulsed laser at 10 Hz. Therefore, an adjustment must be applied for the shorter pulse duration of the system under consideration. As described on the previous tab, LIDT values in the nanosecond pulse regime scale with the square root of the laser pulse duration:

Pulse Length Scaling

This adjustment factor results in LIDT values of 0.45 J/cm2 for the BB1-E01 broadband mirror and 1.6 J/cm2 for the Nd:YAG laser line mirror, which are to be compared with the 0.7 J/cm2 maximum energy density of the beam. While the broadband mirror would likely be damaged by the laser, the more specialized laser line mirror is appropriate for use with this system.

Pulsed Nanosecond Laser Example: Scaling for Different Wavelengths
Suppose that a pulsed laser system emits 10 ns pulses at 2.5 Hz, each with 100 mJ of energy at 1064 nm in a 16 mm diameter beam (1/e2) that must be attenuated with a neutral density filter. For a Gaussian output, these specifications result in a maximum energy density of 0.1 J/cm2. The damage threshold of an NDUV10A Ø25 mm, OD 1.0, reflective neutral density filter is 0.05 J/cm2 for 10 ns pulses at 355 nm, while the damage threshold of the similar NE10A absorptive filter is 10 J/cm2 for 10 ns pulses at 532 nm. As described on the previous tab, the LIDT value of an optic scales with the square root of the wavelength in the nanosecond pulse regime:

Pulse Wavelength Scaling

This scaling gives adjusted LIDT values of 0.08 J/cm2 for the reflective filter and 14 J/cm2 for the absorptive filter. In this case, the absorptive filter is the best choice in order to avoid optical damage.

Pulsed Microsecond Laser Example
Consider a laser system that produces 1 µs pulses, each containing 150 µJ of energy at a repetition rate of 50 kHz, resulting in a relatively high duty cycle of 5%. This system falls somewhere between the regimes of CW and pulsed laser induced damage, and could potentially damage an optic by mechanisms associated with either regime. As a result, both CW and pulsed LIDT values must be compared to the properties of the laser system to ensure safe operation.

If this relatively long-pulse laser emits a Gaussian 12.7 mm diameter beam (1/e2) at 980 nm, then the resulting output has a linear power density of 5.9 W/cm and an energy density of 1.2 x 10-4 J/cm2 per pulse. This can be compared to the LIDT values for a WPQ10E-980 polymer zero-order quarter-wave plate, which are 5 W/cm for CW radiation at 810 nm and 5 J/cm2 for a 10 ns pulse at 810 nm. As before, the CW LIDT of the optic scales linearly with the laser wavelength, resulting in an adjusted CW value of 6 W/cm at 980 nm. On the other hand, the pulsed LIDT scales with the square root of the laser wavelength and the square root of the pulse duration, resulting in an adjusted value of 55 J/cm2 for a 1 µs pulse at 980 nm. The pulsed LIDT of the optic is significantly greater than the energy density of the laser pulse, so individual pulses will not damage the wave plate. However, the large average linear power density of the laser system may cause thermal damage to the optic, much like a high-power CW beam.

Window Selection Guide (Table Sorted by Wavelength)
Substrate and Window Type Wavelength Range Available AR Coatings Reflectance over AR Coating Rangea Transmission Data Reflectance Data
Calcium Fluoride (CaF2):
Flat or Wedged
180 nm - 8.0 μm Uncoated -
Raw Data
-
-D Coating, 1.65 - 3.0 µm Ravg < 1.0%; Rabs < 2.0% at 0° AOI
Raw Data

Raw Data
UV Fused Silica:
Flat, Wedged, V-Coated Flat,
or V-Coated Wedged
185 nm - 2.1 μm Uncoated
(Flat or Wedged)
-
Raw Data
-
-UV Coating,
245 - 400 nm
(Flat or Wedged)
Ravg < 0.5% at 0° AOI -
Raw Data
-C3 Coating,
261 - 266 nm
(V-Coated)
Ravg < 0.5% at 0° AOI - Click to View Index Plot
Raw Data
-C6 Coating,
350 - 450 nm
(V-Coated)
Ravg < 0.5% at 0° AOI - Click to View Index Plot
Raw Data
-A Coating,
350 - 700 nm
(Flat or Wedged)
Ravg < 0.5% at 0° AOI -
Raw Data
-B Coating,
650 - 1050 nm
(Flat or Wedged)
Ravg < 0.5% at 0° AOI -
Raw Data
-C Coating,
1050 - 1700 nm
(Flat or Wedged)
Ravg < 0.5% at 0° AOI -
Raw Data
Sapphire:
Flat or Wedged
200 nm - 5.0 μm Uncoated -
Raw Data
-
-D Coating, 1.65 - 3.0 µm Ravg < 1.0% at 0° AOI
Raw Data

Raw Data
-E1 Coating, 2.0 - 5.0 µm Ravg < 1.50%, Rabs < 3.0%
(per Surface, 2.0 - 5.0 µm);
Ravg < 1.75%
(per Surface, 2.0 - 4.0 µm) at 0° AOI

Raw Data

Raw Data
Magnesium Fluoride (MgF2):
Flat or Wedged
200 nm - 6.0 μm Uncoated -
Raw Data
-
Barium Fluoride (BaF2):
Flat or Wedged
200 nm - 11 µm Uncoated
(Wedged Only)
-
Raw Data
-
-E1 Coating, 2 - 5 µm Ravg < 1.25%; Rabs < 2.5% at 0° AOI
Raw Data
Icon
Raw Data
UV Fused Silica, for 45° AOI:
Flat or Wedged
250 nm - 1.6 µm Coating for
250 nm - 450 nm
Ravg < 1.0% at 45° AOI info
Raw Data
Coating for
350 nm - 1100 nm
Ravg < 2.0% at 45° AOI info
Raw Data
Coating for
400 nm - 700 nm
Ravg < 1.0% at 45° AOI info
Raw Data
Coating for
600 nm - 1700 nm
Ravg < 1.5% at 45° AOI info
Raw Data
Coating for
700 nm - 1100 nm
Ravg < 1.0% at 45° AOI info
Raw Data
Coating for
1200 nm - 1600 nm
Ravg < 1.0% at 45° AOI info
Raw Data
Potassium Bromide (KBr):
Flat
250 nm - 26 µm Uncoated - -
Infrasil®:
Flat
300 nm - 3 µm Uncoated -
Raw Data
-
N-BK7:
Flat, Wedged, V-Coated Flat,
or V-Coated Wedged
350 nm - 2.0 μm Uncoated
(Flat or Wedged)
-
Raw Data
-
-A Coating,
350 - 700 nm
(Flat or Wedged)
Ravg < 0.5% at 0° AOI -
Raw Data
-C7 Coating,
400 - 700 nm
(V-Coated)
Ravg < 0.5% at 0° AOI - Click to View Index Plot
Raw Data
-C10 Coating,
523 - 532 nm
(V-Coated)
Ravg < 0.5% at 0° AOI - Click to View Index Plot
Raw Data
-C11 Coating,
610 - 860 nm
(V-Coated)
Ravg < 0.5% at 0° AOI - Click to View Index Plot
Raw Data
-B Coating,
650 - 1050 nm
(Flat or Wedged)
Ravg < 0.5% at 0° AOI -
Raw Data
-C13 Coating,
700 - 1100 nm
(V-Coated)
Ravg < 0.5% at 0° AOI - Click to View Index Plot
Raw Data
C14 Coating,
1047 - 1064 nm
(V-Coated)
Ravg < 0.5% at 0° AOI - Click to View Index Plot
Raw Data
-C15 Coating,
523 - 532 nm &
1047 - 1064 nm
(V-Coated)
Ravg < 0.5% at 0° AOI - Click to View Index Plot
Raw Data
-C Coating,
1050 - 1700 nm
(Flat or Wedged)
Ravg < 0.5% at 0° AOI -
Raw Data
Zinc Selenide (ZnSe):
Flat or Wedged
600 nm - 16 µm Uncoated -
Raw Data
-
-D Coating, 1.65 - 3.0 µm Ravg < 1.0%; Rabs < 2.0% at 0° AOI
Raw Data

Raw Data
-E4 Coating, 2 - 13 µm
(Only Flat)
Ravg < 3.5%; Rabs < 6% at 0° AOI
Raw Data

Raw Data
-E2 Coating, 4.5 - 7.5 µm
(Only Flat)
Ravg < 1.0%; Rabs < 2.0% at 0° AOI
Raw Data

Raw Data
-E3 Coating, 7 - 12 µm
(Only Wedged)
Ravg < 1.0%; Rabs < 2.0% at 0° AOI
Raw Data
Icon
Raw Data
-G Coating, 7 - 12 µm
(Only Flat)
Ravg < 1% at 0° AOI
Raw Data

Raw Data
Silicon (Si):
Flat or Wedged
1.2 - 8.0 μm Uncoated -
Raw Data
-
-E1 Coating, 2 - 5 µm
(Only Wedged)
Ravg < 1.25%; Rabs < 2.5% at 0° AOI
Raw Data
Icon
Raw Data
-E Coating, 3 - 5 µm
(Only Flat)
Ravg < 2% at 0° AOI
Raw Data

Raw Data
Germanium (Ge):
Flat or Wedged
1.9 - 16 μm Uncoated, 2.0 - 16 μm -
Raw Data
-
-C9 Coating, 1.9 - 6 µm
(Only Flat)
Ravg < 2% at 0° AOI
Raw Data

Raw Data
-E3 Coating, 7 - 12 µm Ravg < 1.0%; Rabs < 2.0% at 0° AOI
Raw Data
Icon
Raw Data
  • Reflectance is given per surface and each window is coated on both sides.

Posted Comments:
Anton Ryzhov  (posted 2023-09-13 14:50:37.05)
Dear Thorlabs team, could you please comment on birefringence of the CaF2 windows? I'm pretty sure I'm observing some. Namely, after a CaF2 window was put in a laser beam (260 nm) to serve as a beam sampler, extinction ration of a polarizing attenuator placed downstream deteriorated significantly. The minimal achieveable transmittance changed from approx. 0.1% to 1%, which is an indication that polarization at the attenuator input changed from linear to slightly elliptical.
cdolbashian  (posted 2023-09-25 11:21:47.0)
Thank you for reaching out to us with this inquiry. After a bit of investigation online, it seems like literature indicates that within the UV region you are using, you should expect to see such birefringence in all crystal axes. I have contacted you directly with the specific journal article which I am referencing.
Back to Top

Calcium Fluoride (CaF2) Wedged Windows, Uncoated

Item # WW50530 WW51050 WW52080
Wedge Angle 30 ± 10 arcmin
Diameter 1/2" (12.7 mm) 1" (25.4 mm) 2" (50.8 mm)
Diameter Tolerance +0.0 / -0.2 mm
Thickness 3.0 mm 5.0 mm 8.0 mm
Thickness Tolerance ±0.1 mm ±0.1 mm ±0.4 mm
Clear Aperture ≥Ø11.4 mm ≥Ø22.8 mm ≥Ø45.72 mm
Surface Flatnessa ≤λ/16 over Central Ø5 mm
≤λ/8 over Entire Clear Aperture
≤λ/16 over Central Ø10 mm
≤λ/8 over Entire Clear Aperture
≤λ/4
Surface Quality 40-20 Scratch-Dig 40-20 Scratch-Dig 60-40 Scratch-Dig
Wavelength Range 180 nm - 8.0 µm (Uncoated)
Substrate Calcium Fluorideb
Transmission Data
Uncoated Transmission
Raw Data
  • Measured at 633 nm
  • Click Link for Detailed Specifications on the Substrate
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
WW50530 Support Documentation
WW50530Ø1/2" Wedged CaF2 Window, Uncoated
$98.31
3 weeks
WW51050 Support Documentation
WW51050Ø1" Wedged CaF2 Window, Uncoated
$134.24
Today
WW52080 Support Documentation
WW52080Customer Inspired! Ø2" Wedged CaF2 Window, Uncoated
$296.40
Today
Back to Top

Calcium Fluoride (CaF2) Wedged Windows, AR Coating: 1.65 - 3.0 µm

Item # WW50530-D WW51050-D WW52080-D
Wedge Angle 30 ± 10 arcmin
Diameter  1/2" (12.7 mm) 1" (25.4 mm) 2" (50.8 mm)
Diameter Tolerance +0.0 / -0.2 mm
Thickness 3.0 mm 5.0 mm 8.0 mm
Thickness Tolerance ±0.1 mm ±0.1 mm ±0.4 mm
Clear Aperture >Ø11.4 mm >Ø22.9 mm >Ø45.72 mm
Surface Flatnessa ≤λ/16 over Central Ø5 mm
≤λ/8 over Entire Clear Aperture
≤λ/16 over Central Ø10 mm
≤λ/8 over Entire Clear Aperture
≤λ/4
Surface Quality 40-20 Scratch-Dig 40-20 Scratch-Dig 60-40 Scratch-Dig
AR Coating Range 1.65 - 3.0 µm (-D Coating)
Reflectance over AR Coating Rangeb Ravg < 1.0% (per Surface)
Rabs < 2.0% (per Surface)
Both Sides are Coated
Transmission over AR Coating Rangeb Tavg > 97%
Tabs > 92%
Reflectance Data

Raw Data
Substrate Calcium Fluoridec
Transmission Data
Uncoated Transmission
Raw Data
Damage Threshold 2.00 J/cm2 (2050 nm, 62.5 Hz, 10 ns, Ø350 µm)
  • Measured at 633 nm
  • For Normal Incidence
  • Click Link for Detailed Specifications on the Substrate
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
WW50530-D Support Documentation
WW50530-DCustomer Inspired! Ø1/2" Wedged CaF2 Window, AR Coating: 1.65 - 3.0 µm
$145.58
Today
WW51050-D Support Documentation
WW51050-DCustomer Inspired! Ø1" Wedged CaF2 Window, AR Coating: 1.65 - 3.0 µm
$174.71
Today
WW52080-D Support Documentation
WW52080-DCustomer Inspired! Ø2" Wedged CaF2 Window, AR Coating: 1.65 - 3.0 µm
$340.31
Today