Piezo Drive & Feedback Cables


  • SMB-to-BNC, SMB-to-SMC, SMC-to-SMC, D-Type-to-LEMO, D-Type-to-SMC, or D-Type-to-D-Type
  • Lengths from 12" to 3 m
  • Options for Piezoelectric Actuators and Piezo Inertia Stages

PAA100

SMC Connectors, 3 m Long

PAA622

Male D-Type to Female LEMO Connectors, 3 m Long

Application Idea

PAA236R Cables on a Polaris Piezoelectric Mirror Mount

PAA236R

Right-Angle SMB to BNC Connector, 36" Long

Related Items


Please Wait

We offer several cables designed for use with piezoelectric actuators, piezoelectric stages, and piezo inertia stages. Connector options include SMB to BNC, SMB to SMC, SMC to SMC, D-Type to LEMO, D-Type to SMC, and D-Type to D-Type.


Posted Comments:
No Comments Posted
Back to Top

90° SMB-to-BNC Cables

  • Available in 12", 24", 36", 48", or 72" Lengths
  • 50 Ω Impedance
  • DC - 3 GHz Frequency Range
  • 1000 V (RMS) Dielectric Withstanding Voltage
  • RG-178 Tubing with 0.40" (10.2 mm) Minimum Bend Radius
  • Ø0.07" (Ø1.8 mm) Cable Diameter

These cables have a right-angle, SMB female connector on one end and a straight, BNC male connector on the other. These SMB cables can be used with our line of Polaris® mirror mounts with piezoelectric adjusters, which can be driven via these cables by our open-loop piezo controllers. The connectors are made of nickel-plated brass. The RG-178 coaxial cable is flexible enough to reach a minimum bend radius of 0.40", and the 90° SMB connector allows the cable to be connected in tight areas without putting lateral force on the connection, making this cable ideal for use in space-constrained setups.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAA212R Support Documentation
PAA212RNEW!SMB Coaxial Cable, 90° SMB Female to BNC Male, 12" (305 mm)
$15.00
Today
PAA224R Support Documentation
PAA224RNEW!SMB Coaxial Cable, 90° SMB Female to BNC Male, 24" (609 mm)
$16.00
Today
PAA236R Support Documentation
PAA236RSMB Coaxial Cable, 90° SMB Female to BNC Male, 36" (914 mm)
$23.30
Today
PAA248R Support Documentation
PAA248RNEW!SMB Coaxial Cable, 90° SMB Female to BNC Male, 48" (1219 mm)
$27.00
Today
PAA272R Support Documentation
PAA272RNEW!SMB Coaxial Cable, 90° SMB Female to BNC Male, 72" (1829 mm)
$29.00
Today
Back to Top

Straight SMB-to-BNC Cables

  • Available in 12", 24", 48", or 72" Lengths
  • 50 Ω Impedance
  • DC - 3 GHz Frequency Range
  • 1000 V (RMS) Dielectric Withstanding Voltage
  • RG-178 Tubing with 0.40" (10.2 mm) Minimum Bend Radius
  • Ø0.07" (Ø1.8 mm) Cable Diameter

These cables have a straight, SMB female connector on one end and a straight, BNC male connector on the other. These SMB cables can be used with our line of Polaris® mirror mounts with piezoelectric adjusters, which can be driven via these cables by our open-loop piezo controllers. The BNC connectors are made of nickel-plated brass and the SMB connectors are made of gold-plated brass. The RG-178 coaxial cable is flexible enough to reach a minimum bend radius of 0.40".

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAA212 Support Documentation
PAA212NEW!SMB Coaxial Cable, Straight SMB Female to BNC Male, 12" (305 mm)
$15.00
Today
PAA224 Support Documentation
PAA224NEW!SMB Coaxial Cable, Straight SMB Female to BNC Male, 24" (609 mm)
$16.00
Today
PAA248 Support Documentation
PAA248NEW!SMB Coaxial Cable, Straight SMB Female to BNC Male, 48" (1219 mm)
$21.00
Today
PAA272 Support Documentation
PAA272NEW!SMB Coaxial Cable, Straight SMB Female to BNC Male, 72" (1829 mm)
$22.00
Today
Back to Top

Straight SMB-to-SMC Cables

  • Available in 12", 24", 48", or 72" Lengths
  • 50 Ω Impedance
  • DC - 1 GHz Frequency Range
  • 500 VDC Dielectric Withstanding Voltage
  • RG-174 Tubing with 0.40" (10.2 mm) Minimum Bend Radius
  • Ø0.11" (Ø2.8 mm) Cable Diameter

These cables have a straight, SMB female connector on one end and a straight, SMC female connector on the other. These SMB cables can be used with our line of Polaris® mirror mounts with piezoelectric adjusters, which can be driven via these cables by our K-Cube, benchtop, or modular piezo controllers. The connectors are made of gold-plated brass. The RG-174 coaxial cable is flexible enough to reach a minimum bend radius of 0.40".

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAA312 Support Documentation
PAA312NEW!RG-174 Cable, Straight SMB Female to SMC Female, 12" (305 mm)
$14.00
Today
PAA324 Support Documentation
PAA324NEW!RG-174 Cable, Straight SMB Female to SMC Female, 24" (609 mm)
$15.00
Today
PAA348 Support Documentation
PAA348NEW!RG-174 Cable, Straight SMB Female to SMC Female, 48" (1219 mm)
$16.00
Today
PAA372 Support Documentation
PAA372NEW!RG-174 Cable, Straight SMB Female to SMC Female, 72" (1829 mm)
$17.00
Today
Back to Top

SMC-to-SMC Cables

  • Standard SMC Connectors on Both Ends
  • 50 Ω Impedance
  • RG174/U Coaxial Cable

The PAA101 (1.5 m long) and PAA100 (3 m long) drive cables are the standard SMC-terminated cables used to drive all Thorlabs 75 V piezoelectric actuators and nanopositioning stages with internal piezoelectric actuators. These cables can be used with the NanoFlex series stages, the NanoMax300 series stages, the NanoMax600 series stages, and individual piezoelectric actuators that use SMC connectors.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAA101 Support Documentation
PAA101Drive Cable for Piezoelectric Actuators, SMC Connectors, 1.5 m Long
$40.36
Today
PAA100 Support Documentation
PAA100Drive Cable for Piezoelectric Actuators, SMC Connectors, 3.0 m Long
$40.36
Today
Back to Top

D-Type-to-LEMO Piezo Feedback Cable

  • Designed for Closed-Loop Piezoelectric Operation
  • Send Position Feedback from Piezoelectric Actuator to Strain Gauge Reader
  • Included with All Piezo Stages and Actuators with Feedback Loop

The PAA622 is used with Thorlabs' 75 V piezoelectric actuators and nanopositioning stages with internal piezoelectric actuators that are fitted with the strain gauge position sensors. This cable sends position feedback information from the strain gauge sensor in the piezo actuator to a strain gauge reader; a separate cable is required to drive the piezo actuator. The cable is 3 m long and has a 9-pin male D-type connector that connects to the APT controller and a 7-pin LEMO connector that connects to the sensor output on the stage or actuator. For multi-axis stages, a separate feedback cable is required to operate each actuator in a closed feedback loop.

This cable can be used with the NanoFlex series stages, the NanoMax300 series stages, the NanoMax600 series stages, and individual piezoelectric actuators. The PAA622 is included with the shipment of all piezo stages and actuators with a feedback loop, as well as our strain gauge and force sensors.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAA622 Support Documentation
PAA622APT Piezoelectric Feedback Converter Cable - Male D-type to Female LEMO Connectors, 3.0 m Long
$121.17
Today
Back to Top

Piezo Inertia Stage Drive Cable

  • Adapts D-Type Connector on PD2(/M) or PD3(/M) Piezo Inertia Stage to KIM001 or KIM101 Controller SMC Output
  • Designed for Open-Loop Piezoelectric Operation
  • 50 Ω Impedance
  • RG174/U Coaxial Cable

The PD2AD piezo drive cable is required to drive the PD2(/M) 5 mm or PD3(/M) 50 mm linear piezo inertia stages using the KIM001 or KIM101 K-Cube controllers.

Before using the KIM001 or KIM101 controllers to drive these stages, the configuration of the
controllers must be set correctly, since they are configured by default to drive our piezo inertia actuators. Using the joystick and menu button, select the "Set stage" option and change it from "PIA" to "PD(R)", then restart the controller. The display will show "Stage is PD(R)" and the controller will be configured to drive a PD2(/M) or PD3/(M) stage. Alternatively, the Kinesis software with version 1.14.18 or higher can also be used to select the PD(R) configuration.

Note that the D-Sub connector's Pin 12 (PGND, Power Ground) is connected to the outer shield of the SMC connector, while Pin 13 (SigOut1, Piezo Output 1) is connected to the SMC core wire.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PD2AD Support Documentation
PD2ADAdapter Cable for PD2(/M) & PD3(/M) Piezo Stages, 1 m, DB15 Male to SMC Female
$37.74
Today
Back to Top

Female D-Type to Male SMC Piezo Drive Cable for PDXC2 Piezo Inertia Stage Controller

Adapter Cable for PDXC2
Click for Details

DB15 Female to SMC Male
Adapter Cable Terminators
Click for Details

Mechanical Drawing
  • 1 m Long D-Sub to SMC Adapter Cable
  • Connects the PDXC2 Controller's D-sub port to the PD1(/M), PD1V(/M), PD1D(/M), or PDR1C(/M) Stage's SMC Connection

The PDXC2AD adapter cable has a female 15 pin D-sub connection and a male SMC connection. The cable adapts the PDXC2 controller's male 15-pin D-sub port to the SMC termination of the PD1(/M), PD1D(/M), PD1V(/M) 20 mm stages, or PDR1C(/M) rotation stage

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PDXC2AD Support Documentation
PDXC2ADAdapter Cable for PDXC2, 1 m, DB15 Female to SMC Male
$42.28
Today
Back to Top

Piezo Inertia Stage Extension Cable


Click to Enlarge

DB15 Male to DB15 Female

Click to Enlarge

Mechanical Drawing

The PDXCE extension cable can connect the PD2(/M) 5 mm, PDX2(/M) 5 mm, PDX1(/M) 20 mm, PD3(/M) 50 mm linear piezo inertia stages or the PDXR1(/M) rotation stage to the PDXC or PDXC2 Inertia Stage Controller. The cable provides 3000 mm (118.11") or extra length to make the setup easier to organize.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PDXCE Support Documentation
PDXCEExtension Cable for ORIC® Piezo Stages with a D-Sub Connector, 3.0 m, DB15 Male to DB15 Female
$71.40
Today