ORIC® Piezo Inertia Drive Stages, Vacuum Compatible
- Linear Stage with 20 mm Travel
- Rotation Stage with Continuous 360° Rotation
- Vacuum-Compatible Down to 10-6 Torr
- Flying Leads
PD1V
Linear Translation Stage
PDR1V
Rotation Stage
U.S. Patent 11,606,045
Please Wait
Key Specificationsa | ||
---|---|---|
Item # | PD1V(/M) | PDR1V(/M) |
Stage Travel | 20 mm Linear | 360° Rotation |
Typical Step Size | 1 µmb | 250 µradb |
Top Plate Mounting Options | Four 2-56 (M2) Threaded Holes; Six 8-32 (M4) Threaded Holes; Six Ø2 mm Dowel Pin Holes |
Four 8-32 (M4) Threaded Holes; SM05 (0.535"-40) Threaded Hole; Four Ø2 mm Dowel Pin Holes |
Vacuum Compatibility | 10-6 Torr |
ORIC® Piezo Inertia Stage Selection Guide |
---|
4.5 mm Vertical Translation Stage |
5 mm Linear Translation Stages |
20 mm Linear Translation Stages |
50 mm Linear Translation Stage |
Rotation Stages |
Vacuum-Compatible Stages |
Piezoelectric Inertia "Stick-Slip" Motor
Click to Enlarge
Simplified Illustration Showing the Operation of the Piezo Inertia Drive
The "stick-slip" cycle consists of a slow piezo expansion and a fast piezo contraction.
The piezo inertia motor consists of three main parts: a flexure-coupled piezo actuator, a friction element, and a slider (the moving platform). During the "stick" part of a cycle, the piezo slowly expands under the ramp voltage, pushing the friction element and the slider forward in unison. During the "slip" part, the drive voltage drops rapidly and the piezo element returns to its starting length, with the friction element "slipping" backward. The slider does not move due to its inertia and the low coefficient of kinetic friction between the friction element and the bottom surface of the slider. The graph to the right shows the piezo drive voltage during one "stick-slip" cycle.
Repeating this cycle produces continuous travel of the slider. For travel in the reverse direction, the opposite drive voltage pattern is required, resulting in rapid piezo expansion and slower piezo contraction, or "slip-stick". During operation, the stage makes a high pitch noise and may generate some heat. This is normal behavior in the performance of the device and does not indicate a fault condition.
Due to a number of factors that include the application conditions, piezo hysteresis, component variance, and the axial load, the achieved step size will vary and is not repeatable. To help overcome this variance, an external feedback system will be necessary.
Features
- Compact Stainless Steel Stages with Piezo Inertia Drive
- Ideal for OEMs and Set-and-Hold Applications that Require Relative Positioning with High Resolution
- Vertical Mounting Options for Each Stage
- Requires a Piezo Inertia Stage Controller (Sold Separately Below)
Thorlabs' Vacuum-Compatible ORIC® Piezoelectric Inertia Drive Stages (U.S. Patent 11,606,045) provide fast and stable open-loop piezo-controlled motion with no backlash in compact, vacuum-compatible packages. The piezo inertia drive is self-locking when the stage is at rest and no power is supplied to the piezo, making these stages ideal for set-and-hold applications that require nanometer resolution and long-term alignment stability. A 20 mm linear translation stage and a 360° rotation stage are available.
Load Mounting Options
Each stage has an array of threaded holes on the moving platform for securing a load to the stage (see the table to the right). Alternatively, the linear stage is compatible with the PD1T(/M) and PD1U(/M) adapter plates, which provide alternative mounting hole patterns for the top plate. The load can be aligned using an array of Ø2 mm, 1.5 mm deep dowel pin holes in the moving platform or the adapter plate; see the drawings below for details. Thorlabs also offers replacement dowel pins in packs of 20 below.
Stage Mounting Options
The linear stage includes mounting counterbores that are accessible when the moving plate is translated to the ends of the travel range. There are two mounting options: using two 2-56 (M2) screws on the corners with 0.35 N·m recommended torque or two 8-32 (M4) screws on the ends with 0.55 N·m recommended torque. We offer the TD75 torque driver for tightening to a specific torque value. The linear stage should be mounted on an even surface with recommended flatness ≤5 μm. If the stage is mounted on a surface with >5 µm flatness (as with most breadboards and optical tables), the mounting torque may need to be decreased in order for the velocity variation and pitch/yaw of the stage to meet specifications. If needed, the PD1B(/M), PD1B2(/M), or PD1B3(/M) adapters provide a mounting surface with precise flatness to avoid warping the stage when mounting it to a table surface.
Two linear stages can be stacked on top of each other for an XY configuration for applications that require additonal movement. The PD1Z(/M) right-angle bracket adapter allows the stage to be mounted vertically on top of another stage for an XZ or XYZ configuration. Note that when the stage is mounted vertically, the load capacity is greatly reduced.
The rotation stage can be mounted vertically or horizontally. The Ø6 mm through holes at each corner accept ER cage rods, allowing the rotation stage to be incorporated into a 30 mm cage system. The rods are secured in place with 5/64" (2.0 mm) hex setscrews. Additionally, two sides of the stage each have one 8-32 (M4 x 0.7) tapped hole for mounting to a Ø1/2" post. The bottom of the rotation stage has two 8-32 (M4 x 0.7) tapped holes spaced 1" (25.0 mm) apart that can be used to mount the stage to a flat, even surface or to a PD1V(/M) linear stage when constructing an XY + rotation configuration. Note that when mounting the stage using these holes, the mounting surface must have a flatness of ≤20 µm.
XY + Rotation Stage
Two linear stages can be combined with the rotation stage for applications that require XY translation and rotation. For more details, visit the full web presentation for the ORIC rotation stages.
Vacuum Usage
Although the unit is thoroughly cleaned after assembly, it is recommended to pre-bake the stage and all accessories in order to remove volatile compounds and moisture from the components. During the bake-out process, the temperature must be limited to 100 °C for the PD1V(/M) or 120 °C for PDR1V(/M). If separately baking out mechanical accessories, the temperature can be as high as 150 °C, but the components must cool down to room temperature before mounting on the stage.
Required Controller
One of our piezo inertia controllers is required to operate these stages. Note that the piezo inertia drives cannot be driven using a standard piezo controller. Please see below on more information on which controllers are compatible with each stage.
PD1V(/M) Specificationsa | |
---|---|
Travel | 20 mm (0.78") |
Step Size | Typical: 1 µmb Maximum: <3 µmc Adjustability: ≤30%c |
Maximum Step Frequency | 2 kHzd |
Speed (Continuous Stepping) | 3 mm/s Typical Maxe,f |
Average Velocity Variation Over Travel Range |
±10%e,g |
Horizontal Load Capacity | 3 kg (6.61 lbs) |
Vertical Load Capacityh | 100 g (3.5 oz) |
Clamping / Holding Force | 3 N |
Pitch / Yaw Over Travel Range | 200 µrad |
XY Stacked Orthogonality | <5 mrad |
Motor Type | Piezoelectric Inertia Drive |
Lifetime | >10 Billion Stepsi,j |
Vacuum Compatibility | 10-6 Torr |
Piezo Specifications | |
Max Operating Voltage | 125 V |
Capacitance | 170 nF |
Physical Specifications | |
Operating Temperature | 10 to 40 °C |
Connector Type | Flying Leads Attached to Stage; Additional Bare Lead to SMC Female Cable Included |
Cable Lengthk | 0.75 m (2.48 ft) Flying Lead for Vacuum; 1.0 m (3.3 ft) Cored Cable Included for Wiring Outside Chamber |
Top Plate Mounting Options | Four 2-56 (M2) Threaded Holes, 3.5 mm Deep; Six 8-32 (M4) Threaded Holes, 3.2 mm Deep; Six Ø2 mm Dowel Pin Holes, 1.5 mm Deep; PD1T(/M) and PD1U(/M) Adapters |
Dimensions | 32.5 mm x 32.0 mm x 11.5 mm (1.28" x 1.26" x 0.45") |
Weight (Including Cable) | 80 g (2.82 oz) |
Required Controller (Available Separately Below) |
KIM001, KIM101l, PDXCm, or PDXC2m,n |
PDR1V(/M) Specificationsa | |
---|---|
Rotation Range | 360° Continuous |
Step Size | Typical: 250 µradb Maximum: <350 µradc Adjustability: ≤30%c |
Maximum Step Frequency | 2 kHzd |
Maximum Speed (Continuous Stepping)e | 20°/s (Typical) |
Speed Variation Over Travel Range (Average)e | ±10% (Typical) |
Horizontal Load Capacity | 1 kg (2.2 lbs) |
Vertical Load Torque Capacityf | 15 mN•m |
Holding Torque | 25 mN•m |
Wobble | ≤200 µrad |
Lifetime | >10 Billion Stepsg |
Vacuum Compatibility | 10-6 Torr |
Piezo Specifications | |
Max Operating Voltage | 125 V |
Capacitance | 170 nF |
Physical Specifications | |
Operating Temperature | 10 to 40 °C |
Connector Type | Flying Leads Attached to Stage; Additional Bare Lead to SMC Female Cable Included |
Cable Lengthh | 0.75 m (2.48 ft) Flying Lead for Vacuum; 1.0 m (3.3 ft) Cored Cable Included for Wiring Outside Chamber |
Top Plate Mounting Options | Four 8-32 (M4) Threaded Holes, 2.0 mm Deep; Four Ø2 mm Dowel Pin Holes, 1.5 mm Deep; One SM05 (0.535"-40) Threaded Aperture, 2.5 mm Deep |
Dimensions | 40.0 mm x 40.0 mm x 18.0 mm (1.57" x 1.57" x 0.71") |
Weight (Including Cable) | 163 g (5.75 oz) |
Required Controller | KIM001 or KIM101i |
Software
PDXC Version 2.0.0
The PDXC Software Package, which includes a GUI, drivers, and LabVIEW™/C++/Python SDK for third-party development.
Thorlabs offers the PDXC software package to interface with the PDXC Piezo Stage Controller. This controller is designed to drive the following piezo inertia stages:
- PDXZ1(/M) 4.5 mm Vertical Stage with Optical Encoder
- PD2(/M) 5 mm Linear Stage
- PDX2(/M) 5 mm Linear Stage with Optical Encoder
- PD1(/M) 20 mm Linear Stage
- PD1V(/M) Vacuum-Compatible 20 mm Linear Stage
- PD1D(/M) 20 mm Monolithic XY Stage
- PDX1(/M) 20 mm Linear Stage with Optical Encoder
- PD3(/M) 50 mm Linear Stage
- PDR1C(/M) Rotation Stage
- PDXR1(/M) Rotation Stage with Optical Encoder
The software package allows two methods of usage: graphical user interface (GUI) utilities for direct interaction with and control of the controllers 'out of the box', and a set of programming interfaces for third-party development of custom-integrated positioning and alignment solutions to be easily programmed in the development language of choice (LabVIEW™/C++/Python SDK).
Software
Kinesis Version 1.14.49
The Kinesis Software Package, which includes a GUI for control of Thorlabs' Kinesis system controllers.
Also Available:
- Communications Protocol
Kinesis GUI Screen
Thorlabs offers the Kinesis® software package to drive our wide range of motion controllers. The software can be used to control devices in the Kinesis family, which covers a wide variety of motion controllers ranging from small, low-powered, single-channel drivers (such as the K-Cubes™) to high-power, multi-channel benchtop units and modular 19" rack nanopositioning systems (the MMR60x Rack System).
The Kinesis Software features .NET controls which can be used by 3rd party developers working in the latest C#, Visual Basic, LabVIEW™, or any .NET compatible languages to create custom applications. Low-level DLL libraries are included for applications not expected to use the .NET framework and APIs are included with each install. A Central Sequence Manager supports integration and synchronization of all Thorlabs motion control hardware.
By providing this common software platform, Thorlabs has ensured that users can mix and match any of our motion control devices in a single application, while only having to learn a single set of software tools. In this way, it is perfectly feasible to combine any of the controllers from single-axis to multi-axis systems and control all from a single, PC-based unified software interface.
The software package allows two methods of usage: graphical user interface (GUI) utilities for direct interaction with and control of the controllers 'out of the box', and a set of programming interfaces that allow custom-integrated positioning and alignment solutions to be easily programmed in the development language of choice.
Legacy Software
Select products are still capable of running the legacy APT™ software package. Information on software compatibility can be found in the product documentation (), and additional details about the APT software can be found here.
Thorlabs' Kinesis® software features new .NET controls which can be used by third-party developers working in the latest C#, Visual Basic, LabVIEW™, or any .NET compatible languages to create custom applications.
C#
This programming language is designed to allow multiple programming paradigms, or languages, to be used, thus allowing for complex problems to be solved in an easy or efficient manner. It encompasses typing, imperative, declarative, functional, generic, object-oriented, and component-oriented programming. By providing functionality with this common software platform, Thorlabs has ensured that users can easily mix and match any of the Kinesis controllers in a single application, while only having to learn a single set of software tools. In this way, it is perfectly feasible to combine any of the controllers from the low-powered, single-axis to the high-powered, multi-axis systems and control all from a single, PC-based unified software interface.
The Kinesis System Software allows two methods of usage: graphical user interface (GUI) utilities for direct interaction and control of the controllers 'out of the box', and a set of programming interfaces that allow custom-integrated positioning and alignment solutions to be easily programmed in the development language of choice.
For a collection of example projects that can be compiled and run to demonstrate the different ways in which developers can build on the Kinesis motion control libraries, click on the links below. Please note that a separate integrated development environment (IDE) (e.g., Microsoft Visual Studio) will be required to execute the Quick Start examples. The C# example projects can be executed using the included .NET controls in the Kinesis software package (see the Kinesis Software tab for details).
Click Here for the Kinesis with C# Quick Start Guide Click Here for C# Example Projects Click Here for Quick Start Device Control Examples |
LabVIEW
LabVIEW can be used to communicate with any Kinesis- or APT-based controller via .NET controls. In LabVIEW, you build a user interface, known as a front panel, with a set of tools and objects and then add code using graphical representations of functions to control the front panel objects. The LabVIEW tutorial, provided below, provides some information on using the .NET controls to create control GUIs for Kinesis- and APT-driven devices within LabVIEW. It includes an overview with basic information about using controllers in LabVIEW and explains the setup procedure that needs to be completed before using a LabVIEW GUI to operate a device.
Click Here to View the LabVIEW Guide Click Here to View the Kinesis with LabVIEW Overview Page |
Achieving the Specified Performance
In this application note, we will discuss how to achieve the specified velocity and step size for the open-loop PD1(/M), PD1D(/M), and PDR1(/M) ORIC® Stages when driving them with KIM001 or KIM101 K-Cube™ Controllers; examples using the Kinesis® software and the K-Cube's front panel controls are discussed below. There are limitations when using an open-loop system, and we have created this application note to help minimize velocity and step size variation. We recommend using this application note upon initial setup, and/or if you are having issues with velocity and step size variation. For further details on how to change settings, please refer to the manuals of the individual stage and controller.
Click to Enlarge
Figure 2: These are the recommended channel settings for the PD(R) stage type. They can be changed in Device Settings -> Current Device Settings-> Channel 1.
Click to Enlarge
Figure 1: When controlling an ORIC Stage, the stage type needs to be set to PD(R). This can be found in the Kinesis Software Device Settings -> Startup.
Click to Enlarge
Figure 4: Depicted in the circle is the jog mode, which should be set to continuous. This can be changed in Device Settings -> Current ->
Figure 3: Circled in black are the jog buttons which can be found in the device GUI.
Kinesis© Software Control with a K-Cube Controller
The Kinesis software defaults the stage type to PIA, which is not applicable to ORIC stages; to change this, we need to change the startup settings. The startup settings can be found by first accessing the device settings in the device GUI panel and then clicking the Startup tab. Under the Configuration tab, change the stage type to PD(R), check the "Persist Settings to the Device" box on the bottom right, and click the "Save" button in the lower left corner. These selections are shown circled in Figure 1. By using these settings, the Kinesis software will use the PD(R) stage type. The other device and channel settings can also be changed in the startup settings.
With the PD(R) stage type, we recommend certain channel settings to achieve the specified speed, speed variation, and force. These settings can be changed in the "Channel 1" tab of the device settings and are depicted in Figure 2. We will be focusing on the settings in the “Drive” box, circled in black, and the "Jog" box, circled in blue.
For the "Drive" box, we recommend setting the "Maximum Voltage" to 85 V, the "Rate" at 2000 steps/s, and "Acceleration" to 10000 Steps/s2. For the settings in the "Jog" box, we recommend setting the "Forward Size" to 250 Steps, the "Reverse Size" to 250 Steps, the "Mode" to "Continuous", the "Step Rate" to 2000 Steps/s, and the "Step Acceleration" to 10000 Steps/s2. To achieve the specified results, it is important to make sure the stage is mounted properly to an even surface, to our recommended mounting plate, or to a compatible adapter plate.
A continuous jog at a step rate higher than 1000 steps/s can only be achieved by using the jog buttons in the device GUI, shown circled in Figure 3. Continuous jog movement is limited to within 1000 step/s when using the joystick on the KIM101 K-Cube Controller or wheel on the KIM001 K-Cube Controller. Single movement or movement by counts is not limited to 1000 step/s when using the joystick or wheel.
Please note that if you change the jog mode in Kinesis to "Continuous" or "Single" this will only influence the jog buttons in the Kinesis GUI, shown circled in Figure 3. This will not change the joystick mode on the KIM001 or KIM101 controller front panel. The jog mode can be found in Kinesis under Device settings -> Channel 1 -> "Jog" box -> "Mode", also shown in Figure 4. More information on this can be found in the Front Panel Control section, located below.
Click to Enlarge
Figure 6: Kinesis software showing the "Device" tab under Device Settings in the Device GUI. The "Maximum Step Rate" setting is circled in blue. To use the joystick with continuous jogging mode this setting must be less than 1000 steps/s. The Kinesis joystick modes can be selected via the dropdown menu circled in black.
Figure 5: Drawing of the front panel of the KIM101 K-Cube Controller showing option 5, Joystick Mode.
Click to Enlarge
Figure 8: Kinesis software showing where the step size can be changed using the "Forward Size" and "Reverse Size" settings. The "Mode" setting, also shown, only affects the controls of the jog buttons in the GUI and does not affect the joystick mode.
Click to Enlarge
Figure 7: The drive rate can be changed in the Kinesis software under Device Settings -> Current -> Channel 1. This is equivalent to Front Panel Control option 3, "Set Velocity".
KIMx01 Front Panel Control and Related Settings in Kinesis
There are 10 options on the front panel control menu. These can be accessed using the two buttons and joystick on the KIM101 K-Cube Controller or the button and wheel on the KIM001 K-Cube Controller.
Option 5, Joystick Mode, shown in Figure 5, has 3 modes: "Jog to Count", "Jogging in Steps", and "Velocity Control". The Joystick mode in the Kinesis software is related to option 5, Joystick Mode, on the front panel. The three options for the Joystick Mode in the Kinesis software are "Step Rate", "Jog", and "Goto Position". This setting is circled in black in Figure 6.
"Jog to Count" mode will move the stage to the target count, which is defaulted at 0, under the velocity that is set by option 3, "Set Velocity" on the front panel. The setting for option 3 is the velocity at which the stage will move for option 5’s “Jog to Count” mode and for option 1, "Goto Pos Count". There is an equivalent setting in Kinesis which can be found in Device Settings -> Channel 1 -> "Drive" box -> "Rate". This is shown in Figure 7.
In "Jogging in Steps" mode, option 3, "Set Velocity" does not change the stage's velocity. The velocity in this mode must be changed in the Kinesis software. This can be changed in Device settings -> Channel 1 -> "Jog" box -> "Step Rate". Instead of changing the step rate to increase the stage speed, the step size can be changed to increase the stage speed. The step size can be changed on the front panel of a KIM001 or KIM101 device through option 4, "Jog Step Size". This can also be achieved in Kinesis through Device settings -> "Channel 1" -> "Jog" box-> "Forward Size" and "Reverse Size", shown in Figure 8.
In option 5 "Velocity Control" mode, the joystick can be used to achieve continuous jogging, but only if the velocity is less than 1000 step/s. This velocity cannot be changed by option 3 on the front panel. The velocity can only be changed in the Kinesis software under the Device settings -> Device -> "Maximum Step Rate", shown in Figure 6. A value of 10000 may appear initially, but this value is not accepted by the software and must be revised to a number between 1 and 1000.
In Kinesis, the joystick mode "Step Rate", is related to the "Velocity Control" mode on the front panel and can use the setting of "Maximum Step Rate". The "Direction Sense" can be used to switch the travel direction when using the joystick or wheel.
Posted Comments: | |
Petr Koutenský
 (posted 2023-02-09 15:35:51.983) My question regards PD1V/M which can not be selected from the feedback drop down menu.
What is the attainable step resolution of movement, is it limited to one step size? If not is it possible to precisely control movement within one step by applying voltage from 0 to 125 Volts? For our intended application we need sub 1 µm resolution. cdolbashian
 (posted 2023-02-17 11:21:52.0) Thank you for contacting Thorlabs! The attainable step resolution of movement is limited to one step size. KIM101/001 has to output complete stepping pulses but not arbitrary voltage output. It's worth trying the condition 10% amplitude, 800Hz with PDXC. A sub 1 µm step size is typically achievable. user
 (posted 2022-10-09 09:08:48.017) Is this Piezo Stage also usable at cryogenic temperatures (down to 2K)? cdolbashian
 (posted 2022-10-24 09:25:07.0) Thank you for contacting Thorlabs. The operating temperature for these stages is 10 to 40 ℃. Low temperature may cause reduction of travel range or even sticking of the motion. It cannot be used at 2K. |
Motorized Linear Translation Stages
Thorlabs' motorized linear translation stages are offered in a range of maximum travel distances, from a stage with 20 µm of piezo translation to our 600 mm direct drive stage. Many of these stages can be assembled in multi-axis configurations, providing XY or XYZ translation. For fiber coupling applications, please see our multi-axis stages, which offer finer adjustment than our standard motorized translation stages. In addition to motorized linear translation stages, we offer motorized rotation stages and goniometers. We also offer manual translation stages.
Piezo Stages
These stages incorporate piezoelectric elements in a variety of drive mechanisms. ORIC® stages incorporate piezo inertia drives that use "stick-slip" friction properties to obtain extended travel ranges. Our Nanoflex™ translation stages use standard piezo chips along with manual actuators. Elliptec® stages use resonant piezo motors to push and pull the moving platform through resonant elliptical motion. Our LPS710E z-axis stage features a mechanically amplified piezo design and includes a matched controller.
Piezoelectric Stages | ||||
---|---|---|---|---|
Product Family | ORIC® PDXZ1 Closed-Loop 4.5 mm Vertical Stage |
ORIC® PD2 Open-Loop 5 mm Stage |
ORIC® PDX2 Closed-Loop 5 mm Stage |
|
Click Photo to Enlarge |
||||
Travel | 4.5 mm | 5 mm | ||
Speed | 1 mm/s (Typ.)a | 10 mm/s (Typ. Max)b | 8 mm/s (Typ.)c | |
Drive Type | Piezoelectric Inertia Drive | |||
Possible Axis Configurations | Z | X, XY, XYZ | ||
Mounting Surface Size |
45.0 mm x 42.0 mm | 13 mm x 13 mm | ||
Additional Details |
Piezoelectric Stages | |||||
---|---|---|---|---|---|
Product Family | ORIC® PD1 Open-Loop 20 mm Stage |
ORIC® PD1D Open-Loop 20 mm Monolithic XY Stage |
ORIC® PDX1 Closed-Loop 20 mm Stage |
ORIC® PD3 Open-Loop 50 mm Stage |
|
Click Photo to Enlarge |
|||||
Travel | 20 mm | 50 mm | |||
Speed | 3 mm/s (Typ. Max)a | 20 mm/s (Typ. Max)b | 10 mm/sc | ||
Drive Type | Piezoelectric Inertia Drive | ||||
Possible Axis Configurations | X, XY, XYZ | XY, XYZ | X, XY, XYZ | X, XY, XYZ | |
Mounting Surface Size |
30 mm x 30 mm | 80 mm x 30 mm | |||
Additional Details |
Piezoelectric Stages | ||||||
---|---|---|---|---|---|---|
Product Family | Nanoflex™ 20 µm Stage with 5 mm Actuator |
Nanoflex™ 25 µm Stage with 1.5 mm Actuator |
Elliptec® 28 mm Stage | Elliptec® 60 mm Stage | LPS710E 1.1 mm Vertical Stage | |
Click Photo to Enlarge |
||||||
Travel | 20 µm + 5 mm Manual | 25 µm + 1.5 mm Manual | 28 mm | 60.0 mm | 1.1 mm | |
Maximum Velocity | - | 180 mm/s | 90 mm/s | - | ||
Drive Type | Piezo with Manual Actuator | Resonant Piezoelectric Motor | Amplified Piezo | |||
Possible Axis Configurations | X, XY, XYZ | X | Z | |||
Mounting Surface Size | 75 mm x 75 mm | 30 mm x 30 mm | 15 mm x 15 mm | 21 mm x 21 mm | ||
Additional Details |
Stepper Motor Stages
These translation stages feature removable or integrated stepper motors and long travel ranges up to 300 mm. Many of these stages either have integrated multi-axis capability (PLSXY) or can be assembled into multi-axis configurations (PLSX, LNR Series, NRT Series, and LTS Series stages). The MLJ150 stage also offers high load capacity vertical translation.
Stepper Motor Stages | |||||
---|---|---|---|---|---|
Product Family | PLSX with and without PLST(/M) Top Plate 1" Stage |
PLSXY with and without PLST(/M) Top Plate 1" Stage |
LNR Series 25 mm Stage |
LNR Series 50 mm Stage |
|
Click Photo to Enlarge |
|||||
Travel | 1" | 25 mm | 50 mm | ||
Maximum Velocity | 7.0 mm/s | 2.0 mm/s | 50 mm/s | ||
Possible Axis Configurations |
X, XY | X, XY, XYZ | X, XY, XYZ | ||
Mounting Surface Size |
3" x 3" | 60 mm x 60 mm | 100 mm x 100 mm | ||
Additional Details |
Stepper Motor Stages | ||||||
---|---|---|---|---|---|---|
Product Family | NRT Series 100 mm Stage |
NRT Series 150 mm Stage |
LTS Series 150 mm Stage |
LTS Series 300 mm Stage |
MLJ250 50 mm Vertical Stage |
|
Click Photo to Enlarge |
||||||
Travel | 100 mm | 150 mm | 150 mm | 300 mm | 50 mm | |
Maximum Velocity | 30 mm/s | 50 mm/s | 3.0 mm/s | |||
Possible Axis Configurations |
X, XY, XYZ | X, XY, XYZ | Z | |||
Mounting Surface Size |
84 mm x 84 mm | 100 mm x 90 mm | 148 mm x 131 mm | |||
Additional Details |
DC Servo Motor Stages
Thorlabs offers linear translation stages with removable or integrated DC servo motors. These stages feature low profiles and many can be assembled in multi-axis configurations.
DC Servo Motor Stages | ||||
---|---|---|---|---|
Product Family | MT Series 12 mm Stages |
PT Series 25 mm Stages |
MTS Series 25 mm Stage |
MTS Series 50 mm Stage |
Click Photo to Enlarge |
||||
Travel | 12 mm | 25 mm | 25 mm | 50 mm |
Maximum Velocity | 2.6 mm/s | 2.4 mm/s | ||
Possible Axis Configurations | X, XY, XYZ | X, XY, XYZ | ||
Mounting Surface Size |
61 mm x 61 mm | 101.6 mm x 76.2 mm | 43 mm x 43 mm | |
Additional Details |
DC Servo Motor Stages | ||||
---|---|---|---|---|
Product Family | M30 Series 30 mm Stage |
M30 Series 30 mm Monolithic XY Stage |
M150 Series 150 mm XY Stage |
KVS30 30 mm Vertical Stage |
Click Photo to Enlarge |
||||
Travel | 30 mm | 150 mm | 30 mm | |
Maximum Velocity | 2.4 mm/s | X-Axis: 170 mm/s Y-Axis: 230 mm/s |
8.0 mm/s | |
Possible Axis Configurations | X, Z | XY, XZ | XY | Z |
Mounting Surface Size |
115 mm x 115 mm | 272.4 mm x 272.4 mm | 116.2 mm x 116.2 mm | |
Additional Details |
Direct Drive Stages
These low-profile stages feature integrated brushless DC servo motors for high speed translation with zero backlash. When no power is applied, the platforms of these stages have very little inertia and are virtually free running. Hence these stages may not be suitable for applications where the stage's platform needs to remain in a set position when the power is off. We do not recommend mounting these stages vertically.
Direct Drive Stages | |||||
---|---|---|---|---|---|
Product Family | DDS Series 50 mm Stage |
DDS Series 100 mm Stage |
DDS Series 220 mm Stage |
DDS Series 300 mm Stage |
DDS Series 600 mm Stage |
Click Photo to Enlarge |
|||||
Travel | 50 mm | 100 mm | 220 mm | 300 mm | 600 mm |
Maximum Velocity | 500 mm/s | 300 mm/s | 400 mm/s | 400 mm/s | |
Possible Axis Configurations | X, XY | X, XY | X | X | |
Mounting Surface Size | 60 mm x 52 mm | 88 mm x 88 mm | 120 mm x 120 mm | ||
Additional Details |
Click for Details
PD1V(/M) Top Plate Schematic. Dimensions for the metric stage are given in parentheses.
- Vacuum-Compatible Down to 10-6 Torr
- Open-Loop Operation
- Provides High-Resolution Positioning
- Speeds Up to 3 mm/s when Driven with KIMx01 Controller
- Integrated 0.75 m (2.48 ft) Cable with Bare Leads
- Additional 1.0 m (3.3 ft) Bare Lead-to-SMC Cable Included
- Requires the KIM001 or KIM101, PDXC, or PDXC2 Piezo Inertia Controller (Sold Separately Below)
- Includes:
- Two 2-56 (M2) Mounting Screws
- Two 8-32 (M4) Mounting Screws
- Two Ø2 mm Dowel Pins
This ORIC® open-loop piezo stage can support loads up to 3 kg, operates with no backlash, and can achieve speeds up to 3 mm/s when driven with a KIMx01 controller. The piezo inertia drive is self-locking when the stage is at rest and no power is supplied to the piezo, making the stage ideal for set-and-hold applications that require micrometer resolution and long-term alignment stability. See the Specs tab for detailed specifications.
The stage should be placed on a surface with flatness ≤5 µm. If needed, the PD1B(/M), PD1B2(/M), or PD1B3(/M) mounting bases (sold separately) will provide a flat surface for the stage to reduce stage warping. We also offer the PD1T(/M) and PD1U(/M) top plate adapters for alternative hole patterns and the PD1Z(/M) right-angle bracket adapter for vertical mounting.
This stage is vacuum compatible down to 10-6 Torr. It is recommended that before the unit and any adapter plates are installed in the vacuum chamber, all components are pre-baked in order to remove volatile compounds and moisture from the unit, which could potentially spoil the vacuum. During the pre-bake, the stage temperature must be limited to 100 °C. If separately baking out mechanical accessories, the temperature can be as high as 150 °C, but the components must cool down to room temperature before mounting on the stage. The stage has an integrated 0.75 m long vacuum-compatible cable with flying leads for connecting the actuator to the vacuum chamber bulkhead. The leads are PTFE-coated, 30 AWG wires; the red lead is positive and the white lead is negative. A 1.0 m dual-core cable with an SMC connector is also included.
The PD1V(/M) stage is compatible with all four of the controllers offered on this page: the KIM001 Single-Channel K-Cube™ Piezo Inertia Motor Controller, KIM101 Four-Channel K-Cube Piezo Inertia Motor Controller, the PDXC Piezo Inertia Stage Controller, and the PDXC2 Compact Piezo Inertia Stage Controller. The PDXC2AD female D-sub to male SMC adapter cable is needed to use this stage with the PDXC2 controller. The KIM101 controller must be the 2019 or newer version and revision 010004 or higher firmware. Earlier versions of this controller or those with older firmware will not function properly and may cause failure of the stage and/or the controller. The specifications for this stage were measured using the KIM101 K-Cube™ Controller (see the Specs tab for details); similar performance is provided by the KIM001 controller. Since the PDXC and PDXC2 operate at higher frequencies but output a lower maximum voltage than the K-Cube controllers, they are capable of driving the PD1V(/M) stage at a higher speed with a smaller step size and lower driving force.
Note: During operation, the stage makes a high-pitch noise and may generate some heat. This is normal behavior in the performance of the device and does not indicate a fault condition.
Click for Details
PDR1V(/M) Vacuum Rotation Stage Features
Dimensions for the metric stage are given in parentheses.
Includes:
- Rotation Stage with Integrated Cable, Female SMC Connector
- Two 8-32 (M4 x 0.7) Cap Screws, 5.3 mm Long
- Two Ø2 mm Dowel Pins
- Vacuum-Compatible Down to 10-6 Torr
- Continuous 360° Rotation at Speeds Up to 20°/s
- Typical Step Size: 250 µrad
- Platform Size: Ø1.34" (34.0 mm)
- Platform Height: 0.71" (18.0 mm)
- Small Footprint: 1.57" x 1.57" (40.0 mm x 40.0 mm)
- Integrated 0.75 m (2.48 ft) Cable with Bare Leads
- Additional 1.0 m (3.3 ft) Bare Lead-to-SMC Cable Included
- Requires a KIM001 or KIM101 Piezo Controller (Sold Separately Below)
The ORIC® Open-Loop Piezo Inertia Rotation Stage can operate at speeds up to 20°/s with no backlash and with a typical step size of 250 µrad. The piezo inertia drive is self-locking when the stage is at rest and no power is supplied to the piezo. These features make the PDR1V(/M) stage ideal for set-and-hold applications that require resolutions smaller than a milliradian and long-term alignment stability.
This stage is vacuum compatible down to 10-6 Torr. It is recommended that before the unit and any adapter plates are installed in the vacuum chamber, all components are pre-baked to remove volatile compounds and moisture from the unit, which could potentially spoil the vacuum. During the pre-bake, the temperature must be limited to 120 °C. The stage has an integrated 0.75 m long vacuum-compatible cable with flying leads for connecting the actuator to the vacuum chamber bulkhead. The leads are PTFE-coated, 30 AWG wires; the red lead is positive and the white lead is negative. A 1.0 m dual-core cable with an SMC connector is also included.
Mounting Features
The PDR1V(/M) stage can be mounted vertically or horizontally. Ø6 mm through holes at each corner accept ER cage rods, allowing the rotation stage to be incorporated into a 30 mm cage system, mounted on our ORIC 50 mm linear stage using a PD3T(/M) adapter plate, or mounted to a breadboard using a PD1B3(/M) universal mounting adapter (sold below). The rods are secured in place with 5/64" (2.0 mm) hex setscrews. Additionally, two sides of the stage each have one 8-32 (M4 x 0.7) tapped hole for mounting to a Ø1/2" post.
The bottom of each stage has two 8-32 (M4 x 0.7) tapped holes spaced 1" (25.0 mm) apart that can be used to mount the stage to a flat, even surface or to one of our ORIC 20 mm linear stages when constructing an XY + rotation configuration. Note that when mounting the stage using these holes, the mounting surface must have a flatness of ≤20 µm.
The rotating top plate features four 8-32 (M4 x 0.7) holes and four holes for Ø2 mm dowel pins that can be used for mounting components or an ORIC linear stage. Thorlabs also offers replacement dowel pins in packs of 20 below. SM05 (0.535"-40) internal threads in the center of the top plate surround a Ø9 mm (0.35") bore through the center of the stage, enabling applications that require an optical path to pass through the body of the stage.
Required Controller
A KIM001 Single-Channel K-Cube™ Piezo Inertia Motor Controller or KIM101 Four-Channel K-Cube Piezo Inertia Motor Controller, available below, is required to operate these stages; the piezo inertia drives cannot be driven using a standard piezo controller. The KIM101 controller must be the 2019 or newer version and have firmware revision 010004 or higher installed. Earlier versions of the controller or those with older firmware will not function properly and may cause failure of the stage and/or the controller. The previous-generation TIM101 controller is not compatible. The specifications for this stage were measured using the KIM101 K-Cube Controller; similar performance is provided by the KIM001 controller.
Note: During operation, the stage makes a high-pitch noise and may generate some heat. This is normal behavior in the performance of the device and does not indicate a fault condition.
Click for Details
Mechanical Drawing for the PD1B3(/M) Adapter Plate. See the table on the left for descriptions of the hole labels. Dimensions for the metric version of the adapter plate are given in parentheses.
- Provide Flat Surface for Mounting ORIC Stages
- Passivated Stainless Steel Construction
- Reduces Stage Warping When Mounting to Table or Breadboard
- Dimensions (L x W x H): (65 mm x 65 mm x 10 mm)
Thorlabs' PD1B3(/M) Universal Adapter Plate provides a flat surface (flatness ≤5 µm) for mounting any of the ORIC piezo inertia stages. Mounting holes are labelled in the mechanical drawing on the bottom right corresponding to the table below. The four 4-40 threaded holes are 30 mm cage system compatible, and two 1/4"-20 (M6) screws are included for mounting to breadboards.
If the stage is mounted on a surface with >5 µm flatness (as with most breadboards and optical tables), the velocity variation and pitch/yaw of the stage may suffer due to the stage warping. Mounting the stage on the adapter drastically reduces the amount the stage warps when mounted on a table or breadboard with insufficient flatness.
Labela | Holes/Slots Patternb | Spacingb (Stage Compatibility) | Threading Depth | Places |
---|---|---|---|---|
A | 1/4"-20 (M6) | 1" x 2" (25 x 50 mm) | Through | 6 |
B | Ø2 mm Dowel Pin Holes | 16 x 16 mm | 1.5 mm | 4 |
C | #4-40 | 30 x 30 mm (Item # PDR1(/M), PDR1V(/M)) | 3.5 mm | 4 |
D | 1/4"-20 (M6) C-Slot | 1" to 2" (25 to 50 mm) | N/A | 4 |
E | #00-90 (M1.2) | 10 x 10 mm (Item # PD2(/M), PDX2(/M)) | 3.0 mm | 4 |
F | #8-32 (M4) C-Slot | 1.25" (31.25 mm) | N/A | 1 |
G | #2-56 (M2) | 27.0 x 23.4 mm (Item # PD1(/M), PDX1(/M), PD1D(/M), PD1V(/M), PDR1C(/M)) / 40.8 x 30 mm | 7 mm | 8 |
H | #8-32 (M4) | 2" (50 mm) (Item # PD3(/M)) / 2" x 2" (50 x 50 mm) (Item # PDXR1(/M)) | 7.8 mm | 4 |
Click for Details
PD1P1 Dowel Pins fit into the mounting holes of most ORIC® Stages, as shown in the PD1 Stage above.
- Ø2 mm, 3 mm Long Dowel Pins
- Corrosion-Resistant Stainless Steel
- Sold in Packs of 20
The PD1P1 Dowel Pins are 2 mm in diameter and are 3 mm long. They serve as replacements for the dowel pins that are included with Thorlabs' 4.5 mm Vertical, 20 mm, 50 mm, Rotating, and Vacuum-Compatible ORIC® Stages. Composed of stainless steel, the dowel pins are corrosion-resistant.
The dowel pins are sold in packs of 20.
Key Specificationsa | ||
---|---|---|
Item # | KIM001 | KIM101 |
Piezoelectric Outputs (SMC Male) | One | Four |
Piezo Output Voltage | 85 to 125 VDC | 85 to 125 VDC per Channel |
Top Panel Controls | Scroll Wheel | Dual-Axis Joystick |
External Input (SMA Female) |
±10 V ± 2% | |
Input Power | +15 VDC @ 2 A | |
Housing Dimensionsb |
60.0 mm x 60.0 mm x 47.0 mm (2.36" x 2.36" x 1.85") |
121.0 mm x 60.0 mm x 47.0 mm (4.76" x 2.36" x 1.85") |
Compatible Software | Kinesis | |
Compatible Piezo Inertia Stagesc |
5 mm Linear Stage, 20 mm Linear Stages, 50 mm Linear Stage, & Rotation Stages |
- Compact Footprints
- Adjustable Voltage Output from 85 V to 125 V
- Single-Channel and Four-Channel Versions Available
- Standalone Operation via Top Panel Controls and Display or PC Control via USB Plug and Play
- See Table for Compatible Stages
These compact K-Cube Controllers provide easy manual and PC control of our piezo inertia stages that use SMC connectors, piezo inertia actuators, and optic mounts. They are also compatible with our PD2(/M) 5 mm or PD3(/M) 50 mm linear stages when used with a PD2AD adapter cable (sold separately). The controllers feature adjustable voltage output from 85 V to 125 V. The top panel display screen enables operation as soon as the unit is turned on, without the need for connection to a PC. Alternatively, both controllers have USB connectivity that provides 'Plug-and-Play' PC-controlled operation with our Kinesis® software package (included).
These units have small footprints and may be mounted directly to the optical table using the 1/4" (M6) counterbored slots in the base plate. Their compact size allows these controllers to be positioned close to the motorized system for added convenience when manually adjusting motor positions using the top panel controls. Tabletop operation also allows minimal drive cable lengths for easier cable management.
KIM001 Single-Channel Controller
This single-channel piezo inertia controller provides a voltage output for a single piezo inertia stage or actuator. The top panel features a spring-loaded scroll wheel for driving the stage or actuator as well as selecting menu options.
KIM101 Four-Channel Controller
This four-channel controller features four SMC outputs to drive piezo inertia devices. The channels can be controlled independently or simultaneously in pairs using the dual-axis joystick on the controller's top panel. The controller can be configured to operate up to four PD series piezo inertia stages, up to four PIA series piezo inertia actuators, or up to two PIM series piezo inertia optic mounts; one KIM101 can only concurrently drive devices that use the same "Select Stage" configuration in the controller's menu options (see the manuals for more details).
For more information, please see the full web presentation.
Operation
Set the stage configuration on the KIM001 or KIM101 controller to "PD(R)" before driving this stage. Select the "Select Stage" option, change it from "PIA" to "PD(R)", and then restart the controller. The display will show "Stage is PD(R)" and the configuration will be changed to drive the ORIC PD Series stage. For additional front panel configuration details, please see the KIM001 or KIM101 controller manuals by clicking the red Docs icons () below. These drivers have an internal sawtooth voltage signal generator capable of sending sub-millisecond pulses (steps) with controllable amplitudes from 85 V to 125 V.
Power Supply
The KIM001 and KIM101 Motor Controllers do not ship with a power supply. The compatible KPS201 Power Supply is sold separately below.
Note: Due to the nature of its design, and its non-linear high frequency switching, the KIM001 and KIM001 units are not compatible with the KCH301 and KCH601 hubs. Only use the KPS201 power supply unit. These controllers are also not compatible with the PDX1(/M) stage. Compatibility with the PD2(/M) 5 mm and PD3(/M) 50 mm stages require the PD2AD adapter cable.
- Power Supply Compatible with KIM001 and KIM101 Motor Controllers
- Universal Input: 100 - 240 VAC
- Region-Specific Adapter Plug Shipped with Power Supply
The KPS201 power supply outputs +15 VDC at up to 2.66 A and can power a single K-Cube or T-Cube with a 3.5 mm jack. It plugs into a standard wall outlet. One region-specific plug adapter, selectable at checkout, is included with each power supply.
Key Specificationsa | ||
---|---|---|
SMC Port | Number of Ports | Two |
Voltage | 0 to 40 V | |
Frequency | 20 kHz Max | |
D-Sub Port | Number of Ports | One |
Voltage | -10 to 50 V | |
Frequency | 20 kHz Max | |
Max Current Limit | 10 A | |
Front USB | Type A, USB Host 2.0 | |
Back USB | Type B, USB Device 2.0 | |
Voltage of Analog In/Out | -10 to 10 V, ±2% | |
Voltage of Trigger In/Out | 0 to 5 V, TTL | |
Input Power | 100 - 240 VAC, 50 - 60 Hz |
- Controller for ORIC Piezo Inertia Linear Stages, PDXZ1(/M) Vertical Stage, and both PDR1C(/M) and PDXR1(/M) Rotation Stages
- Supports Both Open- and Closed-Loop Operation
- SMC and 15-Pin D-Sub Ports Available
This controller is designed to control our ORIC piezo-inertia-driven linear stages, PDXZ1(/M) vertical stage, and both PDR1C(/M) and PDXR1(/M) rotation stages. It offers two channels that support open-loop stage control using SMC outputs and one channel that can provide open- or closed-loop stage control using a 15-pin D-sub output. If a longer connection is required for ORIC stages with a D-Sub connector, the PDXCE Extension Cable can be used (sold separately below).
Embedded software allows this unit to be fully controlled using the buttons, LCD display, and knob on the front panel. Alternatively, built-in external trigger modes support single-channel operation. By connecting multiple controllers together, multi-channel operation in D-sub mode such as a raster scan is possible. Users can select the output port(s), switch between open-loop and closed-loop modes, and perform homing and encoder calibration without being connected to a PC. In addition to these on-unit controls, USB connectivity provides simple PC-control with our available software platform.
The unit comes with a compatible region-specific power cord. For all applications, use an IEC320 compatible power cord fitted with a plug appropriate for your particular power socket. Ensure the line voltage rating marked on the rear panel agrees with your local power supply.
For more information, please see our full web presentation.
Key Specificationsa | ||
---|---|---|
Performance Specificationsa | ||
D-sub Port | Number of Ports | One |
Voltage | 0 to 56 V | |
Frequency | 20 kHz Max | |
Max Current Limit | 10 A | |
Front USB | Type A, USB HID Host | |
Back USB | Type B, USB Device 2.0 | |
I/O Port | Voltage of Analog In/Out | -10 to 10 V, ±2% |
Voltage of Trigger In/Out | 0 to 5 V, TTL | |
Ethernet PC Communication | One RJ-45 Port | |
Dimensions (L x W x H) | 115.2 mm x 150.0 mm x 48.5 mm (4.54” x 5.91” x 1.91”) |
|
Weight | 0.53 kg | |
Input Power | 12 V, 3 A DAC |
- Controller for ORIC Piezo Inertia Linear Stages, PDXZ1(/M) Vertical Stage, and both PDR1C(/M) and PDXR1(/M) Rotation Stages
- Compact Design and PC Control with Kinesis® Software
- Supports Both Open- and Closed-Loop Operation
- Energy Efficient Switch Amplifier Circuit Outputs Peak Current of 10 A
- Configurable High Speed Communication Interfaces: USB 2.0, Gigabit Ethernet, Digital I/0, Analog I/0
- 800 Hz to 20 kHz Pulse Rate Range
The PDXC2 compact controller is designed for our ORIC piezo-inertia-driven linear stages, PDXZ1(/M) vertical stage, and both PDR1C(/M) and PDXR1(/M) rotation stages. It features one channel that supports open- or closed-loop stage control using a 15-pin D-sub output. The PDXC2AD D-sub to SMC adapter cable (sold below) can be used to operate stages with an SMC connection in open-loop mode.
The PDXC2 controller is connected to PC by either the USB or ethernet ports on the back panel of the controller. All the operating parameters and operations, such as switching between open- and closed-loop modes, performing homing operation, and parameter optimization are controlled by PC with the Kinesis® software (available for download on the Kinesis Software tab above). Settings such as trigger modes and movement parameters can be configured for operations such as raster scans. Calibration for specific ORIC stages with encoders (Item #s PDX1(/M) and PDXR1(/M) only) is performed with the PDXC2 Calibration Tool found on the Motion Control Software page. Please see the user manual for details. Command-line control is also possible through the USB and RS-232 ports.
The PDXC2 unit is powered by the included DS12 12 VDC power adapter, which operates at an input voltage of 100 - 240 VAC and ships with a region-specific AC cable. For all applications, use an IEC320 compatible power cord fitted with a plug appropriate for your particular power socket. Make sure that the line voltage rating marked on the power adapter agrees with your local power supply.
For more information, please see our full web presentation.
Click for Details
DB15 Female to SMC Male
Click for Details
Mechanical Drawing
- 1 m Long D-Sub to SMC Adapter Cable
- Connects the PDXC2 Controller's D-sub port to the PD1(/M), PD1V(/M), PD1D(/M), or PDR1C(/M) Stage's SMC Connection
The PDXC2AD adapter cable has a female 15 pin D-sub connection and a male SMC connection. The cable adapts the PDXC2 controller's male 15-pin D-sub port to the SMC termination of the PD1(/M), PD1D(/M), PD1V(/M) 20 mm stages, or PDR1C(/M) rotation stage.